Search Results for 3d data reduction matlab
2010-11-07 Table tennis competition was successfully held at the Debao ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
D09P70S4UL12LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number D09P70S4UL12LF
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
ATK75 Airducer® Ultrasonic Transducer - AIRMAR EMEA
The ATK75 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Ethernet Military Switch RESMLAC-8US-CAPS - Amphenol Socapex
The Amphenol Socapex Ethernet Military Switch RESMLAC-8US-CAPS is an unmanaged military Ethernet switch designed for data acquisition and transmission in harsh environments. With MIL-DTL-38999 connectors and 8 fast ports, this switch is fully compliant with MIL-STD-461E for electromagnetic interference and MIL-STD-810F/GM for environmental conditions.
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Male Bulkhead to VITA 67.3 SMPS Male Plug-In Contact 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MBSMP-085-MV67.3SMPS-060 DRAWN 2022-10-18 14:53:05. Created Date:
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Male Bulkhead to SMP Male Bulkhead 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MBSMP-085-MBSMP-060 DRAWN 2022-10-18 15:02:06. Created Date:
PRODUCT DATA DRAWING B DCN 41727 10/15 DAL DESCRIPTION - SV Microwave
checked: approved: drawn: dgg 05/09/78 dal 10/02/15 gpf 10/02/15 rohs compliant b dcn 41727 10/15 dal 17.45 12.70.687.500 r.453 11.51 4x 3-56 unf-2b any reproduction in part or as a whole
SIM2D32K100 - Amphenol Air LB
Flight cap Non sealed 2 Modules Metallic Shielded Bright nickel Without cord
B150 Medium Chirp, 300W, 0° Tilt, Navico 9-Pin, DT - AIRMAR EMEA
300 W. Airmar’s B150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Plug monomodule Polarization C - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 200 mm
Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PAX137-XXXYZ PDF Customer Drawing (Size: 174 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 7.87 in (200 mm) Cable Type:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
P95 Medium Chirp, 300W, Raymarine 11-Pin, DO - airmar-emea.com
300 W. Ideal for inshore or coastal fishing in shallow to medium depths, the P95M is a 300 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 95 to 155 kHz.
AT04-18PB-BM13 18 Position PCB Receptacle, Flangeless, Self
AT04-18PB-BM13 18 Position PCB Receptacle, Flangeless, Self-Threading, Keyed B, Nickel Plated Contacts Included, Black Body
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
B285 High Wide Chirp, 1kW w/ FB, Furuno 10-Pin,DT
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version