Search Results for 3d filmleri nasıl izleyebilirim
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized
031-70530 STP 3D Model (Size: 150 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 031-70530 HFSS 3D Comp Model (Size: 2823 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
10115910-101LF | AIRMAX VSe® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX VSe ® , part number 10115910-101LF
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
QMA Straight Jack Bulkhead Round Post 50 Ohm IP67
930-175J-51S IGS 3D Model (Size: 1513 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism:
00190116000 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Brief Instruction G-Series - Temposonics
Manuals, Software & 3D models available at: www.mtssensors.com. Temposonics® G-Series Brief Instructions I 8 I 4. Installation & mounting 4.1 Magnet installation Typical use of magnets Ring magnet For: RH, RD4, RT4 & RF • Rotationally symmetrical magnetic field U-magnet
PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
00172022000 - Amphenol Air LB
3D files. pdm_step_00172022000. pdm_3d_00172022000. Technical drawing. pdm_schema_00172022000. Declaration of Performances. DDP 1720 push pull. Product compliance. Reach/RoHS certificates. pdm_reach_00172022000. pdm_rohs_00172022000. FAQ. Find more information about this product in our FAQ.
51939-427LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
Amphenol is one of the leading manufacturers of pwrblade header - right angle. Contact us today for more details of pwrblade header - right angle , part number 51939-427LF.
Trawl Positioning System User Guide - Marport
1. 3D overview of vessel and trawl 2. Chart view with vessel and door trails 3. Depth of the doors 4. Pitch and roll of the doors 5. Distance between doors | 9. Trawl Positioning System | V8 | Introduction and Presentation Slant Range 1. 3D overview of vessel and trawl 2. Chart view with vessel and door trails
ISO14001-Amphenol Assembletech
Commitment to social responsibility; Over View; ISO9001; IATF16949:2016; ISO14001; ISO45001; IECQ QC080000; RBA letter of commitment; Ergonomic Assessment Form
2009-6-6 'Supervisor Skill Promotion' Training Camp
From:Amphenol Author:Amphenol Clicks:19728 times PubDate:2009/6/6 Last:2010-7-15 Fire-fighting Exercises Next:2009-11-18 Lean Production-Efficient and Quality Promotion Management Practical Training
00190008100 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...
MXM 3.0 Connectors | Server & Storage | Amphenol
Amphenol MXM connector is a high-density PCIe solution that supports next-generation server system architectures. These are non-proprietary, industry standard sockets. This helps to upgrade the graphics processor in a device, without changing the whol
L717TWC13W6PP2SYRM83 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717TWC13W6PP2SYRM83
SIM - EN4165 series 2 connectors - Plugs | Products Amphenol Air LB
Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components
SIM2D84N - Amphenol Air LB
3D files. pdm_step_SIM2D84N. pdm_3d_SIM2D84N. Technical drawing. pdm_schema_SIM2D84N. Declaration of Performances. DDP Metallic SIM serie 2. Product compliance. Reach/RoHS certificates. pdm_reach_SIM2D84N. pdm_rohs_SIM2D84N. FAQ. Find more information about this product in our FAQ. Complementary products.
00177720504 - Amphenol Air LB
3D files. pdm_step_00177720504. pdm_3d_00177720504. Technical drawing. pdm_schema_00177720504. Product compliance. Reach/RoHS certificates. pdm_reach_00177720504. pdm_rohs_00177720504. FAQ. Find more information about this product in our FAQ. Complementary products. You may also be interested in :
10169930-101LF | ExaMAX® | Amphenol
Symbol, Footprint & 3D. Related Parts. Related Parts. Mating Part. 10169867-101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 85Ω, 6-Pair, 8 column, 160 position, Right Angle Receptacle, No Guide Pin. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to ...