Search Results for 3g 16 size coax contact for d38999
PRODUKTPASS | 75OHM - Amphenol-Air LB
75Ω Coax Kontakt in einem Rundsteckverbinder der TV Serie aus Aluminium, Edelstahl oder Marine Bronze, zugelassen nach MIL-DTL-38999 Serie III. Produkt suchen. ... 3G-SDI; COAX size 8; COAX size 6; Metall Gehäuse; KATALOG. Amphenol_Contacts_01-2025 PDF | 6,36 MB Amphenol_75ohms_hdcoaxial_contacts_06_2021 PDF | 1,22 MB. KONTAKT: [email protected]
HIGH VOLTAGE 38999 - Amphenol Aerospace
Size Amps Size Amps 16 13 - - 12 23 - - 8 46 8 65 4 80 4 110 0 150 0 220 RADSOK Contacts Size Amps - --8 70 4 120 ... Contact Size 8 22D 4 22D 0 22D 0 22D Some insert arrangements may have extended initial lead time depending on tool status. Please consult factory for more information.
Amphenol® /Matrix® MIL-C-26482, Series 2 Connectors
%PDF-1.3 %忏嫌 1419 0 obj /Linearized 1 /O 1424 /H [ 1909 742 ] /L 2653294 /E 1790276 /N 16 /T 2624794 >> endobj xref 1419 62 0000000016 00000 n 0000001595 00000 n 0000001777 00000 n 0000001810 00000 n 0000001866 00000 n 0000002651 00000 n 0000002813 00000 n 0000002883 00000 n 0000002971 00000 n 0000003148 00000 n 0000003266 00000 n 0000003328 00000 n 0000003425 00000 n 0000003487 00000 n ...
Configurator - Amphenol Aerospace
The part builder presents you unique fields depending on your selections, including industry type, shell size, finish, insert arrangement, contacts, alternate keying options. and more. These options help you to narrow down your choice and discover the ideal product for your application. ... Contact: Amphenol Aerospace. Tech Support. 1-800-678 ...
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
Série 38999 - Amphenol Socapex
Signal (16) Puissance (17) Ethernet jusqu'à 1 Gbps (12) USB2.0 480 Mbps (12) Hybride (15) Vidéo 3G-SDI (2) ... D38999 Series III Connecteur à visser avec filetage 3 filets qualifié MIL-DTL-38999 Série III. ... Contact commercial. Acheter en distribution.
Product Selector & 3D files for connectors - Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
ARINC 801 - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 904 0 obj > endobj xref 904 40 0000000016 00000 n 0000001693 00000 n 0000001852 00000 n 0000002395 00000 n 0000002714 00000 n 0000003027 00000 n 0000003489 00000 n 0000004099 00000 n 0000004136 00000 n 0000004248 00000 n 0000004583 00000 n 0000004945 00000 n 0000005570 00000 n 0000006104 00000 n 0000006832 00000 n 0000007402 ...
L-725.pmd - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 9 0 obj > endobj xref 9 21 0000000016 00000 n 0000000920 00000 n 0000000998 00000 n 0000001177 00000 n 0000001282 00000 n 0000001803 00000 n 0000002401 00000 n 0000002856 00000 n 0000003358 00000 n 0000003460 00000 n 0000003560 00000 n 0000004405 00000 n 0000005272 00000 n 0000006057 00000 n 0000006638 00000 n 0000007086 ...
Dust Caps Archives - Amphenol PCDAmphenol PCD
D38999/33 & D38999/32 . Protects the connector interface, provides environmental sealing when connector is not in use. Mates with MIL-DTL-38999 Series III connectors. M83723/59-1 & M83723/60-1 . Protects the connector interface, provides seal when connector is not in use. ...
Richtungs- und 3 dB Koppler PRO-PHY 380-2700-3 dB - AMPHENOL PROCOM
Erhältlich mit N(f), 4.3/10(f) oder 7/16 DIN(f) Anschlüsse. 3 dB 90 ° -Hybridkoppler, auch Quadraturhybride genannt, sind ein passives 4-Port-Gerät, das je nach Anwendung in vielen verschiedenen Modi eingesetzt werden kann. Es kann als Splitter, Combiner oder Einspeisung eines Signals in einen Signalpfad verwendet werden.
Shrink Boot Adapter - Amphenol PCDAmphenol PCD
Contact: Aman Bhargava Product Specialist 978-624-3416 backshells@amphenolpcd.com. Garret Faulkingham Marketing Specialist 978-304-2347 backshells@amphenolpcd.com. Edan MacFarlane Product Manager 978-624-3470 backshells@amphenolpcd.com. Learn More. Contact Us to Learn More. Your Name (Required) Your Email (Required)
TV Breakaway Fail-Safe Lanyard Release Commercia
%PDF-1.6 %âãÏÓ 79 0 obj > endobj 99 0 obj >/Filter/FlateDecode/ID[1FE7E86A70A63846A984AAEF2CC0C14D>9E363B08BD86D845A4C8C0FADA6B5998>]/Index[79 38]/Info 78 0 R ...
L-1107-A.fm - Amphenol Aerospace
PDF-1.3 %忏嫌 26 0 obj /Linearized 1 /O 28 /H [ 1034 261 ] /L 307503 /E 241132 /N 2 /T 306865 >> endobj xref 26 30 0000000016 00000 n 0000000947 00000 n 0000001295 00000 n 0000001516 00000 n 0000001666 00000 n 0000001969 00000 n 0000002761 00000 n 0000003229 00000 n ...
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
Connecteurs militaires, circulaires, connecteurs circuits imprimés ...
Amphenol Socapex - Connecteurs électriques et fibre optique : connecteurs D38999, Fibre Optique, Ethernet, USB, PCB, contacts, harnais électriques...
R58 Series - Amphenol Canada
Contact qualified to military specifications . MARKETS. DOCUMENTS. R58 Catalog RELATED PRODUCTS FILTER CONNECTORS. Reduced inspection and assembly labor ... Per M39029/4 and M39029/57 and M39029/58 for size 22D Fiber-Optic contacts available: Contact Terminations: Crimp, PCB, Compliant: MATERIAL SPECIFICATIONS: Shell: Aluminum Alloy: Inserts ...
D38999コネクタ用 SMPSソケットコンタクト(サイズ16)、1.2mmケーブル用
D38999コネクタ用 SMPSソケットコンタクト(サイズ16)、1.2mmケーブル用 品番 SF9911-60001 1個から出荷可 短納期 SMPS シリーズの特長
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
Shell Size Connector Shell Size A Ø Max. B Max. C Ø Max. inch mm inch mm inch mm 9 9 / A 0.75 19.05 0.25 6.35 0.53 13.54 11 11 / B 0.85 21.59 0.38 9.53 0.61 15.37 ... D38999 Series III & IV M85049 /69 11 W D SERIES SLASH # ACCESSORY SHELL SIZE FINISH D: Drain Hole 69: Straight Table A A: Anodized Black
38999 INTEGRATED BACKSHELLS
%PDF-1.4 %âãÏÓ 124 0 obj > endobj xref 124 105 0000000016 00000 n 0000003140 00000 n 0000003254 00000 n 0000004539 00000 n 0000004676 00000 n 0000005234 00000 n 0000005920 00000 n 0000005971 00000 n 0000006020 00000 n 0000006184 00000 n 0000006296 00000 n 0000006410 00000 n 0000006659 00000 n 0000007284 00000 n 0000007539 00000 n 0000008147 00000 n 0000009398 00000 n 0000009530 00000 n ...