Search Results for 4 4 biphenol application
MCIO | Amphenol Global Search | Amphenol
MCIO cable can support PCIe Gen5, and is scalable to PCIe Gen6 and 112G PAM4. We developed 85ohm and 95ohm solutions to support different applications. ... The Amphe-PD Mini 5.7mm is designed to carry up to 120A at 500V DC. These connectors are available in busbar mount, right angle and vertical SMT compatible PCB mount.
Igniter Wire
Super-Trex® 4/0 Type TC Power Cable; Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable; Super-Trex® Single Conductor Power Cable; ... -Trex® Flare Stack Cable is a high-temperature resistant flexible cable that is suitable for all flare stack igniter applications.
RETU/MDCU Firmware Update Guide - Amphenol Antenna Solutions
the document ALDC Installation Quick Start guide for further information on how to install this application and PCU-4 drivers. To upgrade the firmware to the antenna, the PCU-4 controller must be connected to the RET unit. Launch the ALDC Software 1. Click on the ALDC icon on the desktop to start the application.
XCede® | Backplane Connectors | Amphenol
While maintaining the same mating interfaces, XCede connector design provides designers with readily available 85Ω and 100Ω solutions to meet a wide variety of application needs, including Ethernet and PCI.
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 I Key Code
Applications. Back; Waterproof IP-Rated; Non-Magnetic; QPL Military Approved; 12G SDI; Ruggedized; Board-to-Board; Low-PIM; High Frequency; Extreme Exposure; Quick Locking; ... FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 I Key Code FAKRA 2 Compatible. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Thermo-Trex® 200-HD Single Conductor Cable - TPC Wire
Thermo-Trex® 200-HD Single Conductor Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. ... 4 AWG: 133/25: 226: 0.399: 168: No Shielding: 441002BLK: 441002WHT: 441002RED: 2 AWG: 133/23: 305: 0.474: 267: No Shielding: 441001BLK: 441001WHT: 441001RED: 1 AWG ...
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Applications. Back; Waterproof IP-Rated; Non-Magnetic; QPL Military Approved; 12G SDI; Ruggedized; Board-to-Board; Low-PIM; High Frequency ...
Cable Assemblies | Products - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
PanelMate ATHD - Amphenol Sine
Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications. Features. Wire range 4-14AWG
TRO2-VU0 - amphenol-antennas.com
Gain, Max 2.8 dBi 4.5 dBi 4.0 dBi 4.5 dBi 5.5 dBi Azimuth Beamwidth Omni 360° Impedance 50Ω VSWR ≤ 1.8:1 ≤ 1.8:1 ≤ 1.6:1 ≤ 1.6:1 ≤ 1.5:1 Min. Isolation 11 dB 20 dB 25 dB 40 dB 40 dB PIM Rating 2x20W ≤ -153 dBc Maximum Input Power 20 W per port 617-5925 MHz 2-Port Ceiling Mount Omni Antenna MECHANICAL SPECIFICATIONS
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
RP-TNC Jack 4-Hole Flange 50 Ohm | 122385RP - amphenolrf.com
RF Connector RP-TNC Jack 4-Hole Flange 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Modular Jack - RJHSE Series - Amphenol CS
for LAN applications such as adapter cards and routers. Shielded and non-shielded versions are available, with a variety of color options for LEDs and housings, as well as several gold plating thicknesses to choose from. TARGET MARKETS. Modular Jack - RJHSE Series § Standard profile § Right angle versions are available for 1/2/4/6/8 ports §
2C6U4MT360X12Fwxys4 - Amphenol Antenna Solutions
Canister, 4FT, 24-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
Defense | Markets - Amphenol
Search for Amphenol products by Amphenol market or product application. Products (current) Markets Businesses Sustainability Investors Defense Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear ...
barometric amplified pressure sensors
4.5 and 5.5 volts. 600 to 1,100 mbar Barometric Pressure Sensor •Barometric Pressure Range • Temperature Compensated ... All Sensors does not assume any liability arising out of the application or use of any product or circuit described herein, neither does it convey any license under its patent rights nor the rights of others. Parameter ...
Connectors | Products - Amphenol
The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 mm of the board) series with an extremely small board footprint (2mm x 2mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz.
Model 085010-33524 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Industrial | Markets - Amphenol
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Products Related To Your Application. 7-16 Straight Crimp Jack Times LMR-600 Optimized 50 Ohm 272124-10.