Search Results for 4 pin connector
SFV18R-4STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 18 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
A3
4 pos, receptacle, pin, atm series, snap fit b atm04-4p-sf01xxxa3 1 1 louie.yin 17/aug/22 orion.li 18/aug/22 tommy.xie 19/aug/22 none notes: unless otherwise specified 1. material: ... all connectors a2 note 1 - seal retainer changed to black 9/nov/22 jah dh a3 added colors blu-org to color chart 31jul2023 jah dh color part number part number ...
CUSTOMER DRAWING M - Amphenol Sine
connector acc. to ISO 11783-2 Version frei konfektionierbar mit Kabelverschraubung version free assembly with cable gland 102 Zul. Abw./Tolerances : A2 / CUSTOMER DRAWING Drawn Gez. ... Pin, Nickel-plated 16 14-16 Stamped & Formed AT62-14-0122 Female Contact - Socket, Nickel-plated 14-16 Stamped & Formed ...
SIM2D44VG - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Plugs; SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; ... SIMM0412PN Module For crimped contacts Pin Without peripheral sealing 4 contacts #12 Supplied without contact Polarization N ...
TITLE: DWG NO - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
LD25P24A4GV00LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Delta D Part Number LD25P24A4GV00LF. ... Input Output Connectors, Signal 25 way Pin Straight, Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness.
10148904-101ULF | M-SERIES | Amphenol
Amphenol is one of the leading manufacturers of Mezzanine Connectors. Contact us today for more details of M-SERIES, part number 10148904-101ULF ... M-SERIES, 4 MM Receptacle, 4-Pair, 40-Column, 520-PIN, 30μin. Plating. Environmental Compliance. Click to download Certificate of Compliance Report.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
UHF Straight Crimp Plug RG-214 50 Ohm | 182311 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-214 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Amphenol MP-52RJ11SNNE-025 Shielded Category-5e RJ11 Ethernet Cable (2 ...
Buy 25ft Amphenol MP-52RJ11SNNE-025 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
16 & 18 AWG Mini & Micro Retractile Quick-Connex - TPC Wire
7 Pin Molded Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies Military ... 4. SOLID BRASS CONTACTS ARE NICKEL COATED AND GOLD ... signal applications. 5. EXTRA LONG GROUND PIN — Ensures first-in, last-out contact for safety in AC applications. 6. PIN ORIENTATIONS ARE DESIGNED TO MEET MINI AND MICRO FEATURES & BENEFITS
RADSOK® | Voltarius | Products | Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
Amphenol MP-5FRJ11SLPS-002 Flat Silver Satin Modular Phone Cable Cable ...
Buy 2ft Amphenol MP-5FRJ11SLPS-002 Cables Direct from the Factory at Cables on Demand. Flat silver satin modular phone cables by Amphenol, the world leader in data communications interconnects, are designed for quick and easy installation and compatibility with most telephone systems. This particular phone cable features a 4-Conductor RJ11 plug connector on one end and 4 exposed conductors ...
A114019 Blank Seal Plug, Size 4, 4-6 AWG. Comparable to PN - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT60-204-0490 Pin Contact, Male, Machined Size 4, 6 AWG, Nickel Plated. Comparable to PN# 0460-204-0490. REQUEST A QUOTE. AT60-204-08141 Pin Contact, Male, Machined Size 8, 8-10 AWG, nickel plated. Comparable to PN ...
BergStak® 0.40mm | FCI Basics | Board-to-Board Connector - Amphenol CS
Amphenol BergStak 0.40mm is a compact 0.40mm pitch board-to-board connector with 1.5–4mm stack heights, 10–100 positions, and shock ... 1.50 mm, 2.0 mm, 3.0 mm, 3.5 mm, and 4.0 mm stack heights, supporting 10 to 100 positions; Applicable for various applications; Lock feature on contact area; Tactile sensing while mating in palce. Provides ...
SMA Panel Mount Plug 4-Hole Flange Flat Tab 50 Ohm | 132164 - Amphenol RF
RF Connector SMA Panel Mount Plug 4-Hole Flange Flat Tab 50 Ohm. Downloads. 132164 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1551M1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
T 3363 404 - M16 Rear mounting female receptacle with ring n
T 3360 058 - M16 Male right angled cable connector with internal strain relief and metal locking ring. 5 contacts, gold plated, 4-6mm cable diameter Contacts included. REQUEST A QUOTE T 3362 018 - M16 Front mounting male receptacle with ring nut. 5 contacts, gold plated Contacts included.
medi | mate Interconnect
5 0.9 22 1,050 V RMS 7.0 <4.5 4 0.9 22 1,200 V RMS 8.0 <4.5 2 1.3 20 1,200 V RMS 10.0 <3.5 *30C Heat Rise Limit SPECIFICATIONS Panel-mount receptacle with sockets Cable-mount receptacle with Plug with locking nut Plug with nut for bend relief sockets and optional bend relief Mechanical • Mating cycles: 2,000
SIM2D84NG - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; ... SIME0412PN Module For crimped contacts Pin With peripheral sealing 4 contacts #12 Supplied without contact Polarization N ...