Search Results for 4 pin connector
AT04-6P-SR02BLK 6-Way Receptacle Male Connector with Strain Relief ...
AT04-6P-SR02BLK 6-Way Receptacle Male Connector with Strain Relief Endcap and Reduced Seal, Black. Comparable to PNs# DT04-6P-CE09, 934444501-6-Way Re. Call Us 1-800-394-7732; My Account; ... AT6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit. REQUEST A QUOTE. AT06-6S-CAP Protective Cover for 6-way Plug. Comparable to PN ...
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
FCI Basics Metral® product family offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series. ... Varying pin length enables first-mate, last-break capability; Allows sequential connection of pins for design flexibility and offers protection;
AT04-08PA-PM16 8 Position Receptacle, Pin, Panel Mount, Key - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATM and AHD Series™ AT04-08PA-PM16 8 Position Receptacle, Pin, Panel Mount, Key A, Self-Threading, Reduced Diametr Seal, Strain Relief-8 Position Receptacle, Pin, Panel M. Call Us 1-800-394-7732; My Account; Home ...
ATHD04-1-12P 1 Position Receptacle, Pin, Contact Size 12. C - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Pin, Contact Size 12. Comparable to PN# DTHD04-1-12P. $0.00. Receptacle. PART NUMBER: ATHD04-1-12P. Datasheet: View / Download 3D Model: View/Download. 1. Circular. 69. 25. Plastic.
ecomate® RSSM | Rugged Metal Superior Seal Connectors - Amphenol Sine
Available in 8 Shell Sizes and 28 Insert Arrangements . Amphenol Sine Systems’ ecomate® RSSM (Rugged Superior Seal Metal) Series of circular metal connectors matches all the specifications of the ecomate® RM (Rugged Metal) series with the addition of Superior Seals (+125°C) which increase the IP ratings to IP67/69K (in mated condition). ecomate® RSSM Plugs are only to be mated with ...
ST69 Speed and Temperature Sensor, Standard Horizon 4-Pin - Gemeco
Home / Transducers / Speed/Temp / ST69 Speed and Temperature Sensor, Standard Horizon 4-Pin. ST69 Speed and Temperature Sensor, Standard Horizon 4-Pin. Part # ST69-4. MFG # ST69-4. ... Display Connector: 4. Tilted Element: ...
RT00142PNHEC Square Flange Receptacle, Male, with O-ring Seal and End ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT00142PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Sizes 2.5mm & 16AWG, 23A & 13A/5
eco mate rm - Amphenol Sine
Plug with pin match with long cord grip Plug with pin match and short cord grip 10 68.0mm 58.0mm 68.0mm 58.0mm 12 74.0mm 65.0mm 74.0mm 64.0mm 14 74.0mm 65.0mm 74.0mm 64.0mm ... Step 9: Insert contacts into connector cavities Step 10: Assemble back shell Technical Information eco ...
FCE17 D-Sub Filter | Input Output Connectors | Amphenol
Wide Offering with 9/15/25/37 standard arrangements, and Power/Signal Combos, in Pin and Socket Types, with PCB tails or solder cups; Direct replacement of standard non-filtered connectors for both Power and Signal; Wide Operating Temperature Range from -40°C to +85°C; Meets variety of demanding environments
COMPLIANT WITH USCAR EWCAP & USCAR-2 SPECIFICATIONS - Amphenol CS
wwwmeno-icccom Ameno Inormtion Commnications nd Commerci Prodcts HSBridge Connector System MATERIAL §§Housing: High Temperature Polymer, UL94V-0 §§Dielectrics: High Temperature Polymer, UL94V-0 §§Terminal: Copper Alloy §§Shell: Zinc Alloy MECHANICAL PERFORMANCE §§Insertion Force: 45N max. §§Extraction Force without Locking Latch: 45N min. §§Extraction Force: 110N min.
Connectors | Products - Amphenol
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. ... (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors ...
Power Connectors - Positronic The Science of Certainty
The Scorpion connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP), these connectors are so versatile, you’ll be able to create the perfect power connector for your needs.
MULTIPIN CONNECTORS - Amphenol Australia
ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd Telephone 61 3 8796 8888 Fax 61 3 8796 8801 www.amphenolaudio.com 130 MULTIPIN CONNECTORS ACCESSORIES PINS PART NUMBER 34.16 31.5 110 4.7 (1.35)(1.24) (0.18)(4.33)- - 13 MP-25043-13S
ATP06-4S | 4-Way Connector Plug, Female - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATP04-4P-KIT01 4 Pin Receptacle, Wedge and Contacts Kit. REQUEST A QUOTE. ATP04-4P-MM01 4 Position Receptacle, Male, Reduced Diameter Seal, End Cap, Grey. Comparable to PN# DTP04-4P-CE01.
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole) - TPC Wire
Quick-Connex™ 10 & 12 AWG Cordsets (3 & 4 Pole) make the replacement of electrical connections quick and simple. ... Extra Long Grounding Pin . Ensures first-in, last-out contact for safety. ... Industry standard for 12 and 10 AWG Mini connectors. Resources. Product Overview. View Spec Sheet Build Your Own 14, 12 & 10 AWG Quick-Connex Cord ...
epower-connectors-catalog-amphenol-industrial
PIN-11-50 11.1mm pin contact asm 50mm² PIN-11-70 11.1mm pin contact asm 70mm² PIN-11-95 11.1mm pin contact asm 95mm² CBL-GROM-11-50 11.1mm power cable grommet 50mm² CBL-GROM-11-70 11.1mm power cable grommet 70mm² CBL-GROM-11-95 11.1mm power cable grommet 95mm² CBL-CLMP-50-42 Cable clamp 50mm², 2-way 400 AMP
AT04-4P-BM01RED 4 Position PCB Flange Mount Receptacle, Pin - Amphenol Sine
AT04-4P-BM01RED 4 Position PCB Flange Mount Receptacle, Pin, Gold Plated Contacts Included, No Potting, Red-4 Position PCB Flange Mount Receptacle, Pi. Call Us 1-800-394-7732; My Account; Home; ... AT06-4S-SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE13 ...