Search Results for 4 pin connector
Space-Saving PCIe® Gen 5 Flip CEM - Amphenol CS
The PCIe ® Gen 5 Flip CEM is a newly introduced vertical card edge connector that adheres to the PCIe ® standard mating interface. Its unique design features "JJ" or "LL" type contacts, resulting in a significant reduction of up to 19.5% in the keep-out area compared to traditional CEM connectors. Amphenol’s Flip CEM connectors can support bandwidths up to 32GT/s (Gen5) and can mate with ...
Full performance, compact sensors
Frequency response, ±3 dB 0.4 Hz to 14 kHz Connector 2 pin, MIL-C-5015 Protections EMI/RFI, reverse wiring Operating temperature range –50° to +120°C Weight 62 g Height 1.81 in / 46 mm Diameter 0.69 in / 18 mm View all 780 series models at buy.wilcoxon.com. Full performance, compact sensors 780 series Reliable performance
Cable Assemblies | SV Microwave
Our versatile catalog includes SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM, and SMPS series, offering various connector body styles and orientations, cable lengths, and diameters. SV Microwave's cable assemblies are organized into three categories: ... 4. 7033-0044. 1.85mm Cable Assemblies 7033-0044. Add to compare list Datasheet. Part # 7033-0036
Industrial Electronics | PCB Piezotronics
4-Socket Connectors. M12 Connectors. BNC Connectors. Breakaway Connectors. Handheld Data Collector. CSI Data Collector. Rockwell Entek Data Collector. Field-Installable Connectors. Connector Specs. Data Collector Connectors. Cable Configurator. Accelerometers. Low-Cost ICP® 2-Pin MIL Connector.
VITA 78 SpaceVPX Connector - amphenol-aerospace.com
• Vibration- 4 point backplane contact system for extreme vibration applications. • Compliant (press-fit) Pin Technology- tested with various PCB platings to verify performance and reliability. • Current Capacity – power wafers and wafer configurations to support VITA 78 Space utility management modules.
Model 393A03 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top: Mounting Thread: 1/4-28 Female: 1/4-28 Female: Mounting Torque: 2 to 5 ft-lb: 3 to 7 Nm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081B20:
MB1CKN0800 Straight Plug, Less Contacts - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... SC000146 1.0mm pin contact, 28-24AWG. Gold Plated . REQUEST A QUOTE. SC000035 1.0mm pin contact, 22-18AWG. Gold plated. REQUEST A QUOTE. SC000030 1.0mm socket contact, 28-24 AWG. Gold plated
Rib-Cage Board to Board - Amphenol CS
4. Features & Benefits 5. Markets & Applications 6. Marcomm Collaterals . Product Presentation – Rib-Cage® Board to Board 3 The comprehensive Rib-Cage® system includes dual-row, pin and-socket connectors for right-angle and mezzanine connections between printed circuit
Zhaga Book 18 FLS Series for Outdoor Smart Lighting - Amphenol CS
Zhaga Book 18 FLS Connectors. The FLS Receptacle is designed with 4 contacts for Power, DALI and Digital I/O, and mounts on a Luminaire, supporting smart lighting controls, sensor applications, and wireless communication. The housing for a Photocell/Sensor Module assembly is made of mating FLS Base /Extension Module and Dome.
Piezoelectric velocity transducer - Wilcoxon Sensing Technologies
Mounting 1/4-28 UNF tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J9T2A Connections Function Connector pin power/signal A common B ground shell. Created Date:
TEDS general purpose accelerometer
Mounting 1/4-28 tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J10 / J9T2A Connections Function Connector pin power/signal A common B ground shell 98832 Rev.B.1 10/18 2 PIN 15/16" hex 1/4-28 1.0" mounting hole 1.78" 2.42" Created Date:
MP16M12E06G10 PCB Contact - Short Version
Our Product Lines. ecomate Connectors. ecomate Aquarius. 10-3 Position. CONTACTS- Size 16. PCB Contacts Male (Pin) MP16M12E06G10 PCB Contact - Short Version, Size 16, Gold 10µ", Male. MP16M12E06G10 PCB Contact - Short Version, Size 16, Gold 10µ', Male.
RT07128PNH Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet Coupling ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT07128PNH Receptacle, Jam Nut, 8 Position, Male, Shell Size 12. Compatible to part # UT07128PH, G4B1288PN-Receptacle, Jam Nut, 8 Position, Male, Shel
Model HT640B02 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top: Electrical Connections (Pin A) 4-20 mA Pos (+) 4-20 mA Pos (+) Electrical Connections (Pin B) 4-20 mA Neg (-) 4-20 mA Neg (-) * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
Connectors | Products | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps
B A5 - Amphenol Sine
CONNECTORS REFER TO PART NUMBER CHART FOR AVAILABLE CONNECTOR COLORS 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
3-Socket Connectors | PCB Piezotronics
Our 3-socket MIL connectors are designed to mate with a variety of specialized equipment, including: Biaxial ICP® accelerometers for simultaneous X and Y axis vibration output. TO ICP® accelerometers for simultaneous vibration and temperature output. RV and RVVO vibration transmitters for simultaneous vibration output in current and VAC.
Electronic Vibration Switches | PCB Piezotronics
4-Socket Connectors. M12 Connectors. BNC Connectors. Breakaway Connectors. Handheld Data Collector. CSI Data Collector. Rockwell Entek Data Collector. Field-Installable Connectors. Connector Specs. Data Collector Connectors. Cable Configurator. Accelerometers. Low-Cost ICP® 2-Pin MIL Connector.
Airmar Technology Corporation | Home
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...