Search Results for 4 pin fan splitter
ATM06-3S-KIT01 3-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205. REQUEST A QUOTE. AT27-003-1200 Metal Mounting Clips, 11mm hole diameter, stainless steel. Comparable to PN# 1027-003-1200 ... Pin, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-3P ...
4 3 2 1 - charlesindustries.com
4 3 2 1 D C B A ISS. REV. REV 07-28-99 COMPUTER GENERATED DRAWING 4 3 2 DO NOT SCALE DRAWING 1 R SCALE DRAWING NO. CAD FILE NAME SHEET Charles Industries, Ltd. www.charlesindustries.com 9.00 GROUND LINE 39.35 14.0 26.2 29.5 17.0 3.5 27.8 12.8 23.7 9.2 16.6 34.5
Excel|Mate Mono - Amphenol Australia
P/N: HVS1S-203FC (socket) / HVS1S-203MC (pin) P/N: HVS1P-203MC (pin) / HVS1P-203FC (socket) PLUG. 18 CONTACTs Contact type for connector Contact size Part number Rated Current For cable section Extraction tool Pin socket signal: HVG402/403/492 1.0mm HVG20m1 HVG20F1 7.5A max 0.5 to 1.0 mm2 HV-TOOL-20R
Panel Antennas 7680000 - amphenolprocom.com
4 kg / 8.82 lb: Mounting Bracket: 0900996/00 - To fit pipes of up to 115mm diameter in addition to the integral mounting bracket. (Ordered Separately) Mounting: Integral mounting bracket to fit 48 mm diameter pipe and provides ±8° mechanical tilt. Diagram and Mounting. RADIATION PATTERNS.
LEADER IN LNG TEMPERATURE SENSORS - CMR Group
Improved detection of potential explosions and damage to expensive equipment caused by low temperature gas leaks is provided by advanced marine LNG temperature sensors now available from the CMR Group.
B RT0W01626S*H* B1 - Amphenol Sine
2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for reference use only. panel cut out reference 4-Ø3.20+0. ...
Basic Types of Test and Measure Equipment - Amphenol CS
Amphenol ICC’s DDR3 standard and SO-DIMM connectors go into the motherboard of oscilloscopes, while USB 2.0 connectors are found as panel I/O interfaces and Minitek Pwr wire-to-board power connectors connect the processor fan to the motherboard.
HVDC | High Voltage Connectors | Products | Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Features & Benefits: Weight savings with a composite shell and hollow pin design threaded or lug termination
Model K2060E060 | PCB Piezotronics
Model K2060E060:Modal Shaker Kit, 60 lbf pk sine force, 1.4" pk-pk stroke, includes 2060E modal shaker with 2050E09 power amplifier, cooling package,
ACU-I20-B3 - amphenol-antennas.com
• 2x8 Pin Connector Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... 124.5 x 138 x 29.2 (4.9 x 5.4 x 1.1) Not including two end connectors.
Model 646B12 4-20 mA Output Accelerometer Installation and ... - PCB
vibration sensor and a 4-20mA vibration transmitter. The sensor outputs a 4-20mA signal that is proportional to the overall velocity or acceleration of the machinery. Ideal for monitoring the vibration of process equipment such as fans, motors and pumps, the output of the sensor is used for process control or predictive maintenance. There
Amphenol Antenna Solutions
10000018582 | Revision 4.0 | MAY 2024 | Amphenol Antenna Solutions 5 For more information, visit www.amphenol-antennas.com NAR Conover & Meriden +1 (779) 970-1605 Technical Support support@amphenol-antennas.com APAC Shanghai +86 (21) 3773 8888 Technical Support apac.bsa.support@amphenol-antennas.com
Industrial piezoelectric accelerometer design
Industrial accelerometer design, 2009 Wilcoxon Sensing Technologies proprietary 38 • Low frequency measurements need low frequency accelerometers – For machines that run below 600 RPM, a low frequency
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Antennes de base - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Pin the Reeling Cable on the Crane Application - TPC Wire
Pin the Reeling Cable on the Crane Application Posted by TPC Team on February 10, 2016 Choosing the right reeling cable for your crane application can feel like a game of chance.
ME1014010201041 | Mini Cool Edge 0.60mm | Amphenol
ME1014010201091. Mini Cool Edge 0.60mm 140 signal pins, Surface Mount, Right angle, Seating height 4.05mm
Model 699A05 4-20 mA Loop Calibrator Installation and Operating Manual
N û ì¦>ú „Ì%®e¨hOðû(xT Þ®¿* 3 ”·ÖôM”£äÀ(É`7×øÂü‹ ÈX1ÚÿürHÈãDowõÿ ¾ýÿý?öÿýß÷!†S Ê’ÿëKþUˆa ðŸ û ô"!í¦¿Çÿî¾ÿûñ Zÿ @_köd ò”¿"`Gÿ2 ' àÖ×éSÿ aÎ8[ÿÿñ ÚÿÌïÿký/ÿ ¿?þUd^Ô}ÿ”¥ä»3 #Ø—Ó¤¤¡cÿò ² q© ÊRÿù û/þ’ãâ? _u~Õ"L¢ò”¿Ù ...
Model 2060E | PCB Piezotronics
Model 2060E:Modal Shaker, 267 N (60 lbf) pk sine force, 36 mm (1.4") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature
Model J353B04 | PCB Piezotronics
4.5 to 7.5 VDC: Excitation Voltage: 12 to 30 VDC: Constant Current Excitation: 1 to 20 mA: Measurement Range: 300 g pk: 2943 m/s² pk (J) Ground Isolated. English SI; Frequency Range: 1 to 5000 Hz: Frequency Range: 0.7 to 9000 Hz: Resonant Frequency: 22 kHz: Electrical Isolation: ≥100000000 Ohm: Size - Hex: 0.50 in: 12.7 mm: