Search Results for 4^2-5(4) 6
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. The housings are available for 1- to 14-pin connectors. ... 4B0 973 712 A 42039400 4 II 42123600 1J0 973 713 42032100 6 I 42121700 1J0 973 713 A 42039000 6 II 42126400 ...
RP-TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; ... N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters;
WF-78-A - Wall feed through (wi - RFS Technologies an Amphenol Company
Air Dielectric Cable [HCA] High Power RF Air Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" 3" 4" 5" 5-1/2" 6-1/8" Field Installable Connectors Tools & Accessories. Cable Pressurization Dehydrators. Microwave Waveguides Elliptical Waveguides Rectangular Waveguides Twistflex Waveguides Waveguide Tools & Accessories.
R-VPX Evolution 2 - Amphenol Socapex
4. Insert Type M 50 Micro-Inches Gold C 30 Micro-Inches Gold 5. Plating R o H S A m p he n o l E U / 20 9 5 E C 1 Tin 2 Tin-Lead 6. Contact Termination Finish J6 J5 J4 J3 J2 J1 J0 P6 P5 P4 P3 P2 P1 P0 R-VPX Ruggedized VITA 46 * Refer to Step 6 (Contact Termination Finish) to complete part number †Contact AAO for Available Rotations R o H S A ...
D-DF - Amphenol CS
for holes ø3.2 (.126”) M3(G) or #4-40(H) 7.2 (.283”) 5.6 (.220”) Ø0.78/0.86 (.0.31”/.034”) 5.6 (.220”) 2.8 (.110”) 5.6 (.220”) 1.52 (.060”) max 7.2 (.283”) 6.2 (.244”) Termination TECHNICAL DATA D-DF / E18 Solder Cup: Wire Wrap: Straight PCB: Grounding tabs: 5 M3(G) or #4-40(H) ø L L 1.6mm PCB For straight termination ...
epower-connectors-catalog-amphenol-industrial
ePower 400A 5.03 4.23 2.93 2.13 0.266 ePower 700A 7.78 6.42 4.682 3.322 0.266 Size (Inches) 2-Pole Receptacle Dimensions A B ePower 200A 1.565 2.5 ePower 400A 1.565 2.5 ePower 700A 2.59 3.97 2-Pole Plug Size (Inches) 2-Pole Plug Dimensions A ePower 200A 2.034 ePower 400A 2.34 ePower 700A 3.776 Size (Inches) 2-Pole Plug Dimensions A B C ePower ...
PwrBlade+™ Connector System - Amphenol CS
5.4 Design and Construction Connectors shall be of the design, construction and physical dimensions specified on the ... Receptacle signal contact 27N[ 6 lbf] maximum 7.2.1 Per EIA-364-5 7.2.2 Measure force necessary to correctly apply a specimen to a printed circuit board at a
SMPM Right Angle Crimp Plug RG-178 RG-196 50 Ohm
1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; ... N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters;
FP12X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 ardent concepts, inc. is prohibited. d 04/22/15 sd proprietary and confidential sizeb title: dwg. no. rev scale: 3:1 sheet 1 of 1 revisions rev. description date approved microstrip footprint 12lead 40ghz connector fp12x1-2.54-ms-1 d www.ardentconcepts.com in part or as a whole without the written permission of
PERFORMANCE SPECIFICATION ACCELEROMETER Model 7270AXXM6-ZZZ) - PCB
2.2 ZERO SHIFT DUE TO HALF SINE 0.5 mV maximum . ACCELERATION CAUSING 200 mV . AT FULL SCALE RANGE . 2.3 MOUNTED FREQUENCY RESPONSE [ 2 ] ±10% typical to 10 000 Hz . 2.4 TRANSVERSE SENSITIVITY < 5% typical . 2.5 SENSITIVITY DEVIATION DUE ±10% maximum, 0°F to +150°F (-18°C to . Document Number
4phi connector | Amphenol Global Search | Amphenol
Amphenol's Mini Power Plus 4.2 connector system with a 4.20mm pitch, supports up to 13A per pin and 20-16AWG wire, ideal for wire-to-board power applications. ... 4 and 6 pin counts. These are polarized connectors that can prevent any misalignment between the PCB sockets and plugs. ... • 5 different plug and receptacle connector ...
SMA Right Angle Plug to SMA Straight Plug RG-174 50 Ohm 250 mm
1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; ... N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters;
BNC Straight Twist On Plug RG-59 RG-62 50 Ohm | 031-5136-RFX
RF Connector BNC Straight Twist On Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
PowerLok 14mm单芯2代弯头组装式连接器安装说明 The Assembly Manual for PowerLok 14mm ...
PL28(X)-50(X)-XX-2-5 PowerLok 14mm单芯2代弯头组装式连接器安装说明 The Assembly Manual for ... 120mm² ±22.6 0.4 ±15.44 0.25 5000N 单芯2代14mm弯头组装式连接器安装说明 The Assembly Manual for 1POS PowerLok 14mm G2 90D Plug Connector ...
Distributor Inventory Search - Amphenol RF
1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; ... N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters;
6-Cavity base station duplexers for the 450 MHz band - AMPHENOL PROCOM
Weight Approx. 4.6 kg / 10.14 lb. Approx. 2.5 kg / 5.51 lb. Environmental Operating temperature range -30 °C to +60 °C -30 °C to +60 °C Frequency Stability Approx. 4.5 ppm / °C Approx. 4.5 ppm / °C ORDERING Model Product No. Description Frequency DPF 70/6-150-2/3 N(f) 200000369 CAVITY TYPE: 1/4 λ 2 - 3 MHz ...
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-71008-1RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
THREADED FASTENER DESIGN AND ANALYSIS - PCB
4 The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The fourth zone is the post-yield zone, which begins with an inflection point at the end of the elastic
LEAD FREE PART NUMBER TERMINAL TYPE REFER DRAWING # 10159408 - Amphenol CS
70472-x00zlf refer drawing # 10159408 lead free part number r terminal type pds: rev :r status:released printed: nov 09, 2020. notes: 5. indicated holes are unplated.
FAKRA GEN 3 Straight Crimp Jack RG-59 RG-62 50 Ohm B Key Code
Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S