Search Results for 4.8*2.5
193-2821-016 | Amphenol Global Search | Amphenol
Amphenol’s BergStak® Lite 0.8mm is a flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions. Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series).
ZTP-135BS Thermometrics Thermopile IR Sensor
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 38 54 70 V/W 500K, 1Hz Responsivity T.C. -0.03 %./ °C Noise Voltage 32 nV rms R.M.S., 25 °C NEP 0.59 nW/Hz1/2 500K, 1Hz Detectivity 1.18 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms ...
SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB
SV Microwave offers the SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB P/N: 9311-20020 with superior mechanical and environmental specifications!
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/62de21b6-9093-46f1-bcc7-ac3700dcc8a7","id":"62de21b6-9093-46f1-bcc7-ac3700dcc8a7","productNumber":"RA201A ...
Thermometrics NTC SP Series - amphenol-sensors.com
A 5 19.8 1.5k to 3.6k A1 A2 A3 A4 A5 A6 – B5 B6– –C6 A 6 22.1 3.6k to 6.2k A1 A2 A3 A4 A5 A6 – B5 B6– –C6 ... “2” = 0.05%/year “3” = 0.075%/year “4” = 0.1%/year “5” = 0.2%/year “6” = 0.5%/year. AAS-920-248B - 12/2014 www.amphenol-sensors.com
R111LH Chirp-ready In-hull - Airmar
2 kW. Airmar’s R111LH is an in-hull, 2 kW transducer which delivers excellent target detail, bottom discrimination, and bait and game-fish separation. ... The single, high-frequency ceramic operates at any frequency between 130 and 210 kHz and has a narrow, 8° to 4°, beam that provide tremendous bottom detail and fish-target discrimination ...
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
70 16.5 17.3 18.2 75 13.9 14.6 15.4 80 11.8 12.4 13.0 85 10.0 10.5 11.1 90 8.5 9.0 9.5 95 7.3 7.7 8.1 100 6.2 6.6 7.0. Title: Thermometrics ZTP-148SRC1 Thermopile IR Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Thermopile Infrared \(IR\) Sensors are used for non-contact surface, temperature measurement. The ZTP-148SRC1 Model ...
HBF058-08U1SS4-xxF Series - HYB - RFS Technologies an Amphenol Company
Air Dielectric Cable [HCA] High Power RF Air Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" 3" 4" 5" 5-1/2" 6-1/8" Field Installable Connectors Tools & Accessories. Cable Pressurization Dehydrators. Microwave Waveguides Elliptical Waveguides Rectangular Waveguides Twistflex Waveguides Waveguide Tools & Accessories.
CXL 150-1LW-SS-Ex - amphenolprocom.com
The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas. Before installing the antenna, please read the ATEX Product Manual carefully. ... 30.8 dBm (1.2 W) Polarisation: ... 3 dB Beamwidth, H-Plane: Omnidirectional: Impedance: 50 Ω: Gain: 0 dBd (2.2 dBi) VSWR: 1.5:1: Bandwidth: 18 - 21 MHz depending on ...
32405034004 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 With wave-washers 3 terminals
Electronic Standard Relay - ESR10 ISO Micro
OFF 12 V: ±0...2 V; 24 V: ±0...4 V Control current 1) 2) 10 mA (at 13.5 V respectively 27 V) (derating see chart) Switching frequency max. see chart Rising edge < 5 ms General data Reverse polarity load yes (reverse polarity conductive) 3) protection circuit, load circuit Cycle times 1) tON 0.5 ms tOFF 0.5 ms Temperature range -40 °C…105 °C
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
2.92mm Connectors SF1521-60070-1S. Add to compare list Datasheet. Part # 8032-4018 SMPM Female Termination (1/2 Watt) ... 4 Legs Available Inventory: 314. 2921-00057. SMA Connectors 2921-00057. Add to compare list Datasheet. ... Mon-Fri 8:00-5:00; Contact Us ; West Palm Beach, FL; 2400 Centrepark West Drive. Information. Sitemap;
system verilog bit-by-bit product | Amphenol Global Search | Amphenol
VME64x defines a new 160 pin J1 &J2 connector and an optional 133 pin hard metric 2.0mm J0 connector. It also offers more user defined I/Os. 3.3V and auxiliary power entry are available under the VME64x specification. ... workstations, and servers. The connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen. 4), even further to 32GT/s (Gen 5 ...
NTC Type NDK - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. ... 9/23/2015 8:21:02 AM ...
NTC Type NDP - amphenol-sensors.com
(2.4 mm) max 0.195 in ±0.04 (5 mm ±1) 2.5 in (65 mm) min Type NDP Specifications. Title: NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. ... 9/23/2015 8:28:32 AM ...
AM-031 - Amphenol Ardent Concepts
Figure 4: Mounting the Stiffener Block with Retention ... AM-031 Rev 5 7-24-15 MOUNTING TR Diagram 2: Exploded CAD image of TR12X1 assembly mounting on a PCB ... 5/16” 8 in-lb. (0.90 Nm) Open Ended Torque Wrench Prepare Open Ended Wrench Instruments and Ardent Tools
hvmc2p14 | Amphenol Global Search | Amphenol
hvmc2p14 | Amphenol Global Search | Amphenol tv07rqf-25-17s | Amphenol Global Search | Amphenol Model 352A60. Lead Time for 1-5 is 8 Wks. Lead Time for 6-10 is 10 Wks. Lead Time for 11-20 is 12 Wks. Lead Time for 11-20 is 12 Wks. High frequency, ceramic shear ICP® accel., 10 mV/g, 5 to 60k Hz, 5-44 top conn. ...
NTC Type NDK - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. ... 9/23/2015 8:21:02 AM ...
SIM2D45VA - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Plugs; SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; ... 2.5 mΩ : Weight; Weight: 22.12 g ... SIMM0816PN Module For crimped contacts Pin Without peripheral sealing 8 contacts #16 Supplied without contact Polarization N ...
AHDP06-24-18SN-SRA Size 24 plug, 18 positions, socket, stan
AT62-203-08141 Size 8 Machined Socket Contact, Nickel Plating, 60A, Wire Range 8-10AWG REQUEST A QUOTE AT62-203-12141 Size 12 Machined Socket Contact, Nickel Plating, 25A, 12-14AWG