Search Results for 40 usd to vnd
12.0 ± 0 - SV Microwave
F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPS R/A Female 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO.
Model 4115K-06A | PCB Piezotronics
Model 4115K-06A:PCB L&T Torque Sensor, Rotary Transformer, 1000 in-lb Capacity FS, Flanges and Splines per AND10262 & AND20002
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) EU RoHS Certificate of Conformance April 27, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: ...
Rugged Junction Boxes - Amphenol Aerospace | Accessories
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PROPRIETARY AND CONFIDENTIAL REV. DESCRIPTION DATE APPROVED RELEASED ...
1.12 free length detail b scale 18 : 1 6 0.91 compressed height 3.18 b b b item no. part number description default/qty. 1 ldand84sn0401 hand test lid 1 2 gpand84sn0401 guide plate 1
Model 642A11 4-20 mA Output Velocity Sensor Installation and ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
2082-6510-dB - Model - XMA Corp
-40 40 ±1.25 f redrawn in solidworks;included marking 15-223 7/15/15 t.kuhn 01-30 db 40 db part number description item no. ta-2082-6510-db attenuator, sma, air cooled, 5w, up to 12.4 ghz - 1 ta-2082-6524-40u assy, attenuator, sma, air cooled, 5w, up to 12.4 ghz, unmarked
Level Plus - temposonics.com
Level Plus ® SoCLEAN® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Amphenol CS-DSDHD26MF0-025 26-Pin (HD26) Deluxe HD D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDHD26MF0-025 Cables Direct from the Factory at Cables on Demand. 26-pin (HD26) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NTC Type NDK - amphenol-sensors.com
• Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK Dimensions in(5mm) max 0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max
Thermal Overcurrent Circuit Breaker 1410-L1/L4 1
12 4681020 40 … times rated current Trip time in seconds 10000 1000 100 10 1 0.1 0.01 Typical time/current characteristics at +23 °C/+73.4 °F mounting area operating area 1 .039 Installation drawings This is a metric design and millimeter dimensions take precedence (mm ) inch All dimensions without tolerances are for reference only.
Model 426A07 Microphone Preamplifier Installation and Operating ... - PCB
Model 426A07 Microphone Preamplifier Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
ZTP-315 Thermometrics Thermopile IR Sensor
Outline of Sensor Package and Pin Arrangement [unit: mm] Pin Arrangement 1. GND Thermistor 2. Thermopile 3. Thermistor 4. GND Thermopile AAS-920-590A-03/2014
Tower Mounted Amplifi er - amphenol-antennas.com
Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 Class1.2 Ingress Protection IP67 EMC EN 301 489-8/-23 Safety Standards EN 60950 Lightning Protection ANT, BTS 10 kA 8/20 μs RET Port 5 kA common mode
AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Features and Benefits
Installation Temperature -18°C to + 40°C Operating Temperature -40°C to + 75°C Ingress Protection IP67 / IP68 & GR--771-CORE Environmental Specifications GR 3122 3120 771. Page 2 amphenolbroadband.com | hone 800-677-2288 Mini Amphenol Multiport Terminal (Mini AMT) DS-60-1909 Rev. 1.0