Search Results for 4090 laptop specs
4U4MTSP1X06F xys4 - Amphenol Antenna Solutions
4U4MTSP1X06F xys4 REV062323NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 4 of 19 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Cable Components LGP - amphenolprocom.com
Good RF performance. Multiple lightning strike capability. Maintenance free operation. Available with 7/16 DIN-female or N-female connectors. Integrated High-Pass - characteristic.
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMA Bulkhead Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS292-047-FBSMA-060 DRAWN 2022-10-17 16:49:10. Created Date:
Model 261B12 Triax force link, charge, 1000 lb (Fx,y,z), 15 pC/lb (z ...
Model 261B12 Triax force link, charge, 1000 lb (Fx,y,z), 15 pC/lb (z), 32 pC/lb (x,y), ground isolated Installation and Operating Manual For assistance with the operation of this product,
Grainmaster i Intergrated moisture and temperature measurement
P1302 Specifications Description The P1302 piezoresistive pressure sensors are offered in a miniature 2.7 mm x 3.2 mm ( 0.10 in x 0.12 in ) die. When excited with 1.5 mA, the P1302 produces a millivolt output that is proportional to input pressure. The P1302 is available as a differential and gage sensor. With NovaSensor’s SenStable® process ...
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to 2.92mm Straight Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-MS292-060 DRAWN 2022-10-17 16:14:18. Created Date:
Dualok High Vibration D38999 Connectors - Amphenol Aerospace
Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications. Features & Benefits: Superior Electrical Performance: The Dualok system eliminates back-off under shock and vibration which significantly improves electrical performance under lightning strike, Electro-magnetic pulse ...
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMPS Size 16 Pin 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMP-047-P16DSMPS-120 DRAWN 2022-10-17 14:20:16. Created Date:
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Problems Faced During Application - ardentconcepts.com
Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables3 Connectors SMA, SMK (2.92 mm), or V (1.85 mm) Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 70 GHz
Military Reference Book - El-Cab
ensure in all cases when ordering that technical data is valid and that the specifications meet his/her requirements. 1) 0,35l/kW electrical power, randomized values between 30% and 80% of the power rating. Panda AGT 2500L 3 Panda AGT 3500L 4 Panda AGT 4000 PVMV-N 5 Panda AGT 4000/24V PVMV-N 6 Panda AGT 5000 PE-150N 7
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Specifications Weight of Instrument complete with Grinder-Compressor Unit: 1kg Dimensions of Instrument complete with Grinder-Compressor Unit: 195 mm length x 185 mm height x 100 mm width Power: x1 6F22R 9V battery LCD Resolution: 0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 ...
DESCRIPTION L I S T A m p h e n o l
PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM
Amphenol Corporation 2020 Annual Report
2020 ANNUAL REPORT 1 2020 Financial Highlights1 For the Years Ended December 31 2020 2019 2018 In millions, except per share data Net sales $8,599 $8,225 $8,202
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Centaur ExaMAX for Military 92 ohms | Centaur ExaMAX for Military 85 ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
Long flanged Receptacle monomodule With nut plate Polarization C
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
P162 Specifications Performance Parameters(1) Value(4) Units Notes Pressure Range -50 to 300 mmHg Gage Operating Temperature 50 to 122 °F (10°C to 50°C) Excitation 1 to 8 Volts AC or DC Zero Offset ±12.5 mV/V Sensitivity 12 to 27 mV/V/mmHg 2 Linearity and Pressure Hysteresis ±2% of reading or ±1 mmHg whichever is larger %FSO 3, 4 ...