Search Results for 4090 laptop specs
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Electronics | PCB Piezotronics
PCB Piezotronics manufactures a wide variety of electronics to power ICP®, PE (Charge Mode), MEMS, strain gage and other types of sensors. All of these products provide conditioning of sensor signals for transmission to data acquisition systems.
Handportable Antennas FLX 1812/...-FME - AMPHENOL PROCOM
Model Product No. Description Frequency; FLX 1812/DCS-FME(f) 140000220: DCS-1800/PCN cellular system: 1710 - 1880 MHz: Add to quote: FLX 1812/DECT-FME(f) 140000219
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
B A1 - Amphenol Sine
6.4 contact layout and all other specifications. ahdbm06-24-91sn-059 a1 release new drawing 04/jan/22 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked ...
Model 357B33 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Handportable Antennas FLX 1812/...-FME - amphenolprocom.com
Model Product No. Description Frequency; FLX 1812/DCS-FME(f) 140000220: DCS-1800/PCN cellular system: 1710 - 1880 MHz: Add to quote: FLX 1812/DECT-FME(f) 140000219
MODEL 6634C VIBRATION AMPLIFIER INSTRUCTION MANUAL Product Not ... - PCB
PERFORMANCE DATA AND SPECIFICATIONS 1-4 SECTION 2: UNPACKING AND CHECKOUT 1. INTRODUCTION 2-1 2. UNPACK 2-1 3. INSTALL OPTION BOARDS 2-1 4. SET JUMPERS 2-2 ... string commands transmitted over the RS-232 bus from a controller/computer (with the optional Model 35843 Serial Interface Board installed). Legacy Product Not For Sale. ENDEVCO 6634C ...
ug-88 | Amphenol Global Search | Amphenol
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.
SMA Straight Clamp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material
Splitters CPS2-160 - AMPHENOL PROCOM
Model N ° de produit Fréquence; 2 way coaxial cable splitter 135 - 175 MHz: CPS2-160: 135 - 175 MHz: Ajouter au devis
10-74914-4 | Amphenol Global Search | Amphenol
4.70 REF 11.20 REF 10.97 REF 2.50 TYP 0.70 TYP 0.60 THICKNESS; 4 8; 4.94 REF ; POSITIVE POLAR AMPHENOL PART: C10-760004-000 NEGATIVE POLAR AMPHENOL PART:C10-763569-000; Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information ...
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
A5
3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
CXL 70-1LW/… is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna which covers the 450 MHz band in three models.
Model ADP109 | PCB Piezotronics
Specifications; Documents & Downloads; 1/4 in microphone adapter for 1/2 in opening in CAL200 and CAL150 supporting the Spartan 730. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Build Out Your Measurement Chain.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
MMCX Right Angle PCB Jack Surface Mount 50 Ohm | 262105-10
RF Connector MMCX Right Angle PCB Jack Surface Mount 50 Ohm
SmartBoat - 4 Input, 4 Binary SW / 4 Relay / No CAN2 or Serial - Airmar
Browser-based interface, SmartFlex View, is accessed from any laptop, tablet, or mobile device, which features intuitive, menu-driven navigation for set up, control and management of connected sensors and networks. ... Specifications. Comm Method: ...