Search Results for 41612
41612 | Amphenol Global Search | Amphenol
Learn about the features, benefits, and specifications of DIN 41612 connectors, the most popular backplane interconnect systems in IEC 603-2 specifications. Find the part numbers and technical information of various styles, configurations, and terminations of DIN 41612 headers and receptacles.
DIN EN 60603-2 (DIN 41612) - CONEC
Within this connector series the variants B, C, D, E, F, G, H, M und R are available, depending on the contact density. the current carrying capability could vary from low through mid range to high current conductivity. This product family also includes half configurations.
DIN 41612 Headers and Receptacles | FCI Basics - Amphenol CS
DIN 41612 connector systems from FCI Basics are backplane interconnect system designed for Board-to-Board and I/O solutions available in both standard mount and reverse mount mating combination.
DIN 41612 Headers and Receptacles - Amphenol CS
DIN 41612 connectors are standard backplane interconnect systems for harsh environment applications. They are available in various configurations, terminations, and pitches, and comply with IEC 603-2 specifications.
DIN 41612 Accessories | FCI Basics | Shrouds - Amphenol CS
FCI Basics offers several DIN 41612 accessories that support harsh environment connector applications. These accessories include shrouds, latches and their frames, din polarizing key, hood/cover set.
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors from FCI Basics meet the fire safety standards required in Industrial (Transportation, Power) market. The 2.54mm pitch HT connectors comply with the relevant industrial standards.
din 41612 | Amphenol Global Search | Amphenol
Learn about the features, benefits, and specifications of DIN 41612 connectors, the most popular backplane interconnect systems in IEC 603-2 specifications. Find the part numbers and technical information of various styles, configurations, and terminations of DIN 41612 headers and receptacles.
86093487313765BBLF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86093487313765BBLF.
PCB connectors - CONEC
CONEC also offers connector solutions for the PCB level. The product portfolio includes Compact PCI, DIN EN 60603-2 (DIN 41612), DIN 41617 and PC104/PC104Plus connectors. Depending on theDepending on the connector type, versions with turned or stamped contacts in solder,press-fit and crimp technology are available.
BPS8B96FLD000E9LF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of DIN HEADERS & RECEPTACLES. Contact us today for more details of DIN HEADERS & RECEPTACLES, part number BPS8B96FLD000E9LF.
DIN 41612 High Temperature Grade Connectors (HT Series)
AFCI High Temperature (HT) DIN is most suitable for hazardous and high risk product platforms of fire safety applications required in the industrial market. Railway applications as per unified EU safety standard under EN45545 calls for high temperature grade material for the connectors.
DIN 41612; Up with Robust Design Improvements - Amphenol CS
DIN 41612 is a comprehensive backplane offering from Amphenol ICC with a legacy of nearly five decades. With a broad range of DIN 41612 styles; these connectors has an edge over other backplane connector solutions in terms of mass deployment specifically in Industrial and Instrumentation sectors.
Industrial Backplane Connectors - Amphenol CS
The Amphenol industrial backplane connector range is one of the broadest and includes hard metric, future bus, and DIN 41612 connectors.
DIN 41612 High-Temperature Headers and Receptacles - Amphenol CS
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market.
DIN IDC Cable Connectors and Cable Assemblies - Amphenol CS
DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system.
DIN Power | FCI Basics | High / Medium Power Connector - Amphenol CS
DIN-41612-BASED HIGH / MEDIUM POWER CONNECTOR. FCI Basics DIN Power connector offers contacts with medium power of 5.5A and high power of 15A range. This series includes connectors for board-mount or rack applications and is available in vertical receptacle and right angle header mating combination.
DIN 41612 HIGH TEMPERATURE HEADERS & RECEPTACLES - Amphenol CS
DIN 41612 High Temperature (HT) series meets the fire safety standards required in Industrial and Transportation market. The 2.54mm pitch DIN HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102 and EN45545-2. § High temperature resin, suitable for THR process § High reliability
Industry-Proven Backplane Connectors to Suit Your Speed Requirements
Low-speed backplane connectors like DIN 41612 were one of the first to be introduced in this field, and were commonly used in telecom industry that only supported speeds up to 1Gb/s. However, these are still in use and in high demand, as they serve many applications that require a lower speed.