Search Results for 420 : 60
Voltarius High Power Interconnect - Amphenol Aerospace
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology.
PDM: Rev:A Released - Amphenol CS
Humidity: Less than 60%RH Periods: Within 3months REVISION RELEASED ECR J09-0167 DATE 27/04/' 09 PAGE ALL REVISION RECORD REV This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI Electronics. No part of the information shown on this document may be used in
APXVBB4L20B 43-C-I20 - Amphenol Antenna Solutions
12-Port Panel Antenna (2x) 698-960 | (4x) 1710-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1906 x 305 x 180 mm 75.0 x 12.0 x 7.1 in Weight Antenna Only 16.6 kg 36.6 lbs Antenna with Mounting Bracket Kit MKS09P02 20.7 kg 45.6 lbs Antenna with Mounting Bracket Kit MKS09T02 23.0 kg 50.7 lbs Survival Wind Speed 241 km ...
ePower-Lite Series - Amphenol Industrial Operations
60.7 REF Y A KEY Z KEY U KEY A W KEY B 16.900.1 4xR2 30.800.1 6 4-M3 THREAD LENGTH 0.5MM 31.500.1 44.500.1 C 0.2M A B C 5x 3.20 4 MIN 2.75 2.75 8.25 16 16 5 44.5 38 30.8 52 KEYWAY DIMENSION 4X 3.2 5.7mm 2-Pole Electrical Plug with HVIL & Shielding Shell 36.8 23 47.8 MATE WITH RECEPTACLE MATE WITH RECEPTACLE 60.7 REF
Amphenol FCI 55443
C 2020 Amphenol Corporation Creo File:ELX-WC-A4C,REV F,2020-12-21 A B C D 1 2 3 4 1 2 3 4 A B C D ISO 1302 angular 0$ 2 0.XXX 0.050 surface 3.2 linear 0.XX 0.13 0.X 0 ...
ABS Coaxial Cable Product Type: T6Q60/40-FV Black
60% Aluminum Braid APA Laminate Shield 40% Aluminum Braid Underground Floodant Black PVC Jacket Cable Ordering Information Part Number Description NEC / CSA Listing 006Q64V01BK0610000R1 T6Q60/40-FV Black None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57
Unknown - Temposonics
Temposonics Model ER linear-position sensor 3 MTS Sensors Product Specification 550996 C Dimensions Mounting A robust aluminum extrusion forms the sensor housing, containing the sensor rod, magnet, sensing element and electronics.
SS60 50/200kHz, 600W, 12° Tilt, Furuno 8-Pin, DT - AIRMAR EMEA
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Telaire T5100 Series - amphenol-sensors.com
18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected *AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability <2% of FS over life of sensor (15 years) Pressure Dependence 0.135% of reading per ...
High Voltage 38999 Connector | Power Products - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
410-430 MHz - Amphenol Antenna Solutions
-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com . Title: 5047420.indd Author: mebrown Created Date:
HBF078-U2S4-420-LI - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
790-960 / 1710-2170 MHz - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Radome Material/Color UPVC / Gray Dimensions (Length x Width x Depth) 1980 x 270 x 137 mm 78.0 x 10.6 x 5.4 in Weight without Mounting Brackets 24 kg 52.9 lbs
FOR ONE UNIT - Amphenol CS
6.60 15.04 17.58 5.08 2.54 8.89 5.34 2.54 9.14 2.03 1.02 6.10 mxx3 0xh-t rjmg201 g amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: lcp, ul94 v-0; color: black 1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: select gold plating(see table) on contact area. 2.54um ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
PRELIMINARY - Amphenol CS
(3.60) (3.00) confidential product number contact plating note 10073379-001lf note 2 product number contact plating rohs compatibility 10134751-001lf tin over nickel (lead free) see note 8 preliminary 10134751 airmax power 11.5mm height r/a header assy 2x2 2017/06/20 2017/06/21 2017/06/21 2015/04/13 tian-zhao lin art lin
Model 357A67 Triaxial Charge Accelerometer, 0.40 x 0.45 inch, 3.0 pC/g ...
Model 357A67 Triaxial Charge Accelerometer, 0.40 x 0.45 inch, 3.0 pC/g, M3 thread, 4-pin conn Installation and Operating Manual For assistance with the operation of this product,
DIN RAIL MOUNT ICP® SIGNAL CONDITIONER - PCB
+60 to +110 °F (+15 to +45 °C) Electrical. Power Required (±10%) 24 VDC. Current Draw: 200 mA. Broadband Electrical Noise (1 Hz to 10 kHz) 200 µV rms. Peak Hold Reset: Solid State Ready. Discharge Time Constant (AC coupled) 1 sec. Physical. Size (Length x Height x Width) 4.46 x 3.9 x 1.78 in
Universal Broadband Enclosure (CUBE)
DS-60-1940 Rev. 1.0 Ordering Information Part Number Standard Mounting Overall Dimensions Thermal System Weight CUBE-BB48A2HX1 Pad Mount 86”H x 67”W x 37”D Fans/Vents 550 CUBE-BB48A2KX1 Pad Mount 86”H x 67”W x 37”D (2) 4K BTU DC HVAC 725 CUBE-BB48A2JX1 Pad Mount 86”H x 67”W x 37”D (2) 4K BTU AC HVAC 725 Dimensional Drawings