Search Results for 422e52 pcb
MMCX Straight PCB Plug Surface Mount 50 Ohm | 262108
PCB - Surface Mount: You May also be Interested in. MMCX Straight Solder Jack 0.034-inch Conformable 50 Ohm 262135. MMCX Straight PCB Jack Surface Mount 50 Ohm 262116. MMCX Straight PCB Jack End Launch 50 Ohm 262107-11. MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 908-42300-RFX.
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
BNC Straight PCB Jack Through Hole 75 Ohm | 031-70532
PCB - Through Hole: You May also be Interested in. BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112198. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 031-4890-9. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm 112425.
Ultraminiature Product Series Cutsheet 040621 - amphenolrf.com
AMC Straight PCB Jack, Surface Mount AMC4 Straight PCB Jack, Surface Mount AMMC Straight PCB Jack, Surface Mount PCB Footprint 3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132 = 1.32 mm Assembly Length in ...
PRELIMINARY ISSUE - amphenolrf.com
scale 1.000 pcb mounting hole scale 1.000 see detail a detail a scale 2.000 post mount hole high port grounding contact hole high port signal contact hole low port grounding contact hole low port signal contact hole customer outline drawing all other sheets are for internal use only preliminary issue
N-Type Adapters - RF Coaxial Adapters | Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type Adapters designed for radio frequency applications. N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Minitek127 Product Presentation - amphenol-cs.com
- PCB Receptacles and Headers Specifications Material. Environmental. Electric . Performance. Mechanical Performance • Housing : High Temperature Thermoplastic • Flammability : UL94V-0 • Terminal: Copper Alloy • Plating: Gold or GXT over nickel • Operating Temperature: -55°C to +125°C
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
supplier date | Amphenol Global Search | Amphenol
Search Results for supplier date Model M098EB001-50AC | PCB Piezotronics (en) 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] ... date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...
MMCX Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of MMCX Cable Assemblies designed for radio frequency applications. MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
00110023000 - Amphenol Air LB
1765 modules with components soldered on PCB; 1765 modules with components soldered on pads; 1100 modules. 1100 modules for crimped contacts; 1100 grounding modules; 1100 modules with solder cup; 1100 modules with PCB contacts; 1100 modules with individual mounting bracket; 1100 modules with stud; 1100 modules with component carrier junction block
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
PCB - Through Hole: You May also be Interested in. BNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm 000-68175-1003. BNC Straight Crimp Jack RG-179DS RD-179 Bulkhead Rear Mount 75 Ohm 112648. BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-5556-RFX.
Enhanced Power Connector Series from Amphenol Features Low Profile ...
available in busbar mount, right angle and vertical SMT compatible PCB mount. They offer wire terminations ranging from 6 AWG to 2 AWG and can transfer power from a cable harness to PCB or other power application. The Mini 5.7mm Amphe-PD offers a small footprint making it ideal for use in energy
RF Connectors for Quick Connect Applications
QMA PCB Through Hole Straight Jack Bulkhead 50 Ohm 930-163J-51P. View Details. Add to Parts List Add to Compare. QMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 930-117J-51S. View Details. Add to Parts List Add to Compare. QMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 930-110P-51A.
L77SDA15S1ACH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=10.40mm (0.409in), Row Pitch 2.54mm, 15 Socket, Flash Gold, Bright Tin Shell, 4-40 Front Screwlock, Ground Tab with Boardlock
Connectors | Products - Amphenol
Amphenol ICC introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting a high-speed signal up to 56G PAM4, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
BNC Straight PCB Jack Through Hole 75 Ohm | 031-71062
PCB - Through Hole: You May also be Interested in. BNC Straight Crimp Plug RGB 75 Ohm 112491-10. BNC Cable Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Front Mount 50 Ohm 112664. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5431-1010.
Infrared Gas Sensors Application Note 7 - sgxsensortech.com
More PCB space required Uses a cheaper MCU Careful choice of components is important Uses lower resolution ADC Requires knowledge of Analogue circuits The sensor can be further away from the MCU Slightly higher power consumption Can be used in logic circuits alarms Less flexible in changes Software Oriented (SO) Digital filters can be sharper than
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.