Search Results for 433mhz antenna
Compact Omnidirectional Antenna - PCTEL
This omnidirectional, low-profile antenna delivers high performance in a rugged, fixed mount housing. Designed to cover frequencies for industrial wireless data applications, it can be directly mounted on radio equipment or other enclosures via its mating bulkhead connector.
790-960 / 1710-2170 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antennas has 2 connectors located on the bottom of antenna Connectors Per Band, Type, Location 790-960 MHz 2 Connectors / 7/16-DIN Female / Bottom 1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom Lightning Protection DC Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics
DAS Antennas 802.0x.05.00 - amphenolprocom.com
It’s stylish design makes for a discreet installation in any modern office or industrial complex, and the antenna is simple to install with the minimum of fuss. Former Skymasts brand product. Specifications. Electrical; Model: 802.00.05.00: 802.01.05.00: 802.02.05.00: Frequency: 380 - 470 MHz: 380 - 430 MHz: 420 - 470 MHz: Max. Input Power:
Whip Antennas MU 906-X/... - amphenolprocom.com
The shadowing effect of the car roof often produces deep nulls in the radiation pattern from short antennas mounted on trunk or wing. This problem is solved using the MU 906-X/… antenna. Because of the colinear design this antenna provides a satisfactory omnidirectional gain even when mounted on trunk or wing.
Handportable Antennas ELF 900/...-TNC - amphenolprocom.com
Flexible skirt dipole antenna element built into an elastic shroud of hard-wearing and environment-proof plastics. “Elevated feed” ½ λ dipole antenna element – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same ...
8 element Yagi 335 - 375 MHz 7043360 - AMPHENOL PROCOM
An 8-element UHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 7043360 Frequency 335 - 375 MHz Max. Input Power 150 W
2 element Yagi 144 - 162 MHz 7031144 - AMPHENOL PROCOM
A 2-element VHF Yagi antenna for PMR/Trunked Radio, Broadcast and extended range VHF Aircraft Band applications. Produced to the highest quality standards These robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 7031144 Frequency 144 - 162 MHz Max.
Indoor ceiling mount antenna, 450-470 MHz - AMPHENOL PROCOM
Indoor ceiling mount antenna, 450-470 MHz DESCRIPTION A wideband, discreet ceiling mounted omni antenna for use in DAS systems covering UHF PMR bands. Supplied with screws for mounting. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 5211460 Frequency 450 - 470 MHz Max. Input Power 30 W Polarisation Vertical 3 dB Beamwidth, E ...
Indoor Omni / Bi-Directional Antennas - RFS Technologies
I-ATO5-43-698/4000M Indoor Omnidirectional MIMO Antenna 698-4000 MHz . Connectors: 4.3-10 female; Intermodulation (IM3): -150 dBc Close quick view
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
This antenna can be mounted using either of the following mounting kits. Mounting kits can be ordered as a separate line item with model number CUUX033X03F xyz0 or can be included with the antenna as a single line item. See Ordering Options (page 1) for details. 2-Point Pole Mounting Bracket Kit (Included with CUUX033X03Fxyz0-P)
Antenna Mounts, Cable & Accessories - PCTEL
Antennas – All Antennas – Smarteq Mounts & Accessories Antenna Type Base Station Bidirectional Covert Mount Embedded Glass Mount GNSS/GPS - High Rejection GNSS/GPS - Multiband GNSS/GPS - Precision GNSS/GPS - Timing GNSS/GPS - Tracking In-Building Indoor/Outdoor Fixed Mount Low Profile Whipless Mobile Multiport Combination Omnidirectional ...
Omni Antennas 7536395 - amphenolprocom.com
Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles or horizontal rails. The robust antenna design ensures reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7536395: Frequency:
Omni Antennas G-CXL 225-450C - AMPHENOL PROCOM
The antenna is extremely broad-banded and covers the complete band 225 - 450 MHz. G-CXL 225-450C is designed for fixation on supporting tubes with outer diameter between 27 mm and 65 mm. The construction of the mount makes it possible to lead the cable either inside or along the outside of the mast tube.
NFCReader - amphenolrf.com
** Antenna only *** With Component 150p±5% Capacitance. www.amphenolrf.com NFC ST0812-22-N02-A Mechanical Drawing Unit : mm Mechanical Specifications Mechanical Dimension (mm) 82.0 ×64.0 ×0.4 Material FPCB+ Ferrite Adhesive 3M 467MP Weight(g) 6.34 Environmental
ODERING OPTIONS MODEL NUMBER - Amphenol Antenna Solutions
2-Band | 4-Port | XPOL | Panel Antenna | Variable Tilt | 1997 mm • Dual band antenna, dual polarisation, 4 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° • RET version, 3GPP/AISG2.0 with two integrated RCUs 4-Port Antenna REV111119JJ(FN) www.amphenol-antennas.com 1 of 4 5863308G 5863308NG
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Twin Band | Panel Antenna | 2x X-Pol | 80° / 80° | 17.0 / 17.0 dBi | Variable Tilt. 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Yagi Antennas 7018450 - amphenolprocom.com
A 12-element UHF Yagi antenna with High F/B ratio for PMR/Trunked Radio and Broadcast applications that carries UK R.A. approval to MPT1411 for UHF Telemetry applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product.
Whip Antennas GF 404/... - amphenolprocom.com
Antennas mounted on the windscreen may cause relatively high field strengths in the passenger cabin and near the dashboard. 1. To prevent health hazard due to RF radiation, persons must not be closer than 30 cm to the antenna whip (transmitter output power to the matching unit: 20 W). (DIN 57 848).
2C4U3MS070X06F020s4 Archives - Amphenol Antenna Solutions
2C4U3MS070X06F020s4 Archives - Amphenol Antenna Solutions
Black Optimized Welded Yagi Antennas, No Tune - PCTEL
With solid 3/8” elements welded to a seamless aluminum boom and finished with polyester powder coating, these antennas offer complete protection in extreme conditions. The aluminum mounting bracket allows for vertical or horizontal polarization. Model Numbers: BMOY4066; BMOY4405; BMOY4705;