Search Results for 433mhz antenna
Product Returns (RMA) | Support - PCTEL
The buyer must contact PCTEL to arrange for Antenna Product or Industrial IoT Device return. No Antenna Product or Industrial IoT Device will be accepted for replacement or repair without first obtaining a Return Material Authorization (RMA) number from PCTEL customer service by telephone at 1-630-372-6800.. Note: For scanning receiver antennas and accessories, please follow product return in ...
Receiver Multicouplers HPRS-S - AMPHENOL PROCOM
For use where a number of receivers have to share the same antenna. Ultra-wide frequency range: Covers 10 kHz - 108 MHz. Other versions available: HPRS : 30 MHz - 960 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure.
Coaxial Dipole Antenna, 1" 14TPI Male, Excludes N240F
The antenna has the same rugged design as all other AC Antennas products thus it withstands harsh environmental conditions, both on Sea and Land. Features. Length [m/ft]: 1.26/4.14; Sections: 1; Thread: 1" 14TPI male; N-female connector. Mounting Nut Not Included; Specifications.
5003500 (11) - Amphenol Antenna Solutions
5003500 (11) - Amphenol Antenna Solutions
Ground Plane Antennen GP 40 - AMPHENOL PROCOM
Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here. Alle Halterungen anzeigen. Splitter. Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s.
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor ...
Handportable Antennas DPA 900/2400/...-SMA - AMPHENOL PROCOM
This antenna makes it possible to operate on 900 and 2400 MHz at the same time on one antenna. Flexible antenna element built into an elastic shroud of hard-wearing and weather- and shockproof plastics. Ready-tuned and unity gain on both bands. Provided with SMA male connector. Fixed 2400 MHz and 900 MHz Band within 868 - 960 MHz.
ACU-X20-N4 - Amphenol Antenna Solutions
Antenna Control Unit, Internal RET set, Normal 1 to 4 RET
GPS Combination Antennas GPS-C 4/2/TETRA-S BBMU/...
GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high-gain, low-noise amplifier. Right-Hand Circular Polarization (RHCP). 5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. When ordering the antenna, please state the centre frequency on each band.
4-Port Antenna
The tilt angle indicators always remain visible and the antenna still has manual tilt control (manual override). Do not remove the transparent cap(s) from the antenna. 4-Port Antenna 698-960 | 1695-2690 MHz 6829300 6829300G 6829300N 6829300NG 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Variable Tilt, UltraLine, 1394 mm 1394 mm
6 element Yagi 150 - 170 MHz 7042160 - amphenolprocom.com
A 6-element VHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 7042160 Frequency 150 - 170 MHz Max. Input Power 150 W
APXVB15B 43-C-I20 - Amphenol Antenna Solutions
ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT APXVB15B_43-C-I20 ACU-I20-B1 Internal RET Included APM50-B1 Beam Tilt Kit Included 50-110 mm (2.0-4.3 in) 24.0 kg (52.9 lbs)
BMR10-A-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 220°, 806-869 MHz, 14.4 dBi, 3960 mm (155.9 in)
Duplex Filters DPF 2/4... - AMPHENOL PROCOM
Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh environments. View our collection. Explore all Omni Antennas. Cavity Combiners. RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels.
5980600P (1) - Amphenol Antenna Solutions
5980600P (1) - Amphenol Antenna Solutions
Base Station Antennas from Amphenol Antennas
High performance antennas for virtually all applications and frequencies. Plus options to boost capacity in high traffic areas or cover hard to reach sites.
6878300N Archives - Amphenol Antenna Solutions
6878300N Archives - Amphenol Antenna Solutions
Marine Antennas MA 2-1 MR - amphenolprocom.com
The antenna whip should not be mounted parallel or near to other metal parts, such as windex, supporting wires etc. Free mounting and as high as possible is preferable, otherwise the VSWR and the radiation diagram will be influenced. Specifications. Electrical; Model: MA 2-1 MR: Frequency: 156 - 162 MHz: Antenna Type:
DISCONTINUED - Amphenol Antenna Solutions
REV053119I www.amphenol-antennas.com 5 of 7 10-Port Antenna 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 6800400 6800400N 6800400G 6800400NG 65° 2690 mm 5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2690 mm ELECTRICAL DOWNTILT CONTROL For multiband antennas, electrical downtilt for each band can be controlled ...