Search Results for 44.104.
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
SensorCheck™ - AIRMAR
The SensorCheck ™ app on your Apple or Android device, can connect wirelessly to Airmar’s TDT1000 Transducer Diagnostic Tester for the purpose of testing the performance of a transducer. Upon start up, the app will download all the updated transducer data from Airmar’s servers and make it readily available to test against.
Model 356A05 | PCB Piezotronics
Model 356A05:Triaxial, lightweight miniature, ceramic shear ICP® accel., 0.25 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack +325F (163C) o
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Temposonics® R-Series RH Position Sensors
Profibus GSD 104 Profibus Master Simulator 4.2.28 3D Model CANbus Document Part No. Revision Language Download Data Sheet 550991 D EN Start-Up R-Series CANbasic EN Start-Up R-Series CANopen CANopen C304 3D Model ...
Amphenol
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
TM265LM Chirp-ready Transom Mount - Airmar
1 kW. The TM265LM, Chirp-ready transom mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
Tightening Strategies for Bolted Joints - PCB
RS Technologies, a Division of PCB Load & Torque, Inc. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Toll-Free in the USA 888-684-2894 Fax:716-684-0987 Email:[email protected] www.pcbloadtorque.com
B60 Traditional/CW Tilted Element™ Thru-hull - AIRMAR
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
Contact Us - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or [email protected].
About | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Model 080A27 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
H23 series - wilcoxon.com
43 rress rie reeri 2 USA Wilcoxon Sensing Technologies e Company Note: Due to continuous process improvement, specifications are subject to change without notice.
Quick Guide mobile hydraulics - Temposonics
Temposonics manufactures mobile hydraulic cylinder position sensors for standard and customized mobile applications such as tractors, excavators, harvesters and other construction or agricultural machines.
High Frequency Industrial Accelerometers | PCB Piezotronics
Vibration measurements in applications that involve high speed metal-to-metal contact, such as gearboxes and screw compressors, sometimes call for accelerometers with greater linear high frequency response or reduced sensitivity.
P58 TRIDUCER® Multisensor/CW Transom Mount - AIRMAR
600 W. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. Few parts make installation simple, and its compact size is attractive to small-boat owners.
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
• Network address translation (NAT 44,66) INTEROPERABILITY WITH AMPHENOL HIGH SPEED CONNECTORS • Many options exist including Amphenol 10-646402-273X and 10-646402-272X which are Amphenol Octonet 10G-Base-T / 1G-Base-T connectors with Samtec HQDP accessible sites. • Many options for system cables exist including
Low Cost Accelerometers | PCB Piezotronics
Cost-effective accelerometers recommended for vibration trending applications.
N-Type Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
Broadband and Wireless Products - Charles Industries
Innovative Enclosed Solutions. Charles leverages our extensive design and manufacturing background to supply a comprehensive line of active and passive, metallic and non-metallic environmental enclosure solutions for communications and power distribution applications.