Search Results for 44724
(17 PLACES)
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PLUG,SIZE 24,21-SOCKET, RD01 SEAL,SRA,DURAMATE AHDP SERIES B A2 NONE 1 1 TOMMY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL CURRENT RATING REF:HDP26-24-21SE 110°REF 110°REF Ø48.4 Ø37.7 38.8 SIZE 16 CONTACTS (17 PLACES) SIZE 12 CONTACTS (4 PLACES ...
TITLE
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
43.0 Max - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
UNEF 13/16-20-2A - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ” MP14M23G10 MS14M23G10 14AWG 2.0-2.5mm² Gold 10µ”
B B2
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
B A4
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. RADSOK® Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps SC000345 Male Contact - Pin, Copper Alloy, Silver-Plated 8 8 RADSOK® Machined 80A
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0161Px-H1 REV B1
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol ECO-MATE,RECEPTACLE,8mm SINGLE PIN CONTACT, FLATE HOLE TYPE,FLANGE WALL MOUNTING B RTHP0161P*-H1 B1 11 Drack 08/14/14 3 : 2 C-TOMMY NOTES: 1. MATERIAL: 1.1 HOUSING BODY: ZINC DIE-CAST, NICKEL PLATED 1.2 INSULATION INSERT: PA66,UL94 V0
Amphenol
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ...
01 - RELEASED NUMBER
44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol PLUG, 6 POSITION, COUPLING RING, AHD SERIES B AHD16-6-12S-B010 A3 11 JARRY 04JAN14 NONE 3.40 mm (.134 in) 10 - 14 AWG 4.30 mm (.170 in) Ø36.9 41.1 1.3125-18UNEF THREAD ALIGNMENT RIB 3D VIEW 6 ALIGNMENT ARROW ( 3 ) PLACES
TITLE: NOTES: UNLESS OTHERWISE SPECIFIED INSULATION INSERT: PA66,UL94 ...
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol M23B,REC.,STR,6POS,FLANGE,EXTENSION,CHECKMATE B MB2LLN0600 A1 11 Drack May.16,2015 NONE C-TOMMY NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: INSULATION INSERT: PA66,UL94 V0 SEAL: VITON HOUSING BODY: ZINC DIE CAST, NICKEL PLATED 2 ...
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol 3) note reference = x clinton ...
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT07123SNH-K-01
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ” MP14M23G10 MS14M23G10 14AWG 2.0-2.5mm² Gold 10µ”