Search Results for 44724
Amphenol
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol PLUG, 6 POSITION, COUPLING RING, AHD SERIES B AHD16-6-12S-B010 A3 11 JARRY 04JAN14 NONE 3.40 mm (.134 in) 10 - 14 AWG 4.30 mm (.170 in) Ø36.9 41.1 1.3125-18UNEF THREAD ALIGNMENT RIB 3D VIEW 6 ALIGNMENT ARROW ( 3 ) PLACES
WARNING - Amphenol Sine
3) Note reference =X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol CA0161A223XX012A1 1 1 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-4) RoHS COMPLIANT 3) MECHANICAL DATA: TEMPERATURE RANGE: -40°C TO +100°C PROTECTION: IP68 (MATED CONDITION) MATING CYCLES: >500 2) ELECTRICAL DATA: CURRENT (MAX): 16A
REVISIONS REV DESCRIPTION DATE ECO BY APPR
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
B A3 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com RECEP.,24-27 POS, PIN CONTACT REDUCED DIA. SEAL, AHDP SERIES B A3 NONE 1 1 Ø43.08±0.12 41.45 +0.2-0 RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM TOMMY 110°REF 110°REF MAIN POLARIZING KEYWAY 12.8 42.1±0.5 1 11/16-18 UNEF THREAD 1 ...
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
25 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash
B A3 - Amphenol Sine
X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com BOARDLOCK PCB MOUNT RECEPTACLE, 3 PIN, STRAIGHT FLANGE, ATM SERIES B A3 NONE 1 1 A1 - RELEASE NEW DRAWING 15JUN18 SULLEN TOMMY Ø1.20+0.2 0 (3x) 15.75±0.1 Ø3.43 (4x) 22.22±0.1 15.8 22.2 4.2 4x Ø2.79 x 13.25 DP
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ...
B A2 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
C:Users orceDesktopNew folder (4)C-MB2LLN0900 REV A2 - Amphenol Sine
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol M23B,REC.,STR,9POS(4+5),FLANGE,EXTENSION,CHECKMATE B MB2LLN0900 A1 11 DRACK May.21,2015 NONE C-TOMMY NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: INSULATION INSERT:PA66,UL94 V0 SEAL: VITON HOUSING BODY: ZINC DIE CAST, NICKEL ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
Title: G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit_DatasheetsPreReleasec-RT071619PNH-K-02.dwg Author: rorman Created Date: 1/25/2022 10:20:28 AM
2.6 SIZE 8 CONTACTS (2 PLACES) - Amphenol Sine
X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com B A1 NONE 11 Ø43.08±0.12 41.45 +0.2-0 RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM TOMMY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. CURRENT RATING 4 6 AWG (16.0-13.0mm²) 100 AMPS 6.63 mm (.261 in)
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
A4 ADD COLOR OPTION 23NOV20 LOUIE TOMMY - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Sine Systems - www.sineco
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol MN57A4AD02M A1 MN57A4AD02M 11 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. MINIBOSS M22 (7/8"), 5 PIN, MALE ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP20W23F MS20W23F 22-20AWG 0.34-0.50 mm² Gold Flash MP20W23G5 MS20W23G5 22-20AWG 0.34-0.50 mm² Gold 5µ”
Sine Systems - www.sineco
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol MN57A4AD01M A1 MN57A4AD01M 11 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. MINIBOSS M22 (7/8"), 5 PIN, MALE ...
C:UsersjheadDesktopC-AHD10-9-1939PX-BP80 REV A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined