Search Results for 45 balcombe rd, mentone
B45 Traditional/CW Thru-hull Depth Only - airmar.com
The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element. The included fairing streamlines the transducer and increases the performance—even at higher speeds. Find an Airmar Certified Installer/Dealer Near You!
BarKlip BK600 Connector | Power Solutions | Amphenol
Designed similar to other ORv3 busbar connectors, the BK600 I/O provides best-in class current carrying capability featuring silver plated contacts ensuring low contact resistance, ultrasonically welded cables for high reliability, and secondary chassis grounding contacts providing grounding functionality for improved safety.
ABS Coaxial Cable Product Type: TX15AQ60/40-V (CATVR) Black
ABS Coaxial Cable Product Type: TX15AQ60/40-V (CATVR) Black. Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations.
Model 691A51/02 | PCB Piezotronics
Model 691A51/02:Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 2 channels, terminal stri
Cable Assemblies | Amphenol TPC Wire & Cable
Discover Amphenol TPC Wire & Cable's 35+ years of expertise in high-performance Cable Assemblies, Wire & Cable solutions, and Power Assemblies. Trust us for durable, custom solutions.
RT00164PNH Square Flange Receptacle, Male, 3.6mm, 45A/500V, Shell Size 16
RT07164PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, 3.6mm, 12-10AWG, 45A/600V, Shell Size 16
Cable assembly ordering guide - Wilcoxon Sensing Technologies
Model Description Max temp Diameter Compatible connectors J3 Low noise, high temp, red Teflon® jacket 500°F 260°C 0.085 in 0.216 cm 1, 1A, 2, 6 J5A RG58, black PVC jacket 221°F 105°C 0.190 in 0.483 cm 2, 2F, 6, 6Q/6QI, 6SL/6SLI, 6W
B117 50/200kHz, 600W, Furuno 10-Pin, DT - Gemeco
50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700') Right-angle cable exit saves space and protects transducer if stepped on; Included rubber washer allows tightening of the hull nut to irregular hull surfaces; Low-profile, bronze housing has minimal drag
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 45 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 45 mm (1.77 Inches) Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PAX113-XXXYZ PDF Customer Drawing (Size: 173 kb) A-1PA-113-045B2 STP 3D Model (Size: 1246 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
Locations - US Wire
Amphenol Unlimited Services’ locations and manufacturing strategy are designed to give you the ideal combination of resources to deliver your low- to medium-volume, high-mix wire harness and cable assembly products on time and built correctly.
FAKRA REAR MOUNT BULKHEAD CRIMP PLUGS
These FAKRA plugs are color-coded and mechanically keyed for easy installation and are available in a variety of key codes including the universal Z code. This plug is a compact and secure connector that offers reliable RF performance up to 6 GHz. Its design allows for mounting on panels and enclosure walls, ensuring maximum stability.
ABS Coaxial Cable Product Type: T11Q60/40-V (CATV) Black
ABS Coaxial Cable Product Type: T11Q60/40-V (CATV) Black Document: t6q6040-v (catv) black_1.8ghz18.docx Revision: 12.12.2018 Page: 2 of 2
Model J356A45 | PCB Piezotronics
Model J356A45:Triaxial ICP® accelerometer, 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated
Braided Cables AP 195 cable - amphenolprocom.com
The Amphenol Procom cable AP 195 is a 50-Ohm low smoke zero halogen cable and is a high-performance, ultra-broadband, flexible, low-loss RF coaxial cable. The AP 195 is able to cover frequencies up to 7.5 GHz. Suitable for all Pro-Mobile products (E.g. ProConnect, ProNexus, ProEdge and ProShotG). ECE R118.03 approved cable.
B A1 - Amphenol Sine
seals: silicone rubber; color: red, rd color: green 2. modifications: flange, gasket, end cap, strain relief cap (opt), reduced diameter seal,standard seal(opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
SWR Bridge + Field Strength Meter - Gemeco
SWR Bridge + Field Strength Meter. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
N 45 091-000 1 - M16 Spanner Wrench For Receptacles with Rin
N 45 091-000 1 - M16 Spanner Wrench For Receptacles with Ring Nut . N 45 091-000 1 - M16 Spanner Wrench For Receptacles with Ring Nut. $0.00. Spanner Wrench. PART NUMBER: N45091-0001. Datasheet: View / Download. SPECIFICATIONS: Product type: Spanner Wrench; Size: M16 * * * ...
OCTIS™ - RJ45 Connectors and Cable Assemblies - Amphenol CS
OCTIS™ I/O connectors and cable assemblies using the RJ45 standard interface promote Ethernet-friendly signal transmission in outdoor and harsh environments like Remote Radio Units and small/macro cells. It offers lightning protection, EMI shielding, and is field-installable.
Quartz Impact Force Sensors | PCB Piezotronics
Impact force sensors with full-scale measurements of 10 lb to 50k lb (45 N to 220k N) are available: Impact-style sensors are specifically designed for impact force measurements.
High Performance VC MEMS Accelerometers | PCB Piezotronics
PCB series 3711F, 3713F, 3741F, and 3743F high performance VC MEMS accelerometers for low frequency measurements down to zero hertz.