Search Results for 480.7c en que anejo
Module For crimped contacts Socket With peripheral sealing 4 contacts ...
Module For crimped contacts Socket With peripheral sealing 4 contacts #12 Supplied without contact Polarization B Serie3 Fluorinated silicone
DATE APPROVED PRODUCT DATA DRAWING - DCN 46856 9/17 FSG - SV Microwave
- dcn 46856 9/17 fsg checked: approved: drawn: fsg 9/26/17 fsg 9/26/17 gpf 9/26/17 rohs compliant passivated per ams-2700 material: stainless steel per ams-5640,
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Plug monomodule With ESD protection cap Polarization E
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
DECLARATION OF CONFORMITY (DoC) - amphenol-mcp.com
• EN 62368-1:2020+ A11:2020 Audio/video, information and communication technology equipment - Part 1: Safety requirements (Annex Y excluded) The Radio Equipment Regulations. Part 2, Chapter 1, 6.1(b) EMC Standards: • EN 62311:2020 (EMF) Assessment of electronic and electrical equipment related to human
00044909104ABM - Amphenol Air LB
Bracer Ø 5 mm Thickness 9 mm
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF8806-6006 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
32426122001BMT - Amphenol Air LB
Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts 12 terminals
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: EH3.5: 3.5: 2P-24P: EHxx21600000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
35400039356SCS - Amphenol Air LB
Fixing system ABS1694 Type N Model 3
Receptacle Standard 2 Modules Composite Shielded Olive drab cadmium ...
Receptacle Standard 2 Modules Composite Shielded Olive drab cadmium Polarization B Not mounted
E-Series Model EP2 Digital-Pulse (Start/Stop) Output Sensor - Temposonics
IEC/EN 61000-4-2/3/4/6, criterium A, CE qualified Shock rating: 50 g (single hit)/ IEC standard 60068-2-27 (survivability) Vibration rating: 5 g/10 to 2000 Hz, IEC standard 60068-2-6 (operational) Wiring Connection type: 6-pin DIN (M16) male D60 connector PROFILE STYLE SENSOR (MODEL EP2)
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
Kaye ValProbe® RT (Real-Time) is a cutting-edge wireless thermal validation system tailored to meet the thermal validation and regulatory requirements of the Pharmaceutical and Biotech industries.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7029-3773 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Plug Clicker nut 2 Modules Composite Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
2011-08-30 Dinner party and mooncake-gambling on Mid-autumn day in 2011
Dinner party and mooncake-gambling on Mid-autumn day in 2011 . Last:2011-07-21 The 1st talent and skill show Next:2013-03-28 Amphenol Table Tennis Games
33505222012SIM - Amphenol Air LB
Test shell 2 Modules Metallic Standard Olive drab cadmium
Americas Dropdown - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.