Search Results for 48036
48036 | Amphenol Global Search | Amphenol
Amphenol. MODIFICATIONS: REDUCED DIAMETER WIRE SEAL. SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS SEE SHEET 2. 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 4.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
48036 | Amphenol Global Search | Amphenol
engineer: 44724 morley drive km m clinton township, mi 48036 approval: r fc 12 -may-14. customer: m35 pb lite, 4 pin, female receptacle trunk, 10 awg, 1/2 - 14npt. this drawing is supplied for information only. design features, specifications and performance data.
48036 | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Integrated Resistors & Diodes
AT SeriesTM Integrated Resistors & Diodes for Heavy Duty Applications. Bussing • Thermistors • Industry standard options for J1939. Custom electronic packaging for all AT, ATP and ATM SeriesTM connectors. Environmentally-sealed for harsh conditions. Factory-assembled for simple plug-and-play installation.
B B2 - Amphenol Sine
DESCRIPTION. Sine Systems - www.amphenol-sine.com. 44724 Morley Drive Clinton Township, MI 48036. ECOMATE RM,PLUG, PIN, SIZE 14,2+2 POS,SOCKET. THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY.
ILLUSTRATION: COMPLETE KIT COUPLING NUT
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Machined, Crimp Contacts.
RELEASED DRAWING Oct-14-2016 Flan Tommy
SPECIFICATIONS: 2.1 RATED CURRENT:13A (MAX). 2.2 RATED VOLTAGE:300V(AC/DC). 2.3 OPERATING TEMPERATURE:SEE CHART. 2.4 DIELECTRIC WITHSTANDING VOLTAGE:LESS THAN. 2 MILLIAMPS CURRENT LEAKAGE@2000 VOLTS AC. LATION RESISTANCE:5. 2.6 IP--CLASS:IP67. G CYCLES DURABILITY. 2.8 RoHS COMPLIANT. SUITABLE CONTACTS :16# CONTACTS.
10147605 | Amphenol Global Search | Amphenol
Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from. 32AWG-28AWG.
B RT0W0106S*H B1
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash
B A5 - amphenol-sine.com
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
10106262 | Amphenol Global Search | Amphenol
10106262-0203001LF | PwrBlade+®| Amphenol. PwrBlade+® is a high-performance power connector that offers high current density, low profile and high reliability. Learn more about its features, specifications and availability from Amphenol, a leading manufacturer of power connectors.
38.1±0 - amphenol-sine.com
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 08/2023. Machined Contacts, Pins and Sockets.
TITLE: DWG NO | Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series)
STRAIN RELIEF END CAP B A2 - Amphenol Sine
clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of
B RTS714*12Sxx A3 - Amphenol Sine
3) note reference = x clinton township, mi 48036 eco-mate,receptacle, jam nut, size 14,12pos,socket b rts714*12sxx a3 1 1 white mar-20-2018 tod mar-20-2018 tommy mar-20-2018 none see table. 2 milliamps current leakage@2000 volts ac. in the mated condition, panel external. 2.8 rohs compliant. 4. all dimensions are for reference use only.
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series)
A 02
clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
A-A B-B - Amphenol Sine
DESCRIPTION. Sine Systems - www.amphenol-sine.com 44724 Morley Drive Clinton Township, MI 48036. CONTACT, PIN, STAMPED, SIZE 12, 10-12 AWG, A SERIES. B. ASS'Y:THIS DRAWING IS SUPPLIED FOR INFORMATI.
REVISIONS REV DESCRIPTION DATE ECO BY APPR A1 RELEASED DRAWING NOV-23 ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP20W23F MS20W23F 22-20AWG 0.34-0.50 mm² Gold Flash MP20W23G5 MS20W23G5 22-20AWG 0.34-0.50 mm² Gold 5µ”