Search Results for 489
Model 2110E | PCB Piezotronics
Dual Purpose Shaker, 489 N (110 lbf) pk sine force, 25.4 mm (1") pk-pk stroke, through-hole armature for stinger attachment/modal testing, 83 mm (3.25") diameter mounting surface. Trunnion mounting base and 2000X03 accessory kit included.
Model 207C | PCB Piezotronics
489.3 kN: Broadband Resolution (1) 2.0 lb-rms: 8.9 N-rms [2] Low Frequency Response (-5 %) 0.0003 Hz: 0.0003 Hz [3] Upper Frequency Limit: 35000 Hz: 35000 Hz [4] Non-Linearity: ≤1 % FS: ≤1 % FS [1] Environmental: Temperature Range -65 to +250 °F-54 to +121 °C: Temperature Coefficient of Sensitivity ...
2110E DUAL-PURPOSE SHAKER 110 LBF The Modal Shop’s Dual-Purpose ... - PCB
2110E is a compact and powerful vibration shaker, providing up to 110 lbf pk sine force. A large armature (3.25 in / 8.3 cm diameter platform table supporting payloads up to 10 lb / 4.5 kg) makes t.
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. For information on other Amphenol circular connectors with PC Tail contacts, consult Amphenol Aerospace.
EBY Electro Terminal Blocks and Connectors
Learn how EBY can help simplify your supply chain solutions... More Info... the EB4885 to simplify installation and wiring for field use. More Info... Tight Fit? Push-down lever makes field wiring easy in tight spots! EB530 Easy-install block Self-terminates wire - just insert! EB4885 for OEM configurations Super-easy field wiring!
Super-Trex® Single Conductor Power Cable - TPC Wire
TPC's single conductor cable features a two-layer design of insulation and jacket, providing excellent protection against abrasion, impact, oils, and most chemicals.
DECLARATION OF CONFORMITY (DoC) No. XXXX - Adronics
• EN 301 489-3 v2.3.2:2023-01 • EN 55032:2015 +A11:2020 • EN 55035:2017 +A11:2020 The Radio Equipment Regulations. Part 2, Chapter 1, 6.2 Radio Standards: • EN 303 345-1 V1.1.1 • EN 303 345-2 V1.2.1 • EN 303 345-3 V1.1.1 . The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment ...
Return Loss to VSWR Conversion Chart - Amphenol RF
The ratio of the input to the reflected signal is called the Voltage Standing Wave Ratio (VSWR). This ratio can also be measured in dB, and expressed as Return Loss. Have any questions? Talk with us directly using LiveChat.
Same Band Combiner - Amphenol Antenna Solutions
EMC EN 301 489-8 Safety Standards EN 60950 MTBF 1.5 M hours Lightning Protection 3 kA 10/350 μs, 10 kA 8/20 μs Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
A 2x2 MIMO LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and ...
In-built 2x2 MIMO antenna for use with LTE/4G (617 - 960 MHz and 1710 - 3800 MHz) up to two WiFi 6E 2.4/4.9-7.2 GHz. Optional GNSS antenna for GPS L1, Glonass, Beidou and Galileo. Full hemispherical coverage for the GNSS antennas. Built-in high gain, low noise amplifier. Right-Hand Circular Polarization. 3 - 15 V DC for GNSS supply.
Electrodynamic Shaker Kits | PCB Piezotronics
These electrodynamic exciters are small, portable permanent magnet shakers. They are ideally suited for general purpose vibration testing of small components and sub-assemblies, or as excitation transducers for modal, academic, biomedical, or laboratory research.
39029 | Amphenol Global Search | Amphenol
Find various products and information related to M 39029 /56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions. Series I Terminal Junction Modules accommodate 12-26 AWG wires.
GH2183 Heading & GPS - Airmar
The patented Airmar GH2183 combines GPS positioning and highly accurate heading information in one compact antenna. The GH2183 eliminates the need to install a GPS antenna above deck and a heading sensor below deck. Only one above-deck installation is required, saving installation time and money.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Vibration Shakers | PCB Piezotronics
Vibration shakers from The Modal Shop offer a wide range of options designed for applications from laboratory research to automotive and aerospace component testing, to CubeSat acceptance testing. Small yet powerful line provides up to 500 lbf (2224 N) pk sine force across a wide frequency range.
KAYE - Thermal Validation System & Environmental Monitoring
Os produtos Kaye são projetados para atender aos requisitos mais exigentes de melhoria de processos, validação térmica e monitoramento ambiental.
ICP® FORCE SENSOR Revision: H - PCB
Maximum Static Force(Compression) 110,000 lb 489.3 kN Broadband Resolution(1 to 10,000 Hz) 2.0 lb-rms 8.9 N-rms [1] Low Frequency Response(-5 %) 0.0003 Hz 0.0003 Hz [2] Upper Frequency Limit 35 kHz 35 kHz [3] Non-Linearity ≤ 1 % FS ≤ 1 % FS [4] Environmental Temperature Range -65 to +250 °F -54 to +121 °C
Thermal Validation System & Environmental Monitoring - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Charge Accelerometers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840