Search Results for 49 .s.c
DIN 41617 - CONEC
+49 2941 765-0 [email protected] Contact. Check Stock. ×. Search CONEC distributors' inventory. You can search for up to three part numbers simultaneously. Enter CONEC Part Number(s): Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C).
Protimeter Digital Mini C | Mini-Feuchtigkeitsmesser
Mit dem Digital Mini C können Baufachleute den Feuchtigkeitsgrad von Gebäuden während Neubauten und Renovierungsarbeiten beurteilen. Moisture Meters. For Buildings. Reachmaster Pro; Surveymaster; ... 180 x 28 x 49 mm (7,02 x 1,09 x 1,91 Zoll) BATTERIEN: 1 x 9V (im Lieferumfang enthalten) Downloads Mini-C-Feuchtemessgerät-Datenblatt (Englisch)
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
B 49 169 200 244 C 66 140 200 257 D 62 145 180 280 E 79 153 197 272 4. Shell Size - Insert Arrangement 9-Fill in applicable 38999 Insert Pattern 11-13-15-17-19-21-23-25-3. Service Class ... 10GHz specification min., 200°C R o H S A m p he n o l E U / 20 9 5 C RL Corrosion resistant steel, electro de-
Model 603C01 | PCB Piezotronics
Model 603C01:Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single po
C-P29024-A1 - amphenol-sine.com
MANUFAC TUR I NG VAR A IO S. CUSTOMER: NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol M35 PB LITE, 4 PIN, FEMALE RECEPTACLE TRUNK, 10 AWG, 3/4 - 14NPT P29024-Mxxx A1 C-P29024 1 1 KMM 12-MAY-14 MRF 12-MAY-14 K M RFC 12-MAY-14 FULL C-WARNING Risk of Electrical Shock
Overmoulded panel feed-throughs M8x1/M12x1 - CONEC
Overmoulded panel feed-throughs M8x1/M12x1 … e.g. for transferring data from the IP67 world to the IP20 world in a control cabinet. Due to the ever-increasing complexity of machines and systems with a variety of sensors and actuators, there is a need to distribute data to centralized or decentralized enclosures or control cabinets.
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
B 49 169 200 244 C 66 140 200 257 D 62 145 180 280 E 79 153 197 272 4. Shell Size - Insert Arrangement 9-Fill in applicable 38999 Insert Pattern 11-13-15-17-19-21-23-25-3. Service Class ... 10GHz specification min., 200°C R o H S A m p he n o l E U / 20 9 5 C RL Corrosion resistant steel, electro de-
South Africa - ATI Systems (Pty) Ltd. - Temposonics
+49 2351 9587-0 +49 2351 56491; Learn more about the location; EMEA Log-In; For urgent technical matters on weekends and holidays: ... Content item name : South Africa - ATI Systems (Pty) Ltd. application : [ "Industrial", "Mobile Hydraulics" ] postalCode : region : Africa. countryName : South Africa.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
BLD8800-C BLD8800-C-R BLD8800-C-S BLD8800 BLD8800-S; MMS Instrument: Short Humidity Quickstick: Hygrostick Humidity Probe : Hygro/Quick Ext Lead ... 7 in x 2.75 in x 1.9 in (180 mm x 70 mm x 49 mm) 7 1/2 in.x 3 3/4 in max: Maximum Needle Depth: 0.4 in (10 mm) Display: Color LCD: Batteries (Included) 1x9 V: Warranty: 24 months on mechanical or ...
DESCRIPTION - Amphenol Socapex
14 S 14 V 23 S 23 C 27 S 27 E 212 S 212 AF 34 S 34 H 315 S 315 K 319 S 319 L 419 S * 419 AR 48 S 48 M 426 S 426 P Male connectors, mating face The arrow indicates the contact bonded to the shell. Female connectors, ... Tel.: +33 (0) 1 49 05 30 00 - Fax: +33 (0) 1 49 05 30 43 Am phenol
IP67 RJ45 - CONEC
+49 2941 765-0 [email protected] ... IP67 RJ45 connectors are available in the version’s inline coupler with or without protective cap with M28 or bayonet locking for front and rear panel mounting. It is possible to choose between solder (with or without strain relief), IDC or screw termination types. Adapters with double bayonet are also ...
CONNECTOR WIRING INFORMATION - Amphenol Sine
12 C KT 13 c n w 14 F N X 15 g s AB 16 S 19b m General Ground AG MP-41 Series 28 Ch–85 pin Ch + - G 1 A B C 2 E F H 3 J K L 4 N4 P R 5 S T U 6 X YZ 7 a b c 8Ground d f g 9 h ij ... 16 4748 49 17 5051 52 18 5354 55 5758 59 20 6061 62 21 6364 65 22 6667 68 23 6970 71 24 7273 74 25 7576 77 7879 80 27 8283 84 28 8586 87 29 8889 90 30 9192 93 ...
Accessories IP67 RJ45 / USB / FO / Power Bayonet - CONEC
+49 2941 765-0 [email protected] Contact. Check Stock. ×. Search CONEC distributors' inventory. You can search for up to three part numbers simultaneously. Enter CONEC Part Number(s): Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C).
Airmar R599C-LH CHIRP-Ready Transducer | Gemeco
The R599LH is the go-to transducer for today’s top captains who want the maximum depth capability combined with the excellent target resolution of the high-frequency band. This powerhouse shows extreme target detail, bottom discrimination, and bait and game-fish separation at all depths. ... Cable-Length: 15 m (49')
n06 252 4102 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
Temposonics® R-Series RP Position Sensors
Temposonics® RP is a high-performance sensor for external mounting. The position magnet, mounted to the movable machine part, can either be an U-magnet or a captive-sliding magnet. The free magnets travel along the sensor profile with a defined distance. This kind of installation tolerates a lateral offset as well as a height offset. A superior performance for instance in plastic and rubber ...
USA - OH - S.G. Morris
+49 2351 9587-0 +49 2351 56491; Mehr zum Standort; Bei dringenden technischen Angelegenheiten an Wochenenden und Feiertagen: ... 3001 Sheldon Drive Cary, North Carolina 27513 USA +1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG .
MILITARY 164 SERIES AUDIO CONNECTORS Amphenol Pcd
Qualified to MIL-C-55116, 164 Series Audio Connectors are waterproof, come in five and six pin options and have polarized plugs and receptacles. These plugs and receptacles are ideal for use in audio frequency circuits at 60V maxi
gtc-e-series-catalog-amphenol-industrial
Amphenol’s MIL-DTL-5015 cylindrical, MIL-DTL-26482 miniature cylindrical and GT reverse bayonet cylindrical connectors. Amphenol Industrial Operations employs more ... 36 2.0625-16UN 37.3 24.05 59.6 4.0 49.2 63.5 4.3 Table 1: Inches Table 2: Millimeters. www.amphenol-industrial.com Amphenol 8 Shell Size B Thread Class 2A L ± .012 M + .016 ...
ETV38999 - Amphenol Aerospace
B 49 169 200 244 C 66 140 200 257 D 62 145 180 280 E 79 153 197 272 21, 23, and 25 N* 80 142 196 293 A 135 170 200 310 B 49 169 200 244 C 66 140 200 257 D 62 145 180 280 E 79 153 197 272 Alternate Inserts Positions MASTER KEY / KEYWAY POSITION . Brian Antalek • Of˚ce: +1 (607) 563-5318 • Email: bantalek@amphenol-aao.com