Search Results for 49 .s.c
c902-9353-1 | Amphenol Global Search | Amphenol
Search Results for c902-9353-1 38999 INTEGRATED BACKSHELLS - Amphenol Socapex 23 52,37 55,58 46,02 30,5 34 1.6250-18 25 55,58 58,72 50,8 33,7 37 1.7500-18. www.amphenol-socapex.com s notes. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex notes
Temposonics
49 12 45 9,5 Ø 5,5 e.g. for M5x20 68 50 35,6 28 antimagnetic support M4 28 U-Magnet Null Position Measuring length 50-5000 66 Active stroke inactive 28 Sensor head Sensor head ca. 63 Metal connector Connector outlet D51. I 5 I Temposonics-RP+RH DeviceNet MTS Sensors Ø 13,5 Ø 4,2 on circle Ø 24 Height: 8 mm Ø 33
1710-2690 MHz - amphenol-antennas.com
Operating Temperature -40° to +60° C (-40° to +140° F) Operating Humidity Range 5%-95% Environmental ETS 300 019 RoHS Compliant Yes Mechanical Characteristics Shroud Material / Colour Outdoor Plastic / Grey RAL7035 Refl ector Plate Material Aluminium Dimensions (Length x Width x Depth) 812 x 305 x 162 mm 32.0 x 12.0 x 6.4 in
Find Your Product - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Kaye LabWatch IoT
Internal sensor range: -20 to +60°C (Accuracy of 0.6°C from 0 to 45°C) External sensor range: -196 to +200°C (Accuracy of 0.1°C from 0 to 60°C) Maximum cable length of external sensor is 30 feet/9 meters: Relative Humidity: Internal or External sensor range: 0 to 100% RH (Accuracy of 2% from 10 to 90% at 25°C) Auxiliary Inputs
High-Voltage Extruded Wires High-Voltage Series - Amphenol CIT
Shrinkage Tested at 290 °C Thermal Shock Tested at 290 °C UV Laser Marketing 60% Temp Range -65 to 260 °C Electrical Voltage Rating 1,000 V Dielectric Withstand 3,000 V Impulse Testing 8.0 KV Corona Extinction 1,000 V P/N Wire Size (AWG) Conductor Stranding Number x AWG Diam. of Stranded Conductor in (mm) Max Resistance @ 20 °C
CHAMBERED Transmitters - Temposonics
C: EN Safety Manual 551851 C DE Safety Manual 551851 C CHS Safety Manual 551851 C ESM Safety Manual 551851 C FR Safety Manual 551851 C IT Safety Manual ... +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics .
Temposonics
C A D Sensor model. Sensor model C. Supply voltage S = 5 VDC. M = 12 VDC. Measuring length 72, 109, 128, 148, 162, 186, 194, 217, 250. mm. Output D = PWM. Housing leave blank = Standard housing. S1 = Shock housing. S2 = Shock & vibration housing. Example: CS072AD Sensor model C - Supply voltage 5 VDC - Measuring length 72 mm - Output PWM ...
ISMH 2025 - temposonics.com
Learn what's happening with Temposonics. Request Information; en en de. Introduction. Position sensors for industrial applications; ... +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics .
APG-HFHM - andrew.com
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22 Interface Durability 100 cycles Interface Durability Method IEC 61169-16:9.5 ... Environmental Specifications Operating Temperature -45 °C to +85 °C (-49 °F to +185 °F) Storage Temperature -70 °C to +150 °C (-94 °F to +302 °F) Attenuation, Ambient Temperature 20 °C | 68 °F
SERIES III ES FI E - Amphenol Aerospace
R o H S A m p he n o l E U / 20 9 5 *HT-Titanium R C o H S A m p hen ol E U / 20 / 9 5 C HS- Passivated stainless steel with glass-filled silicone-rigid insert - 500°F (260°C) HU- Titanium with glass-filled silicone rigid insert - 500°F (260°C) 1. Connector Type S5 Series Five HTV Series III** 1. Connector Type S5 2. Shell Style 06 3 ...
TEST REPORT - Amphenol PCD
TEST REPORT Reference PVE 21-1027 Ind.Ø Page 3 / 6 Amphenol Air LB - 2 rue Clément Ader - ZAC de WE - 08110 Carignan - France - Tél: 03.24.22.78.49 - Fax: 03.24.22.78.75 Ce document est la propriété de la société Amphenol Air LB et ne peut être reproduit ou communiqué sans son autorisation.
Kryogenische Kabel | PCB Piezotronik
Temperature Range: -196 to +200 °C; $4,90 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Kabel und Steckverbinder. Poly-Mantel-Kabel. PTFE-Mantel Kabel. ... +49 2433 4444 400. Jobs und Karriere. Freie Stellen: Soziale Medien: Unternehmensvorstellung: 3425 Walden Avenue Depew, NY 14043.
C400-NMNR-1M - andrew.com
400BPNR-C – Type N Male Right Angle for CNT-400 braided cable 400BPNR-C-CR – Type N Male Right Angle for CNT-400 braided cable ... Length 49.28 mm | 1.94 in Nominal Size 0.405 in Electrical Specifications Insertion Loss, typical 0.05 dB Cable Impedance 50 ohm
UNL ESOTH RW IP C F D Amphenol 2 Fiveways Blvd, Keysborough, VIC 3173 ...
C m R p r U E 2 A h e n o a S l 9 5 / E 2/ a n t p l i i a u s t A 6. 3 8 PANEL CUTOUT 3~P2.0 2~P1.4 NOTE: This connector is suitable for maximum 1.15mm panel thickness with Metal Washer & Nut 15.8 1 5. 8 24.0 4.0 31.4 2.0 0.40 1 0. 0 M6x0.5 MMETAL NUT 2.0MM THICK METAL WASHER 13x0.40mm THICK 1 3. 0 P
7833623-00
affiliates in the U.S. and other countries. All product names, trademarks and registered trademarks are property of their respective owners. Revised: March 12, 2025 Page 2 of 2 Operating Temperature -33 °C to +52 °C (-27.4 °F to + 125.6 °F) Relative Humidity Up to 93%, non-condensing Ingress Protection Test Method IEC 60529:2001, IP66
C400-NRNR - andrew.com
400BPNR-C – Type N Male Right Angle for CNT-400 braided cable 400BPNR-C-CR – Type N Male Right Angle for CNT-400 braided cable ... Length 49.28 mm | 1.94 in Nominal Size 0.405 in Electrical Specifications Insertion Loss, typical 0.05 dB Cable Impedance 50 ohm
Validation Reference Documents - KAYE
Concordo que meus dados do formulário de contato serão coletados e processados para responder a minha solicitação. Você pode solicitar a exclusão de seus dados a qualquer momento por e-mail kayedataprotection@amphenol-sensors.com.Você pode encontrar informações detalhadas sobre o manuseio de dados do usuário em nosso data protection declaration
SD - Amphenol CS
E, A, B, C configuration 09, 15, 25, 37 contact type P = plug S = socket gold flash 77: tinned shell for receptable 717: tinned shell + dimples for plug 177: tinned shell for receptable 777: tinned shell + dimples for plug 0.4µm (15µ") RoHS Compliant 1B = European (10.3mm, 2.84mm pitch) Example: L717 SD E 09 P A4 CH 4F L77 SD B 25 S 1A CH 4R ...
8609 | Amphenol Global Search | Amphenol
• Velocity output - fixed at 100 mVpk/ips pk (or 3.8609 mVpk/mm/s pk) • Displacement output - fixed at 400 mVpk/mil pk (or 15.4436 mVpk/µm pk) • AC Programmable output can be set to: Acceleration – 2 to 200 g pk, Full Scale (20 to 2000 m/s2 pk) Velocity - 1.0 to 100 ips pk, Full Scale (50 to 2000 mm/s pk)