Search Results for 4g max speed
GPS Combination Antennas MH 1-MG/GPS/160-174 - amphenolprocom.com
Connection(s) FME(f) with 5 m RG 58 cable for VHF (other connectors like BNC(m) or TNC(m) can be made upon request) SMA(m) with 5 m RG 174 cable for GPS
10135766 | Amphenol Global Search | Amphenol
n06 252 4102 c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
NGTRx | Products - Amphenol Aerospace
The NG-TRx is a high-performance board-mount optical transceiver designed for demanding NAVAIR/NAVSEA harsh-environment applications. This transceiver is engineered to handle data rates of up to 10Gbps at 1300nm across four channels.
5963308NG - amphenol-antennas.com
Wind Speed Survival: 200 km/h Wind Load at 150 km/h Frontal: 1390 N Lateral: 390 N Rear: 1542 N MOUNTING KIT OPTIONS MECHANICAL TILT RANGE All mounting bracket kits are ordered separately unless otherwise indicated. Brackets for pole Ø50 to Ø115 mm (included) 0°-10° PACKAGING Carton Box 2.330 x 0.61 x 0.318 m 52 kg
R109 Low-Medium Chirp, 2kW, w/ FB, No Connector, DT
Maximum depth of 1829 m (6000') Medium frequency: 80 to 130 kHz; 13° to 8° beamwidth; Maximum depth of 914 m (3000') 87 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 38, 50, 88, and 107 kHz plus everything else in the bandwidth; Urethane housing with fairing for optimal performance
Mobile Mounts MG-Mount - amphenolprocom.com
Silicone layer on contact surface protects the car roof and ensures maximum friction. ... Max. Car Speed: Depending on whip height. See curve below: Ordering Designations. Model Product No. MG-Mount: 130000345: Add to quote: BMG-Mount: 130000349: Add to quote: 1 m FME(f) to FME(f) cable: 130000437:
Data Sheet R-Series V RDV Analog - Temposonics
2 Temposonics® R-Series V RDV Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
0.80mm 100Ω - G832MC Series | Board to Board Connectors | Amphenol
Amphenol high-speed board-to-board connectors provide superior signal integrity (SI) performance, these 0.80mm pitch connector design is suitable for high-performance applications and meets SAS 3.0, 12GT/s electrical requirements. ... 0.10mm max. co-planarity for SMT process; Metal Caps and PCB locator pegs are available as options for correct ...
Thermometrics Combination Sensor - amphenol-sensors.com
Thermometrics Combination Sensor - amphenol-sensors.com
SMP Male to Male Bulkhead Hermetic Adapter, FD - SV Microwave
SV Microwave presents the SMP Male to Male Bulkhead Hermetic Adapter, FD 1112-6200 with superior electrical, mechanical and environmental specifications!
Airmar B175C-20-M-MM Tilted Element Transducer | Gemeco
It orients the ceramic element horizontally to ensure maximum echo returns to the transducer. The B175M is available in three Tilted Element models: Fixed 20° tilted version for 16 to 24° hull deadrise angles; ... Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing ...
NovaSensor NPC-1210 Medium/Low Pressure Sensor
NovaSensor NPC-1210 Medium/Low Pressure Sensor
DFT-220 Product Overview - ssi-sensors.com
return. The distance from the Digital Fluid-Trac®’s sensor to the liquid is calculated based on the speed of sound. The Digital Fluid-Trac® DFT-220 has a LCD which displays the liquid level pictorially as well as in gallon (or liter) units. When externally powered by 24 Vdc, the DFT-220 will continuously monitor the drum’s liquid level and
B45 DT 50/200 BLACK BOX 8M XID FAIRING - airmar-emea.com
Max Depth: Low frequency- 366 m (1200'), High frequency- 206 m (700') Mounting Style : Thru-Hull with Fairing Single or Dual Frequency : Conventional Dual Frequency
00110440002 - Amphenol Air LB
Optical modules (high speed) RJ45 Ethernet modules (high speed) Gigabit modules (high speed) Grounding modules; Shunted modules; Modules for PCB contacts; Modules for front removable PCB contacts; ... Operating temperature - Max: 200 °C: Salt Spray: 48 h: Electrical; Max. current rating: 23 A:
Amphenol Amphenol Taiwan Corporation Sheet 1
2pF maximum per contact. D+/D- contacts only Contact current rating EIA-364-70 Measure the temperature rise at the rated current. Ambient temperature: 25℃ 1.8A for VBUS & GND(Pin 1 & Pin 4) 0.25A for all other contacts Mated ∆T=30℃ maximum Super Speed Electrical Requirements: Mated connection impedance
stacked usb | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
The resulting strain pulse travels at sonic speed along the waveguide and is detected at the head of the sensing element. ... MTS recommends using 10-32 cap screws (customer supplied) at a maximum torque of 44 in. lbs. when fastening mounting clamps. Model ER sensor mounting and installation reference Mounting method Part number 4 Holes 5.4 mm ...
B117 D FURUNO - AIRMAR EMEA
600 W. Airmar’s entry-level B117 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile bronze housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
SS60 50/200kHz, 600W, 20° Tilt, Navico 9-Pin, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.