Search Results for 4g max speed
XPA U2-L4-2.0 - AMPHENOL PROCOM
Max. Input Power 400 W 300 W Connectors Per Band 2 4 Polarisation ±45° ±45° Electrical Tilt 0 - 10°, RET AISG 2 - 12°, RET AISG Impedance 50 Ω Inter-band Isolation > 27 dB > 27 dB Intra-band Isolation > 25 dB > 25 dB VSWR < 1.5:1 < 1.5:1 Cross Polar Discrimination > 26 dB > 26 dB Passive Intermodulation IM3 (2 x 20 W carrier) : < -153 dBc
Amphenol to Showcase Advanced Connectivity Solutions at AI Hardware ...
The EXAMAX2 ® High-Speed Backplane Connector, another product known for its high-speed capabilities, is designed to support the next generation of AI applications, ... GCS ®, ensuring best-in-class current carrying capability and ultra-low end-of-life contact resistance of 0.4mΩ max.
Amphenol Assembletech
Compact size suitable for very thin platforms: pitch 0.5mm, max 24pin Support TBT3 signal Speed up to 40Gbps through two lanes Support 5A max. current and 100W power Support data signal , Video/Audio signal and power transmission Symmetrical design for either direction plug-able. Game Console Stream Media Player
Industry Standards | Amphenol
HIGH SPEED HIGH CURRENT POWER PIN BOARD-TO-BOARD CONNECTORS Power pin 0.50mm pitch floating... DETAILS 0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
CXL 150-1LW-SS-Ex - AMPHENOL PROCOM
Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING Model Product No. Frequency CXL 150-1LW-SS-Ex/s 115000005 138 - 156 MHz CXL 150-1LW-SS-Ex/l 115000004 144 - 165 MHz CXL 150-1LW-SS-Ex/h 115000003 155 - 175 MHz Accessories ATEX grounding kit 115000100 CALCULATION OF MAX. ANTENNA INPUT POWER IN DIFFERENT ATEX GROUPS ATEX GROUP MAX.
blind mate | Amphenol Global Search | Amphenol
Blind-Mate Interface; Easy to assemble; Fine pitch options including pitch 1.25mm, 2.0mm, 2.54mm; Suitable for high current applications; 1.25mm, 2.00mm, and 2.54mm pitch connectors meet a maximum of 2.8A/pin, 5.3A/pin, and 5.5A/pin current carrying capacity respectively;
4-Port Antenna
Maximum Effective Power Per Port Watts 200 W Port to Port Isolation dB ≥ 25 Standard values based on NGMN-P-BASTA version 10.0 recommendation. 6206712EG 6206712EN 6206712ENG REV071123I [Product Candidate] www.amphenol-antennas.com 2 of 5
APXVAA4L18N 43-U-I20 - Amphenol Antenna Solutions
Maximum N (lbf) 1186 (267) Survival Wind Speed km/h (mph) 240 (150) Connector Type -- (12x) 4.3-10 Female at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2030 x 560 x 285 (79.9 x 22 x 11.2) ENVIRONMENTAL SPECIFICATIONS
CC1339D04L - Amphenol Air LB
Optical modules (high speed) RJ45 Ethernet modules (high speed) Gigabit modules (high speed) Grounding modules; Shunted modules; Modules for PCB contacts; ... Max: 150 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids:
FAKRA CONNECTOR SERIES - Amphenol RF
Dielectric Withstanding Voltage 800 VRMS Max VSWR (Return Loss) DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after ...
Temposonics
Pmax (max. overload) 400 bar 400 bar Pstatic (proof pressure) 525 bar 550 bar Design/Material Sensor electronics housing Stainless steel 1.4305 (AISI 303) Sensor rod – Ø 7 mm Stainless steel 1.4301 (AISI 304) Sensor rod – Ø 10 mm Stainless steel 1.4306 (AISI 304L) Stroke length 50…2500 mm Mounting position Any
SMP Female to 2.92mm Female Adapter 1115-6083 - SV Microwave
The SMP Female to 2.92mm Female Adapter 1115-6083 is now available at SV Microwave with high-performing features. Place your order today!
Split-Pair Quadrax Contacts | High Speed Contacts | High Speed & Fiber ...
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Data Rate: 6.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level, DWV 1000 VAC rms between all inner ...
hw-14 | Amphenol Global Search | Amphenol
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
ex series | Amphenol Global Search | Amphenol
With a signal pin pitch of 0.60mm and a current rating of 1.1A/12pin max, our high-density Mini Cool Edge connector aligns with the standard by providing reliable power delivery for module cards in a compact form factor, guaranteeing uninterrupted operation when it matters most. ... HIGH SPEED MULTI-PROTOCOL DESIGN WITH FLEXIBILITIES. SAS/PCIe ...
P58 DST 6PINF 8M NAVMAN NORTHSTAR ADVANSEA SIMRAD
Depth, speed, and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 11° beamwidth for depth performance to 206 m (700') ... Max Depth: Low frequency- 366 ...
00110430004 - Amphenol Air LB
Optical modules (high speed) RJ45 Ethernet modules (high speed) Gigabit modules (high speed) Grounding modules; Shunted modules; Modules for PCB contacts; Modules for front removable PCB contacts; ... Operating temperature - Max: 200 °C: Salt Spray: 48 h: Electrical; Max. current rating: 13 A:
TM265 Low-High Chirp, 1kW, Navico BL Y-Cable, DT
Maximum depth of 914 m (3000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth ; Maximum depth of 304 m (1000') 103 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Transom mount, stainless steel bracket for installation on boats of all propulsion types
R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Omni Antennas CXL 130-1-Ex - AMPHENOL PROCOM
Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Ordering Designations. Model Product No. Description; CXL 130-1-Ex: 115000026: Add to quote: Accessories; LW-SS-1"-Ex: ... MAX. EIRP POWER ANTENNA GAIN MAX INPUT POWER; IIA: 37.7 dBm (6.0 W) 0 dBd / 2.15 dBi: 35.6 dBm (3.6 W) IIB: 35.4 dBm (3.5 W) 0 dBd / 2.15 dBi: 33.3 dBm (2.1 W) IIC ...