Search Results for 4mm wide-angle lens for raspberry pi camera module
SMA Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector SMA Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 132299 PDF Customer Drawing (Size: 67 kb) 132299 STP 3D Model (Size: 351 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142144 - Amphenol RF
SMB Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm 142214 SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm 142210 SMB PCB End Launch RG-405 0.086-inch Conformable 50 Ohm 142320
TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm IP67
AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 1.32 mm DS 50 Ohm 300 mm 336209-13-0300. You May also be Interested in. TNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm 122379T. TNC Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 122184.
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Mini-UHF Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 182324. Mini-UHF Straight Crimp Jack RG-59 RG-62 50 Ohm 182113. Mini-UHF Straight Jack Solder Cup Bulkhead 50 Ohm 081-120-RFX. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
TNC Straight Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 ...
TNC Right Angle Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm IP67 ARC 031-6509. TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm Isolated 122339. TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 122148.
SMB 50 Ohm to BNC Cable Assemblies| Amphenol RF | Page 2
BNC Right Angle Plug to SMB Right Angle Plug RG-174 50 Ohm 12 inches 095-850-238-012. View Details. Add to Parts List Add to Compare. BNC Right Angle Plug to SMB Right Angle Plug RG-174 50 Ohm 6 inches 095-850-238-006. View Details. Add to Parts List Add to Compare.
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
a wide variety of header, receptacles, cables connectors and wire connectors. The components in the Minitek ® system including the SMT horizontal headers are fully intermateable. FEATURES & BENEFITS • Available up to 25 pins per row • Single and double row • Tin and selective gold • High empert ature housing • Coplanarity1 0.
RP-TNC Jack 4-Hole Flange 50 Ohm | 122385RP - amphenolrf.com
RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-6240-3. RP-TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 122372RP. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
RJE7148814R2 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE7148814R2.
SMB Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in. SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 903-367P-51A.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex ...
N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm 172215. N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 082-5374. N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172373.
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132408 - Amphenol RF
SMA PCB Through Hole Right Angle Jack 50 Ohm 901-143-3. You May also be Interested in. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 901-9610-3SF. SMA Panel Mount Jack 4-Hole Slot 50 Ohm 132154-11. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.240 Post 0.140 PTFE 132147-36.
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 082-6157. N-Type Straight Clamp Plug TRC-75 75 Ohm 082-B0101-1356. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172238.
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
• Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings ... (6.4 mm) 1.5 in (38 mm) min B thickness refer to table 24 awg tinned copper for RL 35’s 22 awg tinned copper for RL 40’s and RL 45’s AAS-920-415A-04/2014
Right Angle SMA Solution - SV Microwave
Representative right angle (M - F) SMA adapters were tested over the full 18GHz frequency range on a vector network analyzer. Plots of VSWR and Insertion Loss (logarithmic trend line) performance shown below. In both cases, the mitered body SMA adapter design shows an improved and more consistent result. Test Results and Conclusion
IMAGED / Feb . 23 2016, 4:04:04 PM - アンフェノールジャパン ...
IMAGED / Feb . 23 2016, 4:04:04 PM . Created Date: 2/23/2016 2:24:14 PM
SuperFlex R/A and Straight Ø.047" RF Cable Assemblies | SV Microwave
SV Microwave has expanded its offering of fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. Explore more here.
Reverse Bayonet Modular - アンフェノールジャパン株式会社
General description 3 Mechanical properties Operating temperature: -55°C +125°C continuously Endurance: 500 full mating an unmating cycles Vibrations: Sinusoidal and random frequency from 10 to 2000 Hz, acceleration 20 g