Search Results for 4phi connector dimmensions
PHY-TETRA-4-FME-... - AMPHENOL PROCOM
FME-connectors for direct connection of FME-cable without extra adapter. For parallel operation of four two-way communication radios (transceivers) where highest possible decoupling (isolation) is necessary. ... Dimensions: 56.7 x 100 (including bottom plate and connectors) x 22 mm / 2.23 x 3.94 (including bottom plate and connectors) x 0.87 in ...
106993-07 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
103722 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
RJF TV - Reduced Flange - Amphenol Socapex
Size Tool Part Number 19 809686 Shell Size RJF TV standard diameter ØA max (mm) RJF TV Reduced Flange diameter ØK max (mm) Footprint surface reduction Reduced Flange vs standard 19 49,5 38,1 41% RJF TV Standard RJF TV Reduced Flange Size B 0 - 0,25 (mm) ØC +0,25 0(mm) ØG +0,1 0 (mm)H +0,1 19 33,91 35,18 33 31,9 ØK Max torque value: 10.7 N.m
Model EX649A71 | PCB Piezotronics
Intrinsically-safe Reciprocating Machinery Protector, 4-20 mA output, top exit, terminal block with conduit elbow. Provides early warning of faults and mechanical looseness in reciprocating compressors, eliminates false trips, outputs exclusive Reciprocating Fault Index (RFI), trends peak acceleration before alarm event occurs, hermetically sealed, 4-20 mA loop powered, field programmable with ...
d-sub | Amphenol Global Search | Amphenol
For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature and Press Fit (C308 Series) Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts.
696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
The antenna has 6 connectors located at the bottom, each marked with a colored ring. Low Band 696-960 MHz Red Rings (2x) 4.1/9.5 or 4.3/10 or 7/16-DIN Female ... Dimensions (Height x Width x Diameter) 616 x 307 x 177 mm 24.3 x 12.1 x 7.0 in Weight without Mounting Brackets 5.9 kg 13 lbs
TNC Female Bulkhead Connector for .141 Cable - SV Microwave
SV engineers designed the TNC Female Bulkhead Connector for .141 Cable 4021-00065. Access the design resources CAD Model and Datasheet now!
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
Special dies | Amphenol Precision Optics
Amphenol Precision Optics´ultra-modern machinery park provides the realization of all customer-specific geometries and dimensions. Even here can the customer choose between materials such as brass, Arcap, aluminum and inserts made of tungsten carbide or polycrystalline diamond core (PCD), as well as various upon request.
Amphenol®
Amphenol Industrial introduces a Splitter connector ... C10-708354-000 Size 20 AWG hand crimp tool C10-730690-000 Size 16-18 AWG hand crimp tool Mechanical Specifications Connector Mating Force <70 N (15.7 lb) Contact Retention Primary Only: 80 N (18.0 lb) Secondary Only: 60 N (13.5 lb)
of Contents - Amphenol Ardent Concepts
5.2 CONNECTOR ASSEMBLY The µLO connector assembly must be mechanically mated to the anchors after the anchor‐ carrier assembly has been soldered to the board. 5.2.1 TOOLING AND PROCEDURE The µLO connector assembly procedure is described below and illustrated in Figures 6‐ 9. The use of a special application tool, Amphenol Ardent Concepts ...
N-Type Straight Clamp Plug TRC-75 75 Ohm | 082-B0101-1356 - Amphenol RF
RF Connector N-Type Straight Clamp Plug TRC-75 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction:
Handportable Antennas HX 70/...-SMA - amphenolprocom.com
Reduced-size ¼ λ helical antenna whip. Optimum performance compared to physical dimensions. Delivered factory tuned and tested to ensure minimum VSWR. Designed for use with SMA-connector. Specifications. Electrical; Model: HX 70/...-SMA: Frequency: 70 cm band covered by four models: Antenna Type: Shortened ¼ λ antenna for portable equipment ...
AT06-12SA-RD01 | Amphenol Global Search | Amphenol
at06-12sd-rdgry at06-12sd-rdblk at06-12sd-rdgrn * at06-12sd-rd01 * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at06-12sa-rd01 key-a configuration standard color: grey p/n at06-12sb-rd01 key-b configuration standard color ...
CABLE ASSEMBLIES - Amphenol PCD
• Large choice of connectors RJF, USBF & 38999 per MILVA NGVA, Quadrax contacts RJ Field & USB Field Cord Sets: Ruggedized RJ45 & USB connectors 38999 Series III (TV) and 26482 (PT) shells 100% tested on data rate Miniature Ethernet Cord Sets: • Miniature 10Gb µCom cordsets • Ethernet in size 8 contact format with Quadrax &
OCuLink Connector - G14 Series - Amphenol CS
Factor PCIe connectors and cables optimized for the client and mobile market segments. This specification defines cabling and connector requirements to meet the PCIe Gen 4, 16Gb/s signaling needs, enabling optical and copper technology to coexist. TARGET MARKETS. OCuLink Connector - G14 Series § Fully compliant to SAS and PCIe protocol §
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key ...
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key Code (196.85 Inches)
KIT, AT SERIES, 4 POS PLUG,BLK, CONTACTS, AND WEDGELOCK - Amphenol Sine
2.7 connector mating cycle durability: 100 cycles 3. mating part: at04-4p* receptacle ( * = modifications and colors ) 4. available hand crimper: ca-5d12 5. all components are rohs compliant. 6. all dimensions are for reference use only. 7 wire range of contacts included in kit: 16 - 20 awg 8 contact size and rear seal wire range: contact size ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEChompsDWG for AW2S-XC ...
5. use with connectors at06-2s* ( * = modifications and/or colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date revisions eco by appr s-wedgelock, 2 position, a - key, at series aw2s-a a4 1 1 a4 release new dwg format 26/jun/14 jarry 11.5 15 1.3 19.4 key "a" configuration