Search Results for 4pin amp 040 connector
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. 请使用高版本的浏览器 English| 中文 ...
Contact Us - amphenolrf.com
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. 请使用高版本的浏览器 English| 中文 ...
Handportable Antennas FLX 1812/...-FME - AMPHENOL PROCOM
The FLX 1812 is also available with SMA(m) connector, but in this case with fixed, nonexchangeable connector (not FME-connection system). Designed for use with the following of Procom's line of black FME-connectors (to be ordered separately): BFME-BNC, BFME-TNC, BFME-N, BFME-MUHF, BFME-EBNC, BFME-ETNC and BFME-EMUHF.
UTX PV - Amphenol Australia
The UTX™ is an evolution of AIST’s wellknown H4 connector, with the same solar industrystandard mating compatibility, Amphenol’s low resistance RADSOK® contact technology, ability to accept wire gauges from 14AWG/2.5mm² to 8 AWG/10mm², and an IP68 rating. An enhancement over the H4, is the UTX™’s ratcheting gland back nut, which ...
Configurator Singles | Amphenol
Part # 342424: type: PL900RG-N Connector: Circuit Count: 24: Contact Plating: Gold: Contact Size: 26: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Microwave Tools & Accessories - RFS Technologies
Connector Frequency Range, GHz: 5.925 - 6.425; Connector Interface: CPR137G; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. C90-105TG-PRETUNED Connector for FLEXWELL® Elliptical Waveguide E105/EP105, CPR90G Flange, Pre-tuned
Clamp ABS2195 Size 02 - Amphenol Air LB
Clamp ABS2195 Size 02
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Home - Amphenol Australia
Home - Amphenol Australia
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132101SS PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
301198 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
The information contained in this document supersedes all similar ...
electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the physical material of construction, is acceptable. Caution should be observed to ensure that liquids are not permitted to migrate into devices that are not hermetically sealed. Such devices