Search Results for 5 letter words using u in 2nd
Amphenol Reports Fourth Quarter and Full Year 2023 Results
Fourth Quarter 2023 Highlights: Record Sales of $3.33 billion, up 3% in U.S. dollars and down 1% organically compared to the fourth quarter of 2022 GAAP Diluted EPS of $0.83, up 1% compared to prior year Record Adjusted Diluted EPS of $0.82, up 5% compared to prior year GAAP Operating Margin of 20.7% and Record Adjusted Operating Margin of 21.2% Record Operating and Free Cash Flow of $842 ...
n02 252 4515c | Amphenol Global Search | Amphenol
N02 252 4515C | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
10033853-052ASLF | DDR2 SO DIMM | Amphenol
DDR2 SO-DIMM, Storage and Server Connector, Right Angle, Surface Mount, 200 Position, Standard Type, 0.60mm (0.024in) Pitch
LJT - HE308 - 38999 Series I - Amphenol Socapex
Amphenol Socapex LJT product range, is a highly reliable and durable connector designed to meet the rigorous demands of the aerospace and military industries. It is a bayonet coupling connector that offers a large variety of contact arrangements and shell types, with maximum weight/space savings, making it ideal for use in applications where space is limited.
EN3645 - 38999 Series - Amphenol Socapex
The EN3645 connector from Amphenol Socapex is a high-performance solution that is similar to the MIL-DTL-38999 series III connector but offers additional requirements to meet the most demanding applications. It is designed to provide exceptional performance in the harshest environments, including commercial and military aerospace. One of the key features of the EN3645 connector is its higher ...
387TV 系列 - 7 号连接器 - 38999 系列 | 安费诺 Socapex
387tv 系列是一种尺寸为 7 的微型连接器,以小型封装提供高速数据传输。对于需要以小巧轻便的设计进行高速数据传输的应用来说,387tv 系列连接器是一个极佳的选择。
Model 212B | PCB Piezotronics
[2] Estimated using rigid body dynamics calculations. [3] Low frequency response and system noise dependent on choice of external signal conditioning electronics. [4] Typical. English: SI: Performance: Sensitivity (±15 %) 18 pC/lb: 4047 pC/kN: Measurement Range (Compression) 10000 lb: 44.48 kN:
UG-30D/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
UG-30D/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Careers | About Us | Amphenol MAO
The Role - Amphenol Aerospace is seeking Summer Interns to work out of its state-of-the-art facility in Sidney, NY.The internship pays $18/hour, and the hours are Monday through Friday, 8:00 am – 5:00 pm (EST).The internship will run from May through August.Location - Sidney, NY 30 Minute Drive from Binghamton, NY 20 Minute Drive from Oneonta, NYThe diverse internship program features ...
Amphenol Assembletech
Wire Size:60245 IEC57(YZW) Or H05RN-F ,2*1.0 square mm,2*1.5 square mm,2*0.75 square mm; Lock to Mating Part: By Screw Plating:Tin(75u" min) over Ni(50u" min) Color: Black Environmental Compliance:RoHS Flammability:Thermoplastic, UL94V-0 M19 Male to Female. Product Description:Waterproof Sealiable®R-M19 Male to 4X Female Cable ...
P-U95-T2X1-1XXX - Sheet 5 - Amphenol CS
8 6 5 4 3 2 1 8 7 6 5 4 321 designed 3 of 5 or used for manufacturing puposes without permission from amphenol canada corp. title 2:1 k 7 x.x 0.20 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose p-u95-t2x1-1xxx notes: 1. datum x and y established by customer's fiducial. 2.
Owego - Amphenol AMAO
XU& t’©gLå Vk¿ ï(†à õºMôçøõü%°T…ÆI¤Ø3øÃ= c k|ÂÀEYlEHüe™„ô eêùLúí Ë —Ö ÈDé¸AdALjìŸLª þÙÆ}ƒž ¢= Èö+ùÉÓˆå_À ±CƹÀ'Š _t°¸Ô‹5 næ5æ-´Žµ]¦½ð àÎäE †D‡mØaì`ÀÈ[û˜ÒÖ; )c‚'_ 0þS>a˜h¥ hf3 _Ç , ÔóÙëq1Ü ‰_J~B!à v¬ø ¾¾Û ^¿R›à\Ïg ...
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
GSB12121031EU | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type A, Receptacle, Right Angle, 4 Pins, Shell with Nickel Plating, 30μin Gold, Dip 3.3mm, Black Housing, Tray Packaging. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I. China RoHS: Compliant with Exemption 7.1.
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 2 M
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 2 M (78.74 Inches) BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 2 M | 245101-04-M2.00 JavaScript seems to be disabled in your browser.
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
USB 2.0 - GSB1X & GSB2X | Input Output Connectors | Amphenol
Amphenol USB 2.0 - GSB1X & GSB2X Series Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to Amphenol USB 2.0 - GSB1X & GSB2X Series Connector operates with full-duplex signaling over ...
2. Module Variations - lutze.com
2. Module Variations 2.1 Standard modules and its variations Example 800 mm cabinet Standard Frame width Rail length Frame depth Wiring space C (mm) A(mm) D (mm) B (cm 2) 750 700 120 85 Standard module: This option allows best wiring access and large capacity for wiring. Option 1 Frame width Rail length Frame depth Wiring space
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 12 inches
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 12 inches (305 mm)
61082-062400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-062400LF.