Search Results for 5 pin
10174399 | Amphenol Global Search | Amphenol
10174399 (18/20p) 10169084 (28p) ©2024 Amphenol Communications Solutions 5 Image. Pitch. Description. Wire to Board : Max. Current (A) Wire size: Plating. Auto Std. Base number. Available Pin Position: position. Double Row: STG. AWG . 1.8mm. Right Angle TH (mount on PCB)
ATM04-4P-SR01BL 4 Position, Receptacle, Pin, SR01 Strain R
ATM04-4P-SR01BL 4 Position, Receptacle, Pin, SR01 Strain Relief (Standard Seal), Blue Body-4 Position, Receptacle, Pin, SR01 Strain Relief (Standard S Call Us 1-800-394-7732 My Account
Furuno Y-Cable 10 Pin to 12 Pin TZT3 Sounders, 1.5' - Gemeco
Home / Transducers / Cables & Connectors / Mix and Match Cables / Furuno Y-Cable 10 Pin to 12 Pin TZT3 Sounders, 1.5' Furuno Y-Cable 10 Pin to 12 Pin TZT3 Sounders, 1.5' Part # AIR10F2-12F. MFG # ACC-CBL-040406-1.
Model HT356A33 | PCB Piezotronics
Model HT356A33:Triaxial, ceramic shear ICP® accel., 10 mV/g, titanium hsg, 1/4-28 4-pin conn., to +325 F
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
P Available with Pin contacts only S Available with Socket contacts only P/S Available with Pin contacts or Socket contacts H Ground plane proprietary option available. Arrg. 9-5 is exclusively ††ground plane type. n Not Mil-Qualified. G 21-75 is Mil-Qualified with twinax contacts only.
TRIAXIAL ICP® ACCELEROMETER - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model HT640B02 | PCB Piezotronics
Model HT640B02:High temperature vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn . Model HT640B02:High temperature vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ...
7 Pin Molded Valve Plugs - tpcwire.com
5. COUPLING NUT WITH MACHINEDHOLE ... Insures a secure connection in the toughest environments. 6. THREAD — 7/8" – 20" The 7-Pin Molded Valve Plug is available in a straight or 90° head with no assembly required. Each connector head is protected with an O-ring seal and coupling nut with machined hole for tie down. Used with Atos, Moog ...
Model 356A04 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 019 4-cond Shielded 019 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
RTS716N19P03 Receptacle, jam nut, 19 positions, size 16, pin
RTS716N19P03 Receptacle, jam nut, 19 positions, size 16, pin contact, silicone rubber seal-Receptacle, Jam Nut, 19 Position, Male, Shell Size 16, with Call Us 1-800-394-7732 My Account
Model 422M182 | PCB Piezotronics
Model 422M182:In-line differential charge converter, 4 mV/pC, 2-pin Mil input to BNC output, ICP® powered . Model 422M182:In-line differential charge converter, 4 mV/pC, 2-pin Mil input to BNC output, ICP® powered . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an ...
SP20W2F Pin Contact, Stamped, Size 20, Gold Flash, Wire Ran - Amphenol Sine
Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .34-.50mm², 20-22 AWG with 3 Tangs. REPLACES PN SP20W1F Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nickel, Wire ...
7-Pin Extension Cable for Apelco/Raytheon, 20' - Gemeco
7-Pin Extension Cable for Apelco/Raytheon, 20' Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
2X - pcb.com
5/8-24 UNEF-2A 2 PIN (MIL-C-5015).600 [15.24] REVISIONS REV DESCRIPTION DIN E ADDED MOUNTING HOLE PREP INFO 44844 3 5 2 2 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
FLS6BS14N3P03 3 Position Plug, Pin, Shell Size 14, with Bac - Amphenol Sine
FLS6BS14N3P03 3 Position Plug, Pin, Shell Size 14, with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling-Plug, 3 Position, Male, Shell Size 14 Call Us 1-800-394-7732 My Account
1900ND07P1A00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Model 686C01 USB-programmable electronic vibration switch, relay ... - PCB
USB-programmable electronic vibration switch, relay output, 0.25 to 5 in/sec pk, 2 to 1k Hz, top exit, 2-pin conn Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi ...