Search Results for 5 pin
Amphenol®
solder tail, compliant pin and screw attach. Features: • ®RADSOK sizes 6mm, 8mm and 10mm • 150A, 200A and 300A rated single point of contact ... Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE
Model LN 8-pin Mini Din Connector - PCB
The slotted section on the top of the Pin Block (G) must line up with the slotted cutout on the Lower Body (H) and the 4 semi-circular notches around the perimeter of the Pin Mold (G) must line up with the 4 metal tabs inside the Lower Body (H). 5) Push Pin Block (G) forward into the Lower Body (H) until it locks into place.
HydroNet Series™ | Multi-Hub Adapter - Amphenol Sine
Amphenol Sine Systems’ HydroNet™ Multi-Hub Adapters and Cables provide flexible and increased reliability when connecting multiple devices to NMEA 2000 networks. HydroNet™ features two 4 pin AT interfaces and adapts devices to field proven, sealed, and serviceable electrical connections. The adapters are sealed to IP67 and are ideal for harsh environments.
799LF High sensitivity, ultra-low noise sensor, filtered accelerometer ...
IEPE accelerometer, ultra-high sensitivity 500 mV/g, ±5% sensitivity tolerance, ultra-low noise electronics for clear signals at very low vibration levels, 0.1 Hz low frequency response, low pass filtered to eliminate high frequencies, top exit 2-pin MIL-C-5015 connector. Buy This Online Now!
SP12A1T-10 Pin contact, 2.5mm, Tin plating over nickel for 1
SP12A1T Pin Contact, Stamped, Tin, Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG, 23A REQUEST A QUOTE SP12A1F Pin contact, 2.5mm, Gold flash plating over nickel, reel of 1000
HVMC2P12FS270 | Amphenol Global Search | Amphenol
HVC oltage, hig o.: C400 3I0 design: ust flange w nal system Ø8mm Pin tem er plated 1,2mm HV per er plated nal techno ding proces al: touch-pro lded cable tal shielded rface led acc. IP nector sup tail) ance char nt profile: e range: rature rang tor interfac m Radsok plated r contact pi contact pitc nics GmbH • Au 8mm h curren 8 UA19 300 ...
TERMINATION WORK INSTRUCTIONS Amphe-Lite Fiber Optic Termini
5 7 6 5. Heat Shrink Tube 6. Protection Cap 7. Pin Fiber Terminus Socket Terminus Part Number: Socket Pin Terminus Part Number: Pin. Part 2: Recommended Equipment Name Picture Anti-Static Finger Cover (Customer Prepare) Cutting Pliers Kevlar Scissors Fiber Scriber
Moisture Meter Accessories - Protimeter
Pin Needles (20-Pack) Replacement pin needles that fit the top of the meter: BLD0501. Buy Online: Ferrule Nuts (2-Pack) Retaining nut for the pins on the top of the meter: BLD5018. Buy Online: Deep Wall Probes - 5" (127mm) Insulated for measurement at depth in wall cavities and floors: BLD5019.
Intrinsically Safe vibration transmitter, velocity, peak, 5.0 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 5.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
EB251 Series - 5.00mm Spacing - EBY Electro
Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 16-26AWG. MECHANICAL: ... • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB251-XX-XXX.pdf. Contains dimensional drawing, full part number and ...
21-033492-021 (PIN) 21-033493-021 (SOCKET) Contact, Pin and Socket ...
(pin shown for reference) front insulator outer ferrule cable outer braid cable dielectric inspection hole inner contact assembly (pin shown for reference) shield extension ... k1360 m22520/5-01 m225820/5-05 (a) or 21-033493-021 size 10d m225820/5-19 (b) coax socket amphenol amphenol aerospace
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
and-reel packaging and designed as pin through-hole placement commonly used in the industry. Integration is straightforward whether from design onset or as a component replacement. With the addition of a removable lock housing, mating to the board can remain intact under harsh vibration environments. RADSOK® PowerBlok™ WTB (Wire to Board)
Amphenol®
solder tail, compliant pin and screw attach. Features: • ®RADSOK sizes 6mm, 8mm and 10mm • 150A, 200A and 300A rated single point of contact ... Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE
Protimeter Digital Mini | Assess Building Moisture Levels
Pin up to 0.5 in (12.7mm) Power: 9V battery (supplied) Weight: 8 oz (including battery) Dimensions: 7.5 in x 2.75 in x 1.9 in (190 mm x 70 mm x 49 mm) Downloads Digital Mini Datasheet (English) Digital Mini Manual (English) Calibration Tables for Wood Digital Mini Datasheet (French)
Model 422M182 | PCB Piezotronics
Model 422M182:In-line differential charge converter, 4 mV/pC, 2-pin Mil input to BNC output, ICP® powered . Model 422M182:In-line differential charge converter, 4 mV/pC, 2-pin Mil input to BNC output, ICP® powered . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an ...
Excel|Mate S (HVSL 800) - アンフェノールジャパン株式会社
EXCEL | MATE S is a 2 pin and 3 pin connector with a current carrying capacity from 120 to 200A and 25 to 50 mm2 crimping cable. Specially designed for battery, inverters, junction boxes, power distribution boxes and others HEV devices' equipment. Excel|Mate S (HVSL 800) ExcelMate S (HVSL800) MECHANICAL Durability ≥ 50 mating cycles
D-Subminiature Pin-in-Paste Connectors - Amphenol CS
Pin-in-Paste technology (PiP) allows the use of Through Hole product in SMT manufacturing processes. The connectors are automatically or manually placed on the board, and then soldered in the same operation as the ... P 30.81 24.99 16.96 5.90 -0/+0.15 11.67 9.50 2.54 2.84 2.00 2.90
radsok-power-connectors-catalog-amphenol-industrial
The large interface area between the socket lamella and pin surface results in very low contact resistance, enabling the RADSOK® to have higher current ratings compared to traditional power contact designs. 5 Amphenol Industrial Operations
TABLE OF CONTENTS - amphenol-airlb.de
5. TWINAX CONTACTS 34-39 a. Introduction 34 b. Crimp contacts – MILITARY STANDARD 35 c. Crimp contacs – EUROPEAN and AIRBUS STANDARD 36 ... 5 INDEX P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages Table of contents 900238 Pin Signal contact CI 14
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.