Search Results for 5 pin
3 Wire Plus Ground DIN — 18 mm
25.5 mm 27.5 mm 4 Ground 1 2 3 PIN 1 PIN 2 PIN 3 GRD BROWN BLUE BLACK GREEN/YELLOW W1 W2 W3 W4 1 1 J1 J2 J3 J4 2 2 A K A K L1 L2 MOV2 LED INDICATOR & VARISTOR SUPPRESSION • 6 – 24 V AC/DC • Connection Voltage: 6 – 24 V AC/DC or 120 V AC@ 50/60 Hz • Connection Test Voltage: 250 V AC Max,
NUMBER TYPE PRODUCT SPECIFICATION - Amphenol CS
a. Force to remove one straight or right angle header pin: 7 N minimum b. Force to remove one right angle receptacle pin: 7 N minimum c. Force to remove one straight receptacle or orthogonal header pin: 3 N minimum d. Number of connectors to be tested: 13 sets (3 sets in minimum holes; 5 sets in nominal holes; 5 sets in maximum holes)
Circular Connectors | Products - Amphenol
The series is optimised for PCB applications and is pre-loaded with pin-tail contacts and includes integrated moulded stand-offs to facilitate inspection and cleaning. Optional integral ground pins provide low-impedance shell-to-ground connections for improved EMI performance. ... Amphenol LTW's waterproof M10.5 connectors are designed in ...
Products - Martec
Martec provides interconnection solutions from initial concept to supply.. From standard catalogue hermetic connectors to fully bespoke hermetic solutions, Martec uses a ‘concept to supply’ approach providing designs solutions to match existing or specialist mounting requirements, often providing alternative solutions to conventional connectors, particularly where space is a problem, with ...
HM2R03PA5101N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type C with peg 2.5mm, 55 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant ... Type C with peg 2.5mm, 55 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles-Rear Plug up and ROHS Compliant. HM2P09PM5111GFLF.
Power Connectors | Power Supply | Backplane | Busbar | Card Edge
Amphenol introduces the Gen 5, ... Our customized battery or charger connectors and terminals meet general industry standards and are available in various pin configurations and connector sizes to making them suitable for myriads of applications like cordless power tools, battery charging connections for E-bikes, lawn mowers, and robotic vacuum ...
Combustion Dynamics Sensors | PCB Piezotronics
Frequency Range: (±5%)3 kHz; Cable Termination: 7/16-27 2-Pin; Cable Termination: 7/16-27 2-Pin; Weight: (without cable)1.6 oz; Weight: (without cable)45 gm; $3440.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:421B30. Sensitivity: (Voltage Output)(±5%)20.6 mV/pC;
Trex-Onics4 Pin M12 D-Coded Micro Ethernet Cord Sets with ... - TPC Wire
• Operating Temperature: 70°C • 8 Pin M12 DC Micro 300V • RJ45 Voltage 30 VAC/32 VDC at 1.5 amps ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. DESCRIPTION METERS FEET EC2G7AM001 8 Pin M12 DC Micro Male/Female w/ CAT7A Cable 1 3.27 EC2G7AM003 8 Pin M12 DC Micro Male/Female w/ CAT7A Cable 3 9.84
POWERSAFE 38999 HIGH-POWER CONNECTOR - Amphenol Aerospace
P Pin S Socket Shell Type 06 Straight Plug 00 Square Flange Receptacle 07 Jam Nut Receptable 1: Connector Type 5: Contact Type 6: Alternate Position ... 25-V6 / 25-E6 0.5 A 60 V 25 A 250 V 1500 V Amphenol PowerSafe range offers 6 contact arrangements to fit all your power needs, with single-phase & three-phase layouts, and ...
21-33382-101 (PIN) 21-33383-101 (SOCKET) Contact, Pin and Socket ...
21-33382-101 (PIN) 21-33383-101 (SOCKET) Contact, Pin and Socket, Quadrax, Type ARINC 600 Special, Size 8 Installation Instructions ... (5.842 mm) CRIMP AREA H 1. With inner contacts positioned inside rear insulator slots, assemble front insulator over the inner contacts as shown. The front insulator must butt the rear insulator, and inner
EBY Electro - EB931 Series - 5.00mm Spacing - WIRE GUARD BLOCKS ...
Maximum number of positions: 24 Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Molded to Size. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 8 Amps Wire Range Min / Max: 14-26AWG MECHANICAL:
MA7RAP1202-KIT M23, 90° rotatable Receptacle Kit, threaded,
Contact type (Pin/Socket): Pin; Contact Size: 1.0mm; Protection: IP67; Temperature Range:-20°C to 130°C; ... UH2-5 Universal positioner is used with the universal hand crimp tool AF8. Wire range 12-26AWG. REQUEST A QUOTE. MA7RAP1202 12 position 90° rotatable receptacle, threaded, P type, counter-clockwise insert, Large Flange (28.0x28.0) ...
FFP5X532SN0501 - Sheet1 - Amphenol Ardent Concepts
m1.5 dowel pin non-plated through hole drilled and reamed 6.27 5 1.55 0.00 +0.03 thru 4x 24.79 location board contact ground pin detail a scale 6 : 1 (no vias) no vias allowed, pad height within x.001" of donut height y b c 4 3.10 center ground detail b scale 32 : 1 32 plcs 0.356 min 0.50 detail c scale 32 : 1 4 plcs
HC1500M-XX-500 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EB1087-XX-X00 Series - 5.00mm Spacing - EBY Electro
Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Wire Retention Spring: Stainless Steel. Contact Solder Pin Material: Brass, Tin Plated. Color: Please See PDF
SIZE TYPE B C- - amphenol-sine.com
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP04-18-06S* ( * = SEAL TYPE ) (NOT C030 OPTION) ... REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 AHDP06-18-06PN-SRA PLUG,18 SZ,6 POS,PIN CONTACT,STANDARD DIA. SEAL,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems ...
Teradyne connection systems | Amphenol Global Search | Amphenol
Amphenol Sine Systems’ BoardLock™ Family combines flanged or flangeless, 180° straight or 90° right angle pin-oriented, wire-to-board versatility with the proven reliability of the A Series™ environmentally-sealed thermoplastic connection system with a maximum current rating up to 100A.
PIN 19&57 PIN 20&58 P1 100 MM APPROX PIN 20&58 PIN 19&57
pin 20&58 pin 38&76 pin 1&39 pin 19&57 pin 20&58 pin 1&39 pin 38&76 pin 19&57 isometric view scale: 1:1 8.50 ref 57.55 ref (32) 40 ref required to bend cable r30 min radius from end of diecast door (wall) 18.35 notes: 1. this drawing is reserved for amphenol cables on demand. 2. assemblies shall be compliant to qsfp-dd msa specification. 3.
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp