Search Results for 5 pin
P51 Pressure Sensor - ssi-sensors.com
Pin Color 1-5 V 0.5-4.5 V 20 mA 1 Red V in (8-30) V in (5+/-0.1) V in (8-30) 2 Black GND GND NA 3 White V out V out GND Tube Gauge Gauge Gauge 0.20 [5.0] 1 2 3 Vent Tube Gauge Only ... (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5 EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the ...
Amphenol®
solder tail, compliant pin and screw attach. Features: • ®RADSOK sizes 6mm, 8mm and 10mm • 150A, 200A and 300A rated single point of contact ... Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE
7.5~11.0 mm - Amphenol Sine
4 5 3 2 1 9 1012 11 p 1 12 ma7cap1200-sx sc000035 connector contact, pin, Ø1.0mm, crimp 22~18awg 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 1 2 3 ma7cap1200-sx xxxx notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated
EB550-XXDS-XX0 Series - 5.00mm Spacing - EBY Electro
Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Chassis Mount, 2-Finger Contact Clip. ELECTRICAL: Voltage Rating: 300 VAC. Current ... Mates with a ø1.0mm pin DOWNLOAD. Download Product PDF. EB550-XXDS-XX0.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: ...
1.85mm Female Sparkplug Connector (Accepts .008 Pin) - SV Microwave
SV engineers designed a 1.85mm Female Sparkplug Connector (Accepts .008 Pin) SF3375-6001. Access the design resources CAD Model and Datasheet.
Amphenol CS-DNMS6MD6F0-010 6-pin Mini-DIN (MD6) PS2 Keyboard/Mouse ...
Amphenol 6-Pin Mini-DIN Extension Cables will quickly and easily expand the length of your PS2 style keyboard, mouse, or computer peripheral. Simply plug your device's existing MD6 cable into our 6-pin Mini DIN extension for increased cable flexibility. Each MD6 Cable features 100% shielded wire for superior EMI/RFI interference resistance in ...
5051 | Amphenol Global Search | Amphenol
Key Features: 7 sizes from 3 to 5 rows, 50 to 253 signal contacts. 4.5A per signal contact / DWV: 750 Vrms. High density: 1.905 [.075] staggered grid. Press fit solderless attachment technology available - Lateral rails to protect male pins from external damage. ... In such a configuration audio “Hot” (pin 2) is the in-phase connection ...
Model 356A17 | PCB Piezotronics (pt)
Model 356A17:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn. (pt)
B ATV04-38P*-Sx A9 - Amphenol Sine
DURALOK ,ATV,RECEPTACLE,38POS,PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64
Circular Connectors | Products - Amphenol
With over six insert arrangements ranging from 3 to 5 contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +100°C. ... There are other combinations available like Pin-Pin & socket-socket contacts. Connectors are matable from both sides with cable plug connectors with opposite gender contact.
VC1500-XX-X0X Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
MN53AC01Mxxx 7/8" 5 Position Single-ended Plug Cable Assembl
7/8" 5 Position Single-ended Plug Cable Assembly, Male Straight Internal Thread. Comparable to part number(s): 889N-U5AFC-1M, 105002A01, RYM56-*M Automated Machine Tools,Automated Assembly,Material Handling,Distributed Power and Control of Motors,Automotive Processing,Parcel Distribution,Overhead Transport,Palletizing,Packing & Shrink Wrapping ...
rt001619sn03 | Amphenol Global Search | Amphenol
rt001619sn03 - amphenol.com SPECIFICATIONS: Shell Size: 16 No. of Contacts: 19 Contact Pin or Socket: Pin Contact size: 16 Amperage: 13A Volt: 500 IP Rating: IP67 / IP69k (in mated condition) Rohs Compliant: Yes Salt Spray: >500h Gender: Male Temperature Range: -40 to 125°C Housing Material: Thermoplastic UL94-VO Mating Parts: RTS6BS16N19S03
5G Networks Brochure 2024 | Amphenol
5. 5G Networks. Mini Cool Edge IO • Up to 64Gb/s PAM4, PCIe ® Gen 4, PCIe ® Gen 5, PCIe ® Gen 6, over 1.0 meter . transmission distance • 0.60mm pitch connectors support both cable . and card edge connections • Options for 92Ω, 85Ω and 95Ω impedance . and various pin number options - meeting . PCIe ® /NVMe/SAS/SFP(+)/QSFP ...
192993-0032 | Amphenol Global Search | Amphenol
Search Results for 192993-0033 MP20M23G10 Pin Contact, Machined, Gold 10µ", Wire Range 22-20 AWG Compatible to part # 192993-0071. ... 192993-0032 | Amphenol Global Search | Amphenol SPECIFICATIONS: Male/Female: Male Shell Size: 16 Number of Contacts: 19 Contact Pin/Socket: Pin Contact Size: 16 Contact Type: O-Ring Seal AWG: 14-26 Amperage ...
PS5X0 Series - 5.00mm Spacing - PIN STRIPS Terminal Block - EBY Electro
Pin Strip. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 15 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass (CuZn), Tin Plated (Ni 80-120µ" + Sn (120-200µ")
Amphenol PCD Shenzhen
2 pin receptacle, 430a max, screw termination, coding a/b/c/d/e, with/without hvil hvslf30022xxh6s1. 2 pin receptacle, 430a max, busbar termination, coding a/b/c/d/e, with/without hvil hvslf30062xxxxx. 2 pin straight plug, 430a max, coding a/b/c/d, with/without hvil hvslf30082xxxxx. 2 pin right angle plug, 430a max, screw termination, coding a ...
Amphenol Aerospace
3. Tin center conductor, and using a 47.5 watt soldering iron, solder the center conductor into the inner pin contact wire well. A pin vise can be used to hold the inner contact. H 1. Slide front insulator, large end first, over the inner pin contact until insulator seats against the inner pin contact shoulder. J 1.
HydroNet Series™ | Multi-Hub Adapter - Amphenol Sine
Amphenol Sine Systems’ HydroNet™ Multi-Hub Adapters and Cables provide flexible and increased reliability when connecting multiple devices to NMEA 2000 networks. HydroNet™ features two 4 pin AT interfaces and adapts devices to field proven, sealed, and serviceable electrical connections. The adapters are sealed to IP67 and are ideal for harsh environments.