Search Results for 5 pin
Amphe-PRB Assembly Instructions
4 Pin Contact 5 1: Product Component. 5 2: Plug Connector Assembly (1) Cable Processing Step 1) Slide the Screw Nut and adapter through the cable in sequence. Step 2) Strip the cable outer jacket to 57-60 mm. Step 3) Strip the inner insulators of conductors to 12-13 mm. Step 4) Contact Crimping Figure 1 Figure 2
EBY Electro - EB258 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Centerline Spacing: 5.08mm Spacing (0.200") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 16-26AWG. MECHANICAL: ... • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB258-XX-500.pdf. Contains dimensional drawing, full part number and ...
Model 607A11 | PCB Piezotronics
Model 607A11:Platinum Stock Products; Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft integral cable & swiveler base,
radsok-power-connectors-catalog-amphenol-industrial
50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square feet. This complex houses over 1000+employ-
P51 Pressure Sensor
4.5 V = 0.5 - 4.5 V (5 V input only) 4.5 OVP = 0.5 - 4.5 V (5 V input only) Includes over voltage protection 5 V = 1 - 5 V (8 to 30 V input only) 20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult factory. MOQ's apply. *Other harness lengths
°C
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-24-18S* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ... Pin, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A AT62-203-08141 Female Contact - Socket, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A ...
USB Connectors | Products | Amphenol
This is available in capacities from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port. Amphenol SOCAPEX Rugged MRU Series USB 2.0 Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. ...
A1
2.5 27.5 amphenol ma2lae1200 xxxx ... connector contact, pin, Ø1.0mm, crimp 22~18awg 1 2 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 3 notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated contact: copper alloy, gold plated 2. specifications:
EBY Electro - EB1591 Series - 5.00mm Spacing - PLUGGABLE BLOCKS ...
Pin Strips; Screwless Blocks; Screwless Pluggable Blocks; Wire Guard Blocks; Connectors for LED Lighting; Connectors for LED Lighting. ... Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 8 Amps. Wire Range Min / Max: 14-22AWG. ...
PCU-KIT-4-XX Spec Sheet - Amphenol Antenna Solutions
Output Data Connector 8-Pin circular female connector per IEC 60130-9 DC Output from PCU +24V (Pin 6 - Alway on) +12V (Pin 1 - Software controlled) Maximum Number of RETs / TMAs 24 x RET, 24 x TMA Maximum Control Cable Length* 230m (755 ft) - 24 RETs, +24V 350m (1148 ft) - 12 RETs, +24V Weight of PCU 520 g (1.2 lbs) including external power adapter
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
3mm Board to Board Interconnects | SV Microwave
Features / Benefits: 3mm board-to-board spacing.150" minimum pitch between adjacent connectors; Direct pogo-pin style connection between PCBs; Lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system
3713F11 PIN OUT 3743F11 PIN OUT SCALE 3X - PCB
3743F11 PIN OUT SCALE 3X 7 0 5 3 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
Thermometrics TSW-10 Turbidity Sensor
5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470Ω GND Ro 4.7KΩ Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000 AAS-920-479C 10/2019 www.amphenol ...
Terminal Junction Splices Single/ Dual/ Diode M81714/11, /12,/24 Series I
*Mating Pin Wire Barrrel 44. Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Amphenol Pcd Terminal Junction Splices Electronic Terminal Junction Splices MIL-T-81714/24 Compatible Class D ...
MA5RAP1601 16 position 90° rotatable receptacle, Checkmate™
MA5RAP1601 16 position 90° rotatable receptacle, Checkmate™, P type, counter-clockwise insert, Standard Flange (25.7x25.7)
High Speed Connectors | Products | Amphenol
It is compliant with IEEE 802.3cm, QSFP DD CIMS 4.0, and QSFP DD Hardware 5.1. Amphenol Communications Solutions AirMax VS2® High-Speed Backplane Connector ... providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and ...
SC000036 2.0mm pin contact , 18-14AWG. Gold plated - Amphenol Sine
SC000036 2.0mm pin contact , 18-14AWG. Gold plated . SC000036 2.0mm pin contact , 18-14AWG. Gold plated. $0.00
EV SERIES POWER CONNECTORS - Amphenol In
Cable 5 ga to 350MCM, 10 to 185 mm² ... P - Pin S - Socket Plating Finish Insert Orientation (01 to 06) Modification Contact Factory EV 06 PW300 28 1P 2PC A23 01 XX Series. 5 0. 8 0 3.73 39.70 50.80 3 9. 7 0 KEY Four Pole (40 Size) Normal 0o 60 o120 180o 240o 300o 1 0 5 7. 4.29 44.50 57.10 4 4. 5 0 KEY 8 5 6 9. 4.32 69.85 5 0 5. 5 KEY A 55.50 ...
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type