Search Results for 5 pin
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
3mm Board to Board Interconnects | SV Microwave
Features / Benefits: 3mm board-to-board spacing.150" minimum pitch between adjacent connectors; Direct pogo-pin style connection between PCBs; Lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system
3713F11 PIN OUT 3743F11 PIN OUT SCALE 3X - PCB
3743F11 PIN OUT SCALE 3X 7 0 5 3 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
Thermometrics TSW-10 Turbidity Sensor
5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470Ω GND Ro 4.7KΩ Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000 AAS-920-479C 10/2019 www.amphenol ...
Terminal Junction Splices Single/ Dual/ Diode M81714/11, /12,/24 Series I
*Mating Pin Wire Barrrel 44. Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Amphenol Pcd Terminal Junction Splices Electronic Terminal Junction Splices MIL-T-81714/24 Compatible Class D ...
MA5RAP1601 16 position 90° rotatable receptacle, Checkmate™
MA5RAP1601 16 position 90° rotatable receptacle, Checkmate™, P type, counter-clockwise insert, Standard Flange (25.7x25.7)
High Speed Connectors | Products | Amphenol
It is compliant with IEEE 802.3cm, QSFP DD CIMS 4.0, and QSFP DD Hardware 5.1. Amphenol Communications Solutions AirMax VS2® High-Speed Backplane Connector ... providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and ...
SC000036 2.0mm pin contact , 18-14AWG. Gold plated - Amphenol Sine
SC000036 2.0mm pin contact , 18-14AWG. Gold plated-2.0mm pin contact , 18-14AWG. Gold plated . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home;
EV SERIES POWER CONNECTORS - Amphenol In
Cable 5 ga to 350MCM, 10 to 185 mm² ... P - Pin S - Socket Plating Finish Insert Orientation (01 to 06) Modification Contact Factory EV 06 PW300 28 1P 2PC A23 01 XX Series. 5 0. 8 0 3.73 39.70 50.80 3 9. 7 0 KEY Four Pole (40 Size) Normal 0o 60 o120 180o 240o 300o 1 0 5 7. 4.29 44.50 57.10 4 4. 5 0 KEY 8 5 6 9. 4.32 69.85 5 0 5. 5 KEY A 55.50 ...
B A5 - Amphenol Sine
recep.,24-31 pos, pin contact reduced dia. seal, ahdp series b a5 none 1 1 12.8 42.1±0.5 1 11/16-18 unef thread 47.6 main polarizing keyway 1 11/16-12 un thread 10.7 threaded adapter - blue 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
MICRO-D BANDIT INTEGRAL BACKSHELL - Amphenol Canada
Insulation Resistance: 5.0 GΩ Contact Resistance: 8.0 mΩ @ 3A FEATURES: ELECTRICAL: The sleek Amphenol Micro-D Bandit combines a 2-piece connector plus backshell system into an integral 1-piece design. The benefits of a one-piece unit will save cost, space and reduce weight. ... PIN #1 FOR SIZE 100.125 2.36.320 25.40 0-1.000.000 WIRE LENGTH.
B A1 - Amphenol Sine
15.0±0.5 pocket for adhesive vent patch (customer supplied) c section c-c 8.0±0.5 52.9+0.50-1.50 3d view with vent holes vent hole without vent holes aipxe-5x650a part number aipxe-5x650b part number chart reference: eec-5x650a eec-5x650b 12.5±0.5 96.3±0.5 86.0±0.5 r3.00 pin
Automotive | Markets | Amphenol
The latest generation of the airbag connector is the ABX-5. The integrated ground connection and the integrated Poka Yoke principle for each coding, ensure the best possible safety. ... Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to ...
B A1 - Amphenol Sine
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS , MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
LMD and LMS | Products | Amphenol Aerospace
Pin or socket modules may be intermixed in plug or receptacle housings. ... 5 lbs. maximum: Module Retention: 70 lbs. minimum: Connector Options. LMD Dimensions and Order Guide. Module Contact Arrangements. Bussing Modules. Diode Modules and Relay Modules. LMS In-Line Splice. Accessories.
EB3516 Series - 5.00mm Spacing - EBY Electro
Contact Solder Pin Material: Brass, Tin Plated. Color: Gray. DOWNLOAD. Download Product PDF. EB3516-XX-800.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA
for Printed Circuit Board Applications
Pin-out location illustrations of these contact insert patterns are shown first, followed by connector shell drawings in three series: MIL-DTL-38999, MIL-C-26482, MIL-5015. For more information on the wide variety of PC tail contacts that are offered by Amphenol, see catalog 12-130, High Frequency Contacts, which also
PRMSeries - Amphenol
Derating Curves - DIN EN 60512-5-2:2003-01 Pin #SC000531-8, Socket #SC000532-10-R4, Wire 10AWG 120 Current (A) 100 80 60 40 20 0 0°C 20°C 40°C 60°C 80°C Ambient Temperature Power 100°C 120°C 140°C 160°C 180°C DIN EN 60512-5-2:2003-01 RADSOK 4.0mm, Wire Size 8AWG, 10mm, 80% Curve, “Free In Air” RADSOK® R8S Technical Specifications
ICP® Pressure Sensors | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015; Electrical Connector: 2-Pin MIL-C-5015; $2470.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:121A44. Measurement Range: (for ±5V output)50 psi; Measurement Range: (for ±5V output)344.8 kPa;