Search Results for 5 pin
SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly ...
The SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0278 is now in stock at SV Microwave. Place your order! Check Inventory. Register. Log in. ... 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Mechanical Mating Cycles - SB 500
PRMSeries
Derating Curves - DIN EN 60512-5-2:2003-01 Pin #SC000531-8, Socket #SC000532-10-R4, Wire 10AWG 120 Current (A) 100 80 60 40 20 0 0°C 20°C 40°C 60°C 80°C Ambient Temperature Power 100°C 120°C 140°C 160°C 180°C DIN EN 60512-5-2:2003-01 RADSOK 4.0mm, Wire Size 8AWG, 10mm, 80% Curve, “Free In Air” RADSOK® R8S Technical Specifications
PROVEN, HIGH SPEED, NEXT- GENERATION SAS-4 INTERFACE - Amphenol CS
5=3.0mm 6=4.2mm Shorting Bar (W or WO) 0=with shorting bar 1=w/o shorting bar Packaging T=T&R Remarks 1 Shorting bar is used to link GND pin together 2 Shorting bar=Resonance damping 3 With shorting bar=PCIE4/SAS4 4 W/O shorting bar=PCIE3/SAS3 U10 P0AB X X X 01 X Type R/A 124 pin 16x Plating 2=30µin 3=15µin Shell Tail Length 0=1.5mm 4=2.2mm 5 ...
Model J356A43 | PCB Piezotronics
Model J356A43:Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated
26 Series - Amphenol In
8 Pin Plug. 8 Pin Receptacle. 16 Pin Plug. 16 Pin Receptacle. 24 Pin Plug. 01/10 24 Pin Receptacle. w w w. c z a r c o n t e n t. c o m www.amphenol-in.com 105, Bhosari Industrial Area, Pune - 411 026. ... S aroj n dev R , cu b -5 03. T el fax : 91 -4 632 E ma il: pr s d@ he n o- .c Central Region 105, Bhosari Industrial Area,
Model EX603C01 | PCB Piezotronics
Model EX603C01:Intrinsically-safe industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10K Hz, top exit, 2-pin conn., single point ISO 17025 accredit
B A1 - Amphenol Sine
15.0±0.5 pocket for adhesive vent patch (customer supplied) c section c-c 8.0±0.5 52.9+0.50-1.50 3d view with vent holes vent hole without vent holes aipxe-5x650a part number aipxe-5x650b part number chart reference: eec-5x650a eec-5x650b 12.5±0.5 96.3±0.5 86.0±0.5 r3.00 pin
EBY Electro - EB436 Series - 5.08mm Spacing - SCREWLESS BLOCKS Terminal ...
Contact Solder Pin Material: PhBz, Tin Plated. DOWNLOAD. Download Product PDF. EB436-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: [email protected]
EBY Electro - EB1558B Series - 5.08mm Spacing - PLUGGABLE BLOCKS ...
Pin Strips; Screwless Blocks; Screwless Pluggable Blocks; Wire Guard Blocks; Connectors for LED Lighting; Connectors for LED Lighting. ... Centerline Spacing: 5.08mm Spacing (0.200") See DIMENSIONAL DRAWINGS. FEATURE: Hook on Back Side. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 15 Amps.
10035388 | Amphenol Global Search | Amphenol
10035388 -102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations. The product has environmental compliance, 3D model, and product spec and datasheet available on the web page.
Model 691A80 | PCB Piezotronics
4-Pin Bayonet: 4-Pin Bayonet: Electrical Connector (Input) Terminal Block: Terminal Block: Housing Material: Fiberglass: Fiberglass: Size - Height: 8.50 in: 215.9 mm: Size - Width: 6.91 in: 175.6 mm: Size - Depth: 3.48 in: 88.4 mm: Weight: 5 lb: 2.3 kg * All specifications are at room temperature unless otherwise specified. Accessories ...
12-Port Antenna - Amphenol Antenna Solutions
5G Rea 5 7 mm 5780400R 5780400RG 5780400RD x Hea an -Port 5 POL Panel ntenna ariale Tilt 7 mm Eeme I REV240424A(FM) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com ... Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV240424A(FM) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas ...
Model 602M138 Low profile, industrial, ceramic shear ICP® accel., 100 ...
Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredited calibration, for use with Echo® system Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464
HCP CONTACTS - Amphenol Aerospace
Service Class 4. Shell Size - Insert Arrangement 5. Contact Type 6. Alternate Positions 7. Modifications TV 96 RW 15-35 P A (HCP) Using high conductivity alloys and precision machining Amphenol has developed a high current pin to reduce power loss in your application. Push the current carrying capability past the limits of a Mil-Spec contact ...
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
Data Sheet R-Series V RH5 POWERLINK
5 Temposonics® R-Series V RH5 POWERLINK Data Sheet Fig. 4: Connector wiring D56 Fig. 5: Connector wiring D58 CONNECTOR WIRING D56 Port 1 – Signal M12 female connector (D-coded) Pin Function View on sensor 1 Tx (+) 2 Rx (+)
MP24M23F Pin Contact, Machined, Gold Flash, Wire Range 24-26 AWG
MP16M23G15 Pin Contact, Size 16, Machined, Gold 15µ", Wire Range .75-1.5mm², 18-16 AWG. Comparable to PN# RM16M23K. REQUEST A QUOTE. ... RT061609SNHEC03 9 (4+5) Position Plug, Female, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE.
UltraPort SFP+ - Amphenol CS
§ Contact Normal Force: 0.3 N min./PIN § PCB Thickness Single Side Mount (Cage): 1.57 mm (0.062 in.) § PCB Thickness Belly to Belly (Cage): 3.00 mm (0.118 in.) § Unmating Force (Cage): 12.5 N max. § Insertion Force to PCB (Cage): § 1000 N for 2 port § 2100 N for 4 port § 3000 N for 6 port ELECTRICAL PERFORMANCE
ATM6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and
ATM6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-6-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors.
Precision Industrial Accelerometers | PCB Piezotronics
Precision ICP® Accelerometers. IMI Sensors offers a wide range of ICP® accelerometers with an AC voltage output. These accelerometers are ideal for route based and permanently-mounted predictive maintenance applications.