Search Results for 5 pin
C- B C- - Amphenol Sine
3.5 moisture resistance: ip68 ( im of water for a period of 24 hours, mated condition ); ip69k( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. see sheet 2 for other key arrangements 96.5 81.3 68.6 pin #1 4x r7.3 2x r19.1 pin #40 2x Ø4.06–0.10, deep 16.51 recommended screw: 8-16(m5 x 2.24) thread-forming screw,
Model 480B21 | PCB Piezotronics
Auto lighter adaptor, 6-pin mini DIN supplies 35 VDC output (for use with the 480B21) 1: 488B10: Universal AC power adapter, 100-240 VAC/ 50-60 Hz input, 33 VDC output, 6-pin mini DIN (for models 480B21), line cord: 1
36.5 - Amphenol Sine
36.5 A3 - RELEASE NEW DRAWING FORMAT 27DEC13 JARRY - REFER TO SHEET 2 FOR AVAILABLE CONNECTOR COLORS 1 NOTES: UNLESS OTHERWISE SPECIFIED 1 SEE SHEET 2 FOR KEY ARRANGEMENTS AND COLORS. ... Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
2.4mm Female Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin)
A 2.4mm Female Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) SF1621-60017 with high performing capabilities. Explore the design assets here! Check Inventory. Register. Log in. Compare products list. Check Inventory. ... 5 - 7 in - lbs : Intermateability 1.85mm ...
44Series - Amphenol Sine
0441041000502 5 Position, Male Receptacle, Pin Contact, 44 Series™, Black Body 14-18AWG 8A 0441041000602 6 Position, Male Receptacle, Pin Contact, 44 Series™, Black Body 14-18AWG 8A 44 Series™ - Contacts (See individual datasheets on www.amphenol-sine.com for full specs and product dimensions.)
TITLE: DWG NO: REV: SH - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol Insert Arrangement 10SL-3 14S-2 18-10 18-12 Insert Pattern Contact Size #16 #16 #12 #16 Ground Pin Number C D D D Rated Voltage (r.m.s) AC200V AC320V AC200V AC400V AC250V AC500V AC200V AC400V
Model 640B01 | PCB Piezotronics
Model 640B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn
7.5~11.0 mm - Amphenol Sine
4 5 3 2 1 9 1012 11 p 1 12 ma7cap1200-sx sc000035 connector contact, pin, Ø1.0mm, crimp 22~18awg 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 1 2 3 ma7cap1200-sx xxxx notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
B A1 - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-24-19s* & ahdp04-24-19s* ( * = seal type ) ... 19pos,plug,pin,24sz, normal seal,bra,duramate ahdp b a1 none 1 1 tommy backshell ring adapter-green 110°ref 110°ref 42.5±0.5 Ø42.3 6.1 Ø50.4 main polarizing keyway duramate
Amphenol
• Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. ... 14-22 X* 5 1 4 I 14-71 P X 4 3 I 14-91 HV S X X* 3 3 1 ** 14-AA X X X 4 4 I 16-8 X X X X X 8 8 II 16-23 X X X X 23 22 1 I
Preamplifiers | PCB Piezotronics
They are compatible with all brands of microphones that meet IEC 61094 standard and connect to 200V power supplies via a 7-pin cable with LEMO® connector. Model 426A30 is a rugged 1/2" preamplifier. Model 426B31 is a 1/4" preamplifier with an integral 10 foot (3m) cable that terminates with a 7-pin LEMO® connector. Compare models below.
SIZE B C- - Amphenol Sine
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-18-14S* ( * = SEAL TYPE ) ... REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 AHDP04-18-14PR-SRA RECEPT, 18 SZ ,14 PIN, STD ARRANGEMENT, RD01 SEAL, SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
5 SOCKET 26 PIN SOCKET All connectors do not include contacts. Please order them separately (ref: P/N below) CONTACTS (Male contact) POWER (Male contact) SIGNAL (Male contact) SEAL (POWER) SEAL (SIGNAL) P/N: LVRC16SC01S P/N: LVRC20SC01S P/N: LVRC16LP P/N: LVRC20LP CONTACTS 23.8. 6
Thermometrics Combination Sensor
5 CAN Communication The sensor’s 4-pin connection provides a CAN 2.0B and J1939 compliant interface. The standard bit rate and update rates may be customized per customer requirements. Sensor measurements are communicat-ed using the following CAN messages: SPN Parameter Details
21-032905-031 (SOCKET) CABLE WITH FOIL SHIELD TRIMMED Contact, Pin and ...
21-032904-031 (PIN) 21-032905-031 (SOCKET) Contact, Pin and Socket, Octonet ... 5. Fold cable braid firmly back over cable jacket to expose inner wire pair bundle. 6. PAIR WIRE (8)Unravel and cut away PTFE binder wrap as close to cable braid edge as possible. 7.
Data Sheet - temposonics.com
Connection type M12 male connector (for pin see page 5 and page 6) Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA)/ Canadian Electrical Code
Telect Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
• Integrated designation pin holder for simple power identifi cation • Fail alarm LEDs clearly indicate fuse and power failures • Clear, fl ame-retardant polycarbonate cover (94V-0) protects input and output power connectors and wiring from damage GMT10 Front View
SCHEMATIC DIAGRAM - PCB
PIN 7 2 5 2 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 50133 003 CABLE: COAXIAL CABLE W/ BLUE TFE JACKET 003-AC: BNC PLUG 003 ...
G97V | Amphenol Global Search | Amphenol
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe ® Gen 4/PCIe ® Gen 5/PCIe ® Gen 6, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional pcb routing methods.
B A2 - Amphenol Sine
M38X1.5 6g THREAD 110°REF 110°REF SIZE 16 CONTACTS (17 PLACES) 6 SIZE 12 CONTACTS (4 PLACES) 6 Ø47.8±0.5 A2 ADD MORE MATERIAL NOTES 25/OCT/18 BROOK TOMMY. ... Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed
21-033425-331 (PIN) 21-033425-341 (SOCKET) Contact, Pin and S ...
Quadrax Pin (100 Ohm) 2X Gore DXSN2285 M22520/2-01 (5) Daniels K1777 M22520/5-01 M22520/5-45 (A) or 21-033425-341 Daniels Y1999 (A) Quadrax Socket (100 Ohm) Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com 21-033425-331 (PIN) 21-033425-341 (SOCKET) G H G 1. Observe the black ...
Model 630A91 | PCB Piezotronics
Model 630A91:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 2 to 7k Hz, top exit, 4-pin M12 conn., triaxial frequency sweep ISO 17025 accr
Model 3711F1110G | PCB Piezotronics
Model 3711F1110G:Platinum Stock Products; Single Axis MEMS DC accelerometer, 135 mV/g, 10 g, 1/4-28 4-Pin Plug
Model 356M41 Low outgassing triaxial, miniature (4 gm), ceramic ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [3] All specifications are at room temperature unless otherwise specified.
Model EX357C71 | PCB Piezotronics
Capacitance (Pin to Case) 26 pF: 26 pF [4] Capacitance (Unbalance Between Pins) ≤2 pF: ≤2 pF: Insulation Resistance ((Pin to Case 70°F) >100000000 Ohm >100000000 Ohm [4] Insulation Resistance (Pin to Pin 70°F) >1000000000 Ohm >1000000000 Ohm: Insulation Resistance (Pin to Pin 900°F) >100 kohm >100 kohm: Output Polarity
PCU-KIT-4-XX Spec Sheet - Amphenol Antenna Solutions
Output Data Connector 8-Pin circular female connector per IEC 60130-9 DC Output from PCU +24V (Pin 6 - Alway on) +12V (Pin 1 - Software controlled) Maximum Number of RETs / TMAs 24 x RET, 24 x TMA Maximum Control Cable Length* 230m (755 ft) - 24 RETs, +24V 350m (1148 ft) - 12 RETs, +24V Weight of PCU 520 g (1.2 lbs) including external power adapter
Model 350B50 | PCB Piezotronics
1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5.0 ft: 1.52 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05:
Board-Level Connectors | Products - Amphenol
With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C. Amphenol Industrial Operations RADSOK® PowerBlok™ ... pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.
模型 - Amphenol Sine
PLUG, 24 SZ 47 PIN, RD, WIDE THD 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics develops and manufactures linear position sensors (linear position transducers) and liquid-level transmitters for standard and customized applications.
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 5/24 54449 OUTER SHELL GUIDE ...
& alignment pin: passivated date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t ...
EBY Electro - EB551 Series - 5.00mm Spacing - PLUGGABLE BLOCKS Terminal ...
Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Chassis Mount. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range ... Compatible with the following pin strips: PS551. DOWNLOAD. Download Product PDF. EB551-XXDS-XXX.pdf. Contains dimensional drawing, full part number and component ...
Thermal Runaway Sensor - amphenol-sensors.com
AX221100 5 of 11 Rev. 02 Preliminary Amphenol Proprietary Information During power up the Output Signal pin is high-Z until the first conversion is completed. The First conversion occurs at 10ms after power-up and will be invalid until the first commanded measurement is made at approximately 72ms. Once a commanded measurement is made the
B A5 - Amphenol Sine
receptacle, 3 pin, at series, strain relief end cap, reduced dia. wire seal b a5 none 1 1 grey black blue brown green red white yellow at04-3p-sr02gry at04-3p-sr02blk at04-3p-sr02blu at04-3p-sr02brn at04-3p-sr02grn at04-3p-sr02red at04-3p-sr02wht at04-3p-sr02yel color part number part number chart notes: unless otherwise specified
Filter - Airmar
High Precision Temperature (5) Housing. Aluminum, static dissipative Kynar®, static dissipative PE (1) Glass filled polyester (11) PVDF Kynar® 720 (10) PEEK (2) Power Supply Current ... 3-pin female. Country of Origin. USA. Learn More. ACOMMs Compact Omni - LF-RHP. Frequency. 36.5 kHz. Acoustic Window. Urethane. Beam Angle. Omni. Learn More ...
Model 649A03 | PCB Piezotronics
5.7 oz: 162 gm [3] Mounting Thread: 1/4 - 28 UNF: 1/4 - 28 UNF: Mounting Torque: 3 to 5 ft-lb: 4 to 7 Nm: Sensing Element: Piezoelectric Accelerometer: Piezoelectric Accelerometer: Housing Material: Stainless Steel: Stainless Steel: Sealing: Welded Hermetic: Welded Hermetic: Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical ...
Amphenol®
and-reel packaging and designed as pin through-hole placement commonly used in the industry. Integration is straightforward whether from design onset or as a component replacement. With the addition of a removable lock housing, mating to the board can remain intact under harsh vibration environments. RADSOK® PowerBlok™ WTB (Wire to Board)
Model 356A19 | PCB Piezotronics
1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
High Power Connectors | Power Supply | Blind mate Power - Amphenol CS
4.20MM PITCH 20A PER PIN WIRE-TO-BOARD CONNECTOR Mini power super series is a 4.20mm pitch power connector... DETAILS. Mini Power Plus 4.2 . MINI POWER PLUS CARRIES 13A PER PIN FOR WIRE-TO-BOARD APPLICATIONS Mini Power Plus 4.2 connector system... DETAILS. View as List Grid. Results 1-24 of 31. Page. You're currently reading page 1; Page 2;
M-Series - Temposonics
E = Rod-Ø 10 mm (reduced daming zone 36,5 mm) F = Rod-Ø 7 mm (reduced damping zone 36,5 mm) R = Rod-Ø 10 mm with rod end plug, threaded hole M4 (damping zone 63,5 mm) Measuring length 0050 - 2500 mm in 5 mm steps Connection type Single wires with Connector System M12 N _ _ E= 4 single wires, 0,5 mm2 with Connector System M12 IP69K, 4 pin
Model 624B01 | PCB Piezotronics
Model 624B01:Ring-style, industrial, quartz shear ICP® accel, 100 mV/g, 0.8 to 10k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
MS, 97 AND 97B SERIES - Amphenol In
Insert arrangements. Front face of pin insert or rear of socket insert illustrated
Amphenol®
10-730764-002 Stamped and formed male pin, Au+ PdNi plating Crimps to wire from 0.5-0.8 sq.mm C10-708354-000 Size 20 AWG hand crimp tool C10-730690-000 Size 16-18 AWG hand crimp tool Mechanical Specifications Connector Mating Force <70 N (15.7 lb) Contact Retention Primary Only: 80 N (18.0 lb) Secondary Only: 60 N (13.5 lb) Vibration 32 g RMS
PLATINUM STOCK SENSORS - PCB
25 mV/g (2.6 mV/(m/s²)), 1 to 5 kHz . n. 1/4-28 4-pin connector . n. Ceramic shear . n. Titanium housing . MODEL 356A44. n. 50 mV/g (5.1 mV/(m/s²)), 0.7 Hz to 7 kHz . n. 1/4-28 4-pin connector. n. Titanium housing. n. 0.4 in (10.2 mm) cube. MODEL 356A17. n. 500 mV/g (51 mV/(m/s²)), 0.5 to 3 kHz . n. 1/4-28 4-pin connector. n. Ceramic shear ...
Amphenol Aerospace
mating face view of pin inserts of contacts service rating of contacts service rating of contacts service rating layout of contacts service rating of contacts service rating layouts by number of contacts 14s_5 5-+1 es 4412 24-9 24-22 12 12s-3 -14s_7 3-*16s 22-2 24--10 7-*8 do 24-11 6-+12, 3-*8 14s_2 184 4416 22-22
amphe-pd-radsok-catalog-amphenol-industrial
apd057rrs2341700b soldier tail length 2.34mm, black, 5.7mm apd057rrs2841700b soldier tail length 2.84mm, black, 5.7mm apd057rrs3841700b soldier tail length 3.84mm, black, 5.7mm apd057rrp3801700b press fit pcb, receptacle, black, 5.7mm amphe-pd gen1 5.7mm amphe-pd mini 5.7mm 37.50 ref. 45 ref 19.50 ref 24.75 ref for m3.5 thread 30 ref forming ...