Search Results for 5 pin
Temposonics
RB_ pin no. In-line connector FM_ pin no. Function (Note 1) Gray 1 4 D 0 to 10, -10 to +10 Vdc, or 4 to 20 mA, 0 to 20 mA or reverse acting (note 2): 10 to 0, +10 to -10 Vdc, or 20 to 4 mA, 20 to 0 mA Pink 2 3 C Return for pin 1 Yellow 3 7 G Programming (RS-485 +) Green 4 8 H Programming (RS-485 -) Red or Brown 5 5 E Supply voltage (+Vdc)
RMS and peak velocity loop powered sensors - wilcoxon.com
Full scale, 20 mA, ± 5% see Table 1 on page 1 Frequency response: ± 10% ± 3 dB 10 Hz - 1.0 kHz 3.5 Hz - 2.0 kHz Repeatability ± 2% Transverse sensitivity, max 5% Power requirements, 2-wire loop power: Voltage at sensor terminals 12 - 30 VDC Loop resistance1 at 24 VDC, max 700 Ω Turn on time, 4-20 mA loop 30 seconds
ASSEMBLY INSTRUCTIONS FOR T3-46TD08-LD PIN & T3-47TD08-LD SOCKET TWINAX ...
Setting 5 None M22520/5-01 None M22520/5-01 None Daniels Part No. None K709 None Y839 None Y839 ASSEMBLY INSTRUCTIONS FOR T3-46TD08-LD PIN & T3-47TD08-LD SOCKET TWINAX CONTACTS (Pyle-National) Form No. PN-1000 9/01. PIN CONTACT FIG 4A 1. SLIDE CENTER PIN CONTACT OVER CONDUCTOR OF BLUE WIRE. CONDUCTOR
Instruction Manual Amphenol - Protimeter
2 Pin (WME) Mode Operation DigitalMini uses electrical conductance principles to measure the moisture level of the material between two electrodes. The instrument has integral pin electrodes that may be firmly pressed onto surfaces, or it may be used with various auxiliary moisture probes, including Heavy Duty Pin Probe, Deep Wall Probes, a
Model 393B32 Seismic, high sensitivity, ceramic flexural ICP ... - PCB
Seismic, high sensitivity, ceramic flexural ICP® accelerometer 5.0 V/g, 0.2 to 200 Hz, 2-pin top connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
D38999 Pin and Socket Contacts - SV Microwave
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. ... ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS; Mating Cycles - SB: 500 ...
Hermetic Connectors - アンフェノールジャパン株式会社
The protective plating on the pin contacts is electro-deposited gold over nickel. The Jam Nut is supplied with a fluorosilicone rubber o-ring for panel sealing. All Martec M-M12 hermetic connectors are
micro-bayonet-connector-catalog-amphenol-industrial
5. CONTACTS P Pin Crimp (S&F) S Socket Crimp (S&F) A Pin, less contacts B Socket, less contacts C Pin Crimp (machined crimp barrel D Socket Crimp (machined crimp barrel) E Pin PC Tail-Length .150 F Socket PC Tail-Length .150 3. CLASS N Non Environmental 6. KEYING N 120° 150° 210° 240° A 120° 150° 210° 240° 120°B 150° 210° 240° 120 ...
HN01 015 0046 1 - 1.5mm pin contact, silver plated, wire gau
HN01 015 0046 1 - 1.5mm pin contact, silver plated, wire gauge 0.34-0.50mm². Stamped contacts on reel. 2000 pcs-1.5mm pin contact, silver plated, wire Call Us 1-800-394-7732
MotionGrade™ M23 Hybrid Series - Amphenol Sine
MB5RJN15H01 M23, Hybrid, Male Receptacle, 90°, 15 Pos (5+6+4), Flange Mount, Checkmate™ Ready SC000463 M23, Hybrid, 2.0mm Pin, 14-18AWG (for use on MB5RJN15H01 Only) SC000465 M23, Hybrid, 1.0mm Pin, 18-22AWG (for use on MB5RJN15H01 Only) SC000459 M23, Hybrid, 0.6mm Pin, 22-26AWG (for use on MB5RJN15H01 Only)
SMPM (Size 12) D38999 Pin Contact to SMA Male 12" Cable Assembly for ...
SV Microwave offers the SMPM (Size 12) D38999 Pin Contact to SMA Male 12" Cable Assembly for .085 Cable" 7093-0175. Check out the product info!
HYPR BUSS Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com Updated 05/2022 5 of 8 HYPERBUSS™ ATP Series 6 Position Heavy Duty Bussed Receptacles Pin Layout Part Number Description Size Amperage 2 ATP04-6PA-BUS 6 Position, HYPERBUSS™ ATP, Receptacle, (1) 6 Pin, Buss, Keyed A, Grey 12
Model 356B11 Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
21-032905-011 (SOCKET) CABLE WITH FOIL SHIELD TRIMMED Contact, Pin and ...
21-032904-011 (PIN) 21-032905-011 (SOCKET) Contact, Pin and Socket, Octonet Type M38999 Series I & III, Size 8 Installation Instructions ... (.250 wide x 2.5/3.0 mil thk - foil + adhesive). Use tape sparingly to avoid build-up. (one complete wrap with small overlap). E 1. Carefuly trim each wire pair foil shield to front edge of foil tape, to ...
B3291B7L111260E100|FloatCombo™ 0.50mm | Amphenol
Board to board Connector, Pitch 0.50mm, Housing Height 5.0mm, Vertical orientation, Socket, 60 Positions, With MYLAR
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
5 SOCKET 26 PIN SOCKET All connectors do not include contacts. Please order them separately (ref: P/N below) CONTACTS (Male contact) POWER (Male contact) SIGNAL (Male contact) SEAL (POWER) SEAL (SIGNAL) P/N: LVRC16SC01S P/N: LVRC20SC01S P/N: LVRC16LP P/N: LVRC20LP CONTACTS 23.8. 6
Audio Jack - amphenol-mcp.com
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Audio Jack PART #: AA0-Z5500-A00 KEY FEATURES: ! 15.24L x 10.65W x 5.1H mm ! 7 Pin ! Normal open switch
Amphenol
RECEPTACLE, 6 PIN,ATP SERIES A1 - RELEASE DRAWING 24/AUG/19 PETER TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST ... 33.5 27.0 6 REQUIRES CONTACT RETENTION WEDGE AWP-6P CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL 12 3.40 mm (.134 in) 10 - 14 AWG 4.95 mm
Amphenol®
solder tail, compliant pin and screw attach. Features: • ®RADSOK sizes 6mm, 8mm and 10mm • 150A, 200A and 300A rated single point of contact ... Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE
IECEx - PCB
Supply voltage regulation permits operation from +5 up to +28 . VDC and the low-noise, low-impedance output signal may be transmitted over long cable lengths without degradation. ... versions with a 10 ft (3 m) integral cable or a multi-pin, threaded, electrical connector for easy installation and setup. Precision Series 3741 and 3743 MEMS DC ...