Search Results for 5 pin
Connector Solutions M40 Series - Amphenol Sine
MC2JJN0600 Receptacle extension, straight, Checkmate™ Pin 2 MC2NJN0600 Receptacle, 90° fixed, Checkmate™ Pin 3 MC2LKN0600 Receptacle, straight, Checkmate™ Pin 4 Contacts supplied separately, see page 252 Cord Grips and Backshells Part Number Type Cable Range (mm) Figure Drawings MC4FSR-C18.5* Flex Grip™ backshell 17.5-18.5mm 6
lpt-series-connector-catalog-amphenol-industrial
same size pin. Connectors utilizing this RADSOK® technology will outperform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square feet (28,521 m2 ). This complex houses over 1,000+ employees incorporating state-of-the-art manufacturing technologies.
GS-20-045 APPLICATION SPECIFICATION - Amphenol CS
perpendicular to the daughter card and +/- 3.5 mm in the direction parallel to the daughter card. The nominal wipe distance for a 10.8mm guide pin after it has been fully guided is 22.4 mm. After fully guided the nominal clearance between the guide pin and receptacle is equal to 0.35 mm (surrounding the pin).
Amphenol Amphenol Taiwan Corporation
Amphenol Taiwan Corporation Sheet 1 of 5 PRODUCT SPECIFICATION PS-7501 Rev. B ... Title: Pin Header Connector Product Specification Part Number: G800 / G801MB Series Description: Pin Header 2.54 MM PITCH, Connector Revisions Control Rev. ECN Number Originator Approval Issue Date A NE-12143 Aqua Chou Roger Tsai 08/15/2012 ...
10140903 | Amphenol Global Search | Amphenol
Precision-engineered, stamped & formed design provides cost-effective wire processing, while ensuring high reliability conductor termination and performance. Wire Size Range: 20AWG to 12AWG (0.5 - 3.5mm2) Available in Size 20, 16 and 12 in both Pin and Socket. Current Rating Range: 5A to 23A.
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
M83723/72 MB30( )P Pin Single hole mount jam nut receptacle M83723/73 MB34( )S Socket Single hole mount jam nut receptacle M83723/74 MB34( )P Pin Standard straight plug M83723/75 MB36( )S Socket Standard straight plug M83723/76 MB36( )P Pin Straight plug with RFI grounding fingers M83723/77 MB38( )S Socket Straight plug with RFI grounding fingers
ICP® TO-5 ACCELEROMETER - pcb.com
66212APZ1 ICP® TO-5 ACCELEROMETER Revision: C ECN #: 52695 ... (Pin 1) Signal / Power Signal / Power Electrical Connections(Pin 2) Neg (-) Ground Neg (-) Ground Electrical Connections(Pin 3) No Connection No Connection [7] All specifications are at room temperature unless otherwise specified.
Model 356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz ... - PCB
Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... 14mm CUBE 1/4-28 4-PIN CONNECTOR
Lightweight Hermetic Pin and Socket Connectors
Contact Plating: Hard gold plate 1.25 – 5.0µm with semi-bright nickel underplate 5.0 – 10.0µm Shell Material: Aluminium 6061 T6 Shell Finish: Electroplated nickel 5.0 – 10.0 µm Leak rate: < 1 x 10-7 cc/sec (He) Maximum temperature: 125°C Insulation resistance: > 5000 M Ohm @ 500 Vdc @ambient (reduced @ temperature)
PIN OUT (CONNECTOR SIDE) - pcb.com
5 ft [1.5 m] long terminating in 4 pin jack "y" "z" ground "x" 5-40 unc - 2b .105 [5-40 unc - 2b 2.67] 5-40 unc - 2b .105 [5-40 unc - 2b 2.67] .225 [ 5.72] 60 6 1524[] 152 ground x-axis.80 [20.2] .23 [5.8] y-axis z-axis .310 [ 7.87] 1/4-28 unf - 2a
SIZE 8 PIN CONTACT - svmicrowave.com
5) surface roughness 63 is the sole property of sv microwave, inc. rev cage code any reproduction in part or as a whole surface area: mil-std-10. title: 6) dia.’s on common centers to be concentric dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005
D38999 Pin and Socket Contacts - SV Microwave
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. ... ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS; Mating Cycles - SB: 500 ...
HVMC2P12FS270 | Amphenol Global Search | Amphenol
HVC oltage, hig o.: C400 3I0 design: ust flange w nal system Ø8mm Pin tem er plated 1,2mm HV per er plated nal techno ding proces al: touch-pro lded cable tal shielded rface led acc. IP nector sup tail) ance char nt profile: e range: rature rang tor interfac m Radsok plated r contact pi contact pitc nics GmbH • Au 8mm h curren 8 UA19 300 ...
21-33387-31 (PIN) 21-33388-31 (SOCKET) Contact, Pin and Socket ...
pin assembly from the mating end (for inner socket contacts, the insulator keyway ... (5) Daniels K709 (M22520/2-37) M22520/5-01 M22520/5-45 (A) 21-33388-31 Differential Twinax Socket (150 Ohm) Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com
21-033470-251 (PIN) 21-033471-251 (SOCKET) A C E - Amphenol Aerospace
21-033470-251 (PIN) .230 21-033471-251 (SOCKET) G J G 1. Observe the black insulator’s keyway. When the inner pin assembly is held in the vertical position (with inner pin contacts on top), the inner pin contact with the black insulator keyway to its right will be positioned at the inner contact ID #1
RTHP6141SNH25-PS2 6mm Plug, Female, High Amperage, Crimp, 630V
Contact Pin or Socket: Socket; ... Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~14.0 mm Related Items. HP25BCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 6mm, Silver, Wire Range 20-25mm², 4AWG. REQUEST A QUOTE. HPBHS Pin Contact, Flathole Tail, Machined, Radsok®, Size 6mm, Silver, Wire Range 20 - 25 mm² ...
EXCEL|MATE - amphenolpcd.com.cn
3 KEY FEATURES Integrated internal HVIL Current rating up to 200A@ ambient temperature 70°C No tool required to unmate Sealing, IP67 , IP6K9K Touch-proof, IP2XB
Compact accelerometer sensor, 100 mV/g - Wilcoxon Sensing Technologies
0.5 Hz - 14,000 Hz: Mounting thread: 1/4-28 UNF tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-50°C to +120°C: Weight: 62 grams: Hazardous area approvals: Non-approved:
Temposonics
3 yellow Start (+) Pin 3 4 grey Stop (-) Pin 1 5 green Start (-) Pin 4 6 brown +24 VDC Pin 5 2. Analogue Output Terminal Colour Function Option: Connector 1 white DC Ground (0V) Pin 6 2 pink DC Ground Pin 2 3 green PC Programmer only Pin 4 4 grey 0-10, 10-0 V, Pin 1 4(0)-20, 20-(0)4 mA 5 yellow PC Programmer only Pin 3 6 brown +24 VDC Pin 5