Search Results for 5 pin
10035388 | Amphenol Global Search | Amphenol
10035388 -102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations. The product has environmental compliance, 3D model, and product spec and datasheet available on the web page.
Model TLD356B18 Triaxial, high sensitivity, ceramic shear ICP® accel ...
Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn., TEDS Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
B A1 - Amphenol Sine
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-24-29S* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ... AT60-20-0122 Male Contact - Pin, Nickel-plated 20 16-22 Stamped & Formed AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
NA T 3XXX 0XX U - Amphenol Sine
(Pin 1+3) Ag T 3203 000 U Au T 3203 018 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc.dielectric DIN EN 61076-2-106) contact ... 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing ...
for Printed Circuit Board Applications
Pin-out location illustrations of these contact insert patterns are shown first, followed by connector shell drawings in three series: MIL-DTL-38999, MIL-C-26482, MIL-5015. For more information on the wide variety of PC tail contacts that are offered by Amphenol, see catalog 12-130, High Frequency Contacts, which also
44Series - Amphenol Sine
0441041000502 5 Position, Male Receptacle, Pin Contact, 44 Series™, Black Body 14-18AWG 8A 0441041000602 6 Position, Male Receptacle, Pin Contact, 44 Series™, Black Body 14-18AWG 8A 44 Series™ - Contacts (See individual datasheets on www.amphenol-sine.com for full specs and product dimensions.)
Model EX604B31 | PCB Piezotronics
Model EX604B31:Intrinsically-safe, triaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 4-pin conn., triaxial
Connectors | Products - Amphenol
This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC. ... This is available in capacities from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port. Amphenol SOCAPEX Rotaconnect® Rotatable Board-to-Board Connector ...
Automotive | Markets - Amphenol
The latest generation of the airbag connector is the ABX-5. The integrated ground connection and the integrated Poka Yoke principle for each coding, ensure the best possible safety. ... Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to ...
New Products Introduction - SV Microwave
1.85mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.009 Pin) Available Inventory: 138. 3321-60054. 1.85mm Connectors 3321-60054. Add to compare list Datasheet. Part # 3321-60055 ... Mon-Fri 8:00-5:00; Contact Us ; West Palm Beach, FL; 2400 Centrepark West Drive. Information. Sitemap; Frequently Asked Questions; Policies ...
- Contact Size 12 Options - Amphenol Sine
ECO-MATE,PLUG,END CAP,8POS,PIN CONTACT,SIZE 18 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED ...
Temposonics
R3 Your Tempo II has an integral cable, 5 foot length, and an in-line 10-pin MS male connector. To retrofit, the GH model has 3 options available: 1. Select option “D60” for integral 6-pin DIN male connector, AND replace your complete extension cable (sold separately). 2. Select option “D60” for integral 6-pin DIN male connector, AND ...
FLS010N6P03-PM 6 Position Square Flange Receptacle, Pin, Sh - Amphenol Sine
FLS010N6P03-PM 6 Position Square Flange Receptacle, Pin, Shell Size 10, with Seal Gasket, Fast Lock Coupling . FLS010N6P03-PM 6 Position Square Flange Receptacle, Pin, Shell Size 10, with Seal Gasket, Fast Lock Coupling. $0.00. Square Flange Receptacle. PART NUMBER: FLS010N6P03-PM. Datasheet: View / Download. 6. Circular. 69. 7.5.
R-VPX Evolution 2 - Amphenol Socapex
+ Pin-Less backplane connector family + Supports .8 inch card slot pitches + Up to 140 signals per inch + Contact current rating1.5 Amps + Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66) MATERIALS + Contacts: High performance copper alloy, available plated with 50 ...
Model 356A01/NC Platinum Stock Products; Triaxial, lightweight (1 ... - PCB
Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack, no mating cable supplied Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716 ...
Automotive | Markets - Amphenol
The latest generation of the airbag connector is the ABX-5. The integrated ground connection and the integrated Poka Yoke principle for each coding, ensure the best possible safety. ... Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to ...
r-serie katalog - Temposonics
- Update time 0.5 ms up to 1200 mm / 1.0 ms up to 2400 mm / 2.0 ms up to 4800 mm / 5.0 ms up to 7600 mm stroke length - Ripple < 0.01 % F.S. Velocity measurement: - Range 0.025 - 10 m/s - Deviation < 0.5 % ... 6 pin connector M16 or cable outlet 24 VDC (-15 / +20 %); 6- 3FDPHOJUJPO SFRVJSFT BO BQQSPWFE QPXFS TVQQMZ XJUI FOFSHZ MJNJUBUJPO 6- ...
CUSTOMER DRAWING M - Amphenol Sine
5 D 4 F E C 7 C B 2 Beutel beinhaltet folgende Einzelteile: Packaging includes following single parts: Buchseneinsatz komplett (Kontakt Pin 5 vormontiert) female insert assembled (contact pin 5 pre-assembled) Endhülse end ferrule Dichtung gasket Klemmkäfig cage clamp Verschraubung cable gland
ConvergeRF Cable Assemblies | SV Microwave
BMB Pin D38999 Contact (Size 8) for Ø.087” LL Cable. Available Inventory: 125. Add to compare list . Datasheet. Part# 4941-60002. ... 5. Add to compare list . Datasheet. Part# SF9811-60003. BMZ Socket D38999 Contact (Size 8) for LMR-240-75 Cable. Available Inventory: 21. Add to compare list . Datasheet.
HC1500-XX-X00 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...