Search Results for 5 pin
SP28W2G10 Pin Contact, Stamped, Size 20, Gold 10µ", Wire Ra
Pin Contact, Stamped, Size 20Gold 10µ", Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs. REPLACES PN SP28W1G10
Amphenol CS-VHDCIMX200-001 VHDCI SCSI (SCSI-5) LVD/SE Cable - .8mm 68 ...
Genuine 1m (3.3 feet) length Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with LVD ...
Protimeter Digital Mini | Assess Building Moisture Levels
Pin up to 0.5 in (12.7mm) Power: 9V battery (supplied) Weight: 8 oz (including battery) Dimensions: 7.5 in x 2.75 in x 1.9 in (190 mm x 70 mm x 49 mm) Downloads Digital Mini Datasheet (English) Digital Mini Manual (English) Calibration Tables for Wood Digital Mini Datasheet (French)
termination-instructions-sae-circular-gt-series-amphenol-industrial
11-7365-5*** Pin-11-7370-5 : Socket-11-7674-3 Pico 414DA-0N : Daniels WA23-5 Pico: Pin-4042-1 Socket-4042: 10-606014-341 10-597160-29D: 10-597109-291 10-597109-29D: 0-2 ... Sleeve, Grommet. (Figure 5) b. Use the Insertion tool specified in Table IV, Place the contact in the tool, the tool should but against the shoulder of the of the contact ...
Amphenol CS-DSDMDB15MF-050 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSPMDB09MF-002.5 Cables Direct from the Factory at Cables on Demand. 9-pin (DB9) Premium Male/Female Double Shielded D-Sub Cables by Amphenol offer extreme resilience in installations subjected to high EMI/RFI interference such as medical, industrial, military, avionics, and broadcast facilities.
Temposonics
5 pin mating connector cable M12 Part no. 254 560 Extension cable molex to molex 140 mm: Part no. 254 642-1 340 mm: Part no. 254 642-2 640 mm: Part no. 254 642-3 Mating connector cable pigtail Part no. 254 266 More informationen see 551758 FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444
signalmate® M16 Size Circular AISG RET Cable Assemblies - Amphenol Sine
4,5,6 pin configurations. PUR or PE cable in lengths from 0.5 up to 200m. RET AISG Internal Cable Assemblies. A variety of cable assemblies for the antenna / radio side. Circular Connectors C091 RET AISG. AISG Connectors available with 3 to 8, 12 and 14 contacts. AISG Contacts and Accessories.
PS5X0 Series - 5.00mm Spacing - PIN STRIPS Terminal Block - EBY Electro
Pin Strip. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 15 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass (CuZn), Tin Plated (Ni 80-120µ" + Sn (120-200µ")
Model 357A100 | PCB Piezotronics
UHT-12™, Charge output accel, high temp to to +900 F, 5 pC/g, 500 g, to 5 kHz, 2-pin connector, 3-hole mount. UHT-12™ is a proprietary crystal designed for more accurate, lower noise measurements at elevated temperatures.
EBY Electro - PS5X4 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
Pin Strip with Optional Pick and Place Cover. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: PA46 (glass filled), UL 94V-0 Suitable for Reflow. Contact Solder Pin Material: Brass 120-240µ" + Sn over 80-120µ" Ni. Cover ...
ARC23-40PA-N012SP1 40 Position PCB Receptacle, Pin, Flange - Amphenol Sine
ARC23-40PA-N012SP1 40 Position PCB Receptacle, Pin, Flange Mount, Right Angle, Size 20 Contacts, Selective Plating, Threaded Insert for Jackscrew, Keyed A, Black. Comparable to PN#DRC23-40PA-N012. $0.00. 90° Flange Mount PCB Receptacle. PART NUMBER: ARC23-40PA-N012SP1. Datasheet: View / Download. 40.
PCI Express ® Gen 5 DirectAttached™ Cable Riser
Outperform Gen 5 specification, but also backward mating compatible to Gen 1/2/3/4 specification; High-speed pins directly attach to high-speed cable; Eliminate PCB trace signal loss; Cost-saving solution for the whole system; Provides PCB cost-savings on motherboard and riser cards; Provides shorter lead-time on cable assemblies
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
Visit oo or more inormation 5 Configuration & Pin Count Shell Size 1 0.360”; 9.1mm 20 awg 22 awg 16 awg Shell Size 3 0.635”; 16.1 mm Shell Size 2 0.510”; 13 mm Items 3, 5, and 7 ultrasonically welded, ensure no gaps or voids. Items 1 and 6 are bonded with heat cured expoxy for long-lasting, peal-free operation. Plug shown.
RadLok - Amphenol TPI (ATPI) - Amphenol Technical Products International
RadLok’s quick connect and single finger press to release lock function replaces tools and hardware associated with standard lug terminals in their assembly and maintenance. Mating pins and receptacles available for bus bar and panel mount configurations with lug, thread, or mating RadLok pin terminations.
Temposonics
M16 male connector Pin Current 1 2 3 6 5 4 View on sensor 1 4…20 mA 5 2 DC Ground 3 20…4 mA 4 DC Ground 5 +24 VDC (−15 / +20 %) 6 DC Ground (0 V) HXX / TXX / VXX (for outputs: V0, A0, A1, A2, A3 in order code) Signal + power supply Cable Color Voltage Current GY 0…10 VDC 4(0)…20 mA or
AISG Cable Technical Datasheet - Amphenol Antenna Solutions
All information contained in the present datasheet is subject to confirmation at time of ordering REV031123I www.amphenol-antennas.com 1 of 2 AISG Cable Technical Datasheet • RET Control cable with AISG Male, Female and D-Sub connectors
ATM04-4P-SR01BN 4 Position, Receptacle, Pin, SR01 Strain R - Amphenol Sine
ATM04-4P-SR01BN 4 Position, Receptacle, Pin, SR01 Strain Relief (Standard Seal), Brown Body-4 Position, Receptacle, Pin, SR01 Strain Relief (Standard Call Us 1-800-394-7732 My Account
26-Pin HD D-Sub Cable (HD26) Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-DSDHD26MF0-002.5 26-Pin (HD26) Deluxe HD D-Sub Cable - Copper Shielded - Male / Female 2.5ft; Code: CS-DSDHD26MF0-002.5 Buy 2.5ft Amphenol CS-DSDHD26MF0-002.5 Cables Direct from the Factory at Cables on Demand. 26-pin (HD26) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where ...
EBY Electro - PS570-XX-000 Series - 5.00mm Spacing - PIN STRIPS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
62-Pin HD D-Sub Cable (HD62) Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-DSDHD62MF0-002.5 62-Pin (HD62) Deluxe Shielded HD D-Sub Cable (Male / Female) 2.5ft; Code: CS-DSDHD62MF0-002.5 Buy 2.5ft Amphenol CS-DSDHD62MF0-002.5 Cables Direct from the Factory at Cables on Demand. 62-pin (HD62) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity ...
C146 10A008 600 15 Pin module for turned contacts, 8. Compar
Pin module for turned contacts. May be engaged or disengaged when live but without electrical load. If this connector is mated or unmated under load, the load shall be reduced to 10% of rated current. High profile housings/hoods are recommended. Formerly part number C146 10A008 500 15.
ATM04-4P-SF01BLK 4 Position Receptacle, Pin, Snap-Fit End C - Amphenol Sine
ATM04-4P-SF01BLK 4 Position Receptacle, Pin, Snap-Fit End Cap, Black Body (Requires Wedgelock AWM-4P). Comparable to PN# DTM04-4P-E005-4 Position Rece Call Us 1-800-394-7732
SC000571T Pin contact, signal, 1.0x0.64mm, stamped & formed
Pin contact, signal, 1.0x0.64mm, stamped & formed, 20-22AWG, tin plating Related Items. ATV04-38PA-S2 38 position receptacle, pin, power and signal, keyed A. REQUEST A QUOTE. ATV04-38PB-S2 38 position receptacle, pin, power and signal, keyed B. REQUEST A QUOTE. ATV04-38PC-S2 38 position receptacle, pin, power and signal, keyed C ...
Amphenol Connector Reference Guide - Volume 1
4., 5. Shell size and insert arrangement - See chart on page 9 and pattern drawings that follow. 6. Contact Types. P - designates pin. S - designates socket. A - designates less pins. B - designates less sockets. Note: Use A & B only when other than a full complement of power contacts is to be installed. 7. Insert Rotation
Industrial Plugs and Sockets - Amphenol Sine
Amphenols' Industrial Plugs and Sockets are pin and sleeve connectors ideal for applications where it is necessary to connect and disconnect industrial equipment in a safe, durable, and reliable manner. Offered in amperages/voltages up to 125A/690V (Available in both Easy & Safe, Tough & Safe Series, International/CE compliant) and up to 100A ...
ATM2PS-CKIT 2-Way Pin and Socket Plug, Receptacle, Wedge and
ATM2PS-CKIT 2-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-2-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors.
SIZE 8 PIN CONTACT - svmicrowave.com
5) surface roughness 63 is the sole property of sv microwave, inc. rev cage code any reproduction in part or as a whole surface area: mil-std-10. title: 6) dia.’s on common centers to be concentric dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005
ATM04-08PD-SF1BN 8 Position Receptacle, Pin, Keyed D, Snap-
ATM04-08PD-SF1BN 8 Position Receptacle, Pin, Keyed D, Snap-Fit End Cap, Brown Body (Requires Wedgelock AWM-8P). Comparable to PN# DTM04-08PD-E003 Comparable to PN# DTM04-08PD-E003
EBY Electro - PS7X1 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
Centerline Spacing: 5.00mm Spacing (0.197 ... FEATURE: Pin Strip with Optional Pick and Place Cover. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass, Tin Plated.
HYPR BUSS Family - Amphenol Sine
Updated 02-2024 3 of 8 www.amphenol.com.au wwwamphenolcomau Updated 07-2024 HYPERBUSS™ AT Series - 2-12 Position Bussed Receptacles For intermateable AT Series plugs (AT06-), refer to our website Image Pin Layout Part Number Description Contact Size Amperage
DB78 | Amphenol Global Search | Amphenol
Your search results for "db78." Display Type Results Per Page Sort By Amphenol CS-DSDHD78MM0-025 78-Pin (HD78) Deluxe HD D-Sub Cable - Copper Shielded - Male / Male 25ft; Code: CS-DSDHD78MM0-025; Buy 25ft Amphenol CS-DSDHD78MM0-025 Cables Direct from the Factory at Cables on Demand. 78-pin (HD78) Copper Shielded High Density Male/Male D-Sub ...
Model 357C72 | PCB Piezotronics
Charge output accel., 50 pC/g, 500 g, to 2.5 kHz, 2-pin connector, 3-hole mount, to +900 F. Sensor can be paired with any one of the charge amplifiers in the Suggested Accessories section. If paired with a Model Number 422M182, cable Model Numbers 013GNXXXGP and 045M19 should be used. If paired with a Model Number EX682A40, cable Model Numbers ...
Amphenol CS-VHDCIMX200-005 VHDCI SCSI (SCSI-5) LVD/SE Cable - .8mm 68 ...
Genuine 5m (16.4 feet) Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with LVD/SE ...
SC000035 1.0mm pin contact, 22-18AWG. Gold plated - Amphenol Sine
SC000035 1.0mm pin contact, 22-18AWG. Gold plated-1.0mm pin contact, 22-18AWG. Gold plated . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home;
Minitek® Pwr CEM-5 PCIe® Connector System - Amphenol CS
PCIe CEM-5 Right Angle through hole hybrid header with Metal board lock. 10164279: 10164279. PCIe CEM-5 Right Angle through hole hybrid header with Snap-fit peg: 10174235. 10174235: PCIe CEM-5 Vertical through hole hybrid header with locating peg. 10161122: 10161122. PCIe CEM-5 Vertical through hole hybrid header with locating peg, dark black ...
ATM04-6P-SF01BLK 6 Position Receptacle, Pin, Snap-Fit End C - Amphenol Sine
ATM04-6P-SF01BLK 6 Position Receptacle, Pin, Snap-Fit End Cap, Black Body (Requires Wedgelock AWM-6P). Comparable to PN# DTM04-6P-E005-6 Position Rece Call Us 1-800-394-7732
epower-connectors-catalog-amphenol-industrial
PIN-11-50 11.1mm pin contact asm 50mm² PIN-11-70 11.1mm pin contact asm 70mm² PIN-11-95 11.1mm pin contact asm 95mm² CBL-GROM-11-50 11.1mm power cable grommet 50mm² CBL-GROM-11-70 11.1mm power cable grommet 70mm² CBL-GROM-11-95 11.1mm power cable grommet 95mm² CBL-CLMP-50-42 Cable clamp 50mm², 2-way 400 AMP
Model TLD356A16 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn., TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
5 SOCKET 26 PIN SOCKET All connectors do not include contacts. Please order them separately (ref: P/N below) CONTACTS (Male contact) POWER (Male contact) SIGNAL (Male contact) SEAL (POWER) SEAL (SIGNAL) P/N: LVRC16SC01S P/N: LVRC20SC01S P/N: LVRC16LP P/N: LVRC20LP CONTACTS 23.8. 6
Rectangular, Superior Seal, Plastic Connectors for Harsh Environment ...
26 Position, In-line Receptacle, Pin, ATS Series™ (Superior Seal), Keyed A, Standard Diameter Rear Seal (Red), End Cap, Black Body (Standard) Note: Installation of Pin Locator required (Included with connector) 20 7.5 ATS04-26PB 26 Position, In-line Receptacle, Pin, ATS Series™ (Superior Seal), Keyed B,
L-1102-8.fm - Amphenol Aerospace
5. Insert Arrangement Current MS insert arrangements are listed in catalog 12-052, Heavy Duty Cylindrical 6. Contact Type “P” designates pin contacts; “S” for socket contacts 7. Alternate Insert Rotations: Used to prevent cross-mating of connectors. Absence of a letter in this space indicates normal (0°) position of the insert.
ATMSeries - Amphenol Sine
Heavy-Duty, Multi-Pin, 7.5A, Thermoplastic Connectors ... Updated 01/2023 1 of 5.amphenol-sine.com.amphenol-sine.com 2 of 5 ATM Series™ - Part Numbering Sequence ATM 06 - 12 S A XXXX ATM Series End Cap Modifications SF01 - Snap-Fit End Cap + Std .053 -.120” Seal (2, 3, 4, 6 pos)
Model 622B01 | PCB Piezotronics
Model 622B01:Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency
AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 2 - Amphenol Sine
AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-9PE-L024 Comparable to PN# HDP24-24-9PE-L024
Data Sheet R-Series V RH EtherNet/IP - Temposonics
Connection type 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin), 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) Operating voltage 212…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
ATM04-12PA-PM31 12 Position Panel Mount Receptacle, Pin, Fr - Amphenol Sine
ATM04-12PA-PM31 12 Position Panel Mount Receptacle, Pin, Front Mount, 4 Hole Flange, Keyed A, Grey. Comparable to PN# 1-2303064-1-12 Position Panel Mo Call Us 1-800-394-7732
DDR4/5 Memory Connector | SO-DIMM - Amphenol CS
With higher pin count, lower operating volatage and higher transfer speeds than DDR4, Amphenol's DDR5 SODIMM sockets are ideal for advanced versions of notebooks, mini PCs, network attached storage systems and Industrial PCs. ... Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm ...
Octonet Contacts - Amphenol Aerospace
Pin for 24 awg Socket for 24 awg Pin PCB Tail Socket PCB Tail OVERVIEW Eight strategically spaced inner contacts form four 100 Ohm matched impedance differential pairs. ... 5 4 3 3 4 5 12 8 ORIENTATION KEY 2 6 7 8 ORIENTATION KEY Differential Pairing Pair # Contact ID 1 1-2 2 3-4 3 5-6 4 7-8 Part Number Shell Size FX-646409-01 ( ) 9
Protimeter Digital Mini | Assess Building Moisture Levels
Pin up to 0.5 in (12.7mm) Power: 2x AA (supplied) Weight: 8 oz (including battery) Dimensions: 7.5 in x 2.75 in x 1.9 in (190 mm x 70 mm x 49 mm) Downloads Digital Mini Datasheet (English) Digital Mini Manual (English) Calibration Tables for Wood Digital Mini Datasheet (French)
AHDP04-24-18PR-WTA 18 Position Receptacle, Pin, Shell Size - Amphenol Sine
AHDP04-24-18PR-WTA 18 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-18PE-L024 Call Us 1-800-394-7732