Search Results for 5 pin
RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12 - Amphenol Sine
Contact Pin or Socket?: Socket; Housing Material: Zinc Alloy, Nickel Plated; IP Rating: IP67; Temperature Range:-40°C to +105°C; Rohs ... Shell Size 12, Cable Range 8.5-12.5mm. REQUEST A QUOTE. RT0S-12CG-S1 Short Backshell (straight), Shell Size 12, Cable Range 6.0-10.5mm. REQUEST A QUOTE. RT0S-12CG-S2 Short Backshell (straight), Shell Size ...
Data Sheet R-Series V RH5 Profinet 551962
5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse ... Pin Function View on sensor 1 Tx (+) 2 Rx (+) 3 Tx (−) 4 Rx (−) Power supply M12 male connector (A-coded) Pin Function View on sensor 1 +12…30 VDC (±20 %)
EBY Electro Barrier Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Model 350B42 | PCB Piezotronics
1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5.0 ft: 1.52 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05:
$ ORQHSK0 3(6 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A1 - Amphenol Sine
3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-12sx-* ... 4 x 12pos ,16# size pin b a1 none 1 3 see sheet 2&3 seal. contact plating part number at13-12pa-xxxx variants reference gold at13-12pa-gr02 tin at13-12pa-r015 dt13-12pa-r015 contact plating
LENGTH TABLE AT04GY-3P-N-TPE-M1 1 (3.28FT) AT04GY-3P-N-TPE-M2 2 (6.56FT ...
5. MATING PART: AT06-3S* PLUG (* = MODIFICATIONS AND COLORS) 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. AT04GY-3P-N-TPE-Mx CONNECTOR TYPE AT04GY-3P-N-TPE-M2 AT - Amphenol AT Connector *PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS* DESIGN 04 Male Connector 06 Female Connector POSITIONS 22 Pin 33 Pin 44 Pin 66 Pin 88 Pin 12 12 Pin DESIGN ...
B B3 - Amphenol Sine
size 14,12pos,pin,end cap. b b3 none 1 1 tommy notes ... 5. contact size and rear seal wire range ...
A A - Amphenol Sine
3.5 SECTION A-A A1 -- RELEASE NEW PRODUCT 15/JUL/19 ROOKIE TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... CONTACT, PIN, STAMPED, SIZE 20, 16-22 AWG, A SERIES B A2 NONE 1 1 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: COPPER ALLOY 2. PLATING: SEE PART NUMBER CHART 3. CONTACT SIZE: 20
Learn About Glow Wire Compatibility - Amphenol CS
The quality of any electrical connection is predominantly measured by the safety it assures. Glow wire compatibility is a test that ensures safety and avoids mishaps caused by human mishandling, over-current, or short circuit failures especially within appliance wiring systems.
REVISIONS A3 RELEASE NEW DWG FORMAT 02JAN14 JARRY UPDATE DIMENSIONS ...
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
Amphenol
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-21s* ( * = seal type ) 5. all dimensions are for reference use only. ... recept.,size 24,21-pin,normal seal,sra,duramate ahdp series materials list size process specifications: material specifications: unless otherwise specified
A3 RELEASE NEW DRAWING FORMAT JARRY 08/OCT/13 A4 MATCHED DIMS TO NEW ...
pin, solid, size 12, 12-14 awg, atp & ahd-6 series at60-220-1231 a4 1 1 notes: unless otherwise specified 1. material: copper alloy; gold plated 2. contact size: 12 3. specifications: 3.1 current rating: 25 amp 3.2 contact millivolt drop: 60 millivolt drop @ 25 amp test current. 3.3 rohs compliant 4. recommended wire range: 12 - 14 awg 5.
B A5 - Amphenol Sine
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
786A Flagship general purpose accelerometer, 100 mV/g
Accelerometer, general purpose, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, MTBF 25 years, API 670 compliant, case isolated The 786A, Wilcoxon's flagship general purpose accelerometer, is field-proven for long-term, reliable use, even in harsh industrial condition monitoring applications.
DA T 3XXX 001+010+018
(Pin 1+3) Ag T 3201 001 U Au T 3201 018 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) contact ... 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts ...
Aorora is Now on the AICC Website! - Amphenol CS
The 1.00mm pitch FFC/FPC connectors are offered with top and bottom contact positions in both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. With a wide height range of 2.00mm to 5.04mm with 3 to 34 contact positions, these connectors are available in both vertical and right angle orientations.
Model 357A67 | PCB Piezotronics
Model 357A67:Triaxial Charge Accelerometer, 0.40 x 0.45 inch, 3.0 pC/g, M3 thread, 4-pin conn f Item added to your cart
OCS (Oval Contact System) Connectors - Amphenol Aerospace
P Pin contacts 21-033585-001 S Socket contacts 21-033586-001 5. Select an Alternate Keying Position Alternate Positions below “N” not required for normal position Tri-Start Alternate Positions: A plug with a given rotation letter will mate with a receptacle with the same rotation letter. * Integral Backshell - an integral backshell style ...