Search Results for 5 pin
Amphenol
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
NovaSensor NPA Low Pressure Surface Mount Sensor Series
5 Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface 9 SCL Serial Clock, Calibration Interface 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --Digital I2C Update Mode Output Options
Series II Commercial Socket Junction Modules
TJT701010 TJT801010 Track M81714/5-1 TJT701012 TJT801012 Track M81714/5-10 TJT701013 TJT801013 Track M81714/5-11 TJT701014 TJT801014 Track M81714/5-12 TJT701015 TJT801015 Track M81714/5-13 TJT701003 TJT801003 Track M81714/5-2 TJT701004 TJT801004 Track M81714/5-3 TJT701005 TJT801005 Track M81714/5-4 TJT701006 TJT801006 Track M81714/5-5
A A - Amphenol Sine
contact, pin, stamped, size 20, 0.35-0.5mm², a series b a2 none 1 1 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 20 ... a 5.50 min. a2 c1298s update plating 14/sep/20 sullen tommy nickel gold at60-20-0422 at60-20-0444 platingpart number
P30165-Mxxx MC 9 Position Double-ended Cable Assembly, Male - Amphenol Sine
P30165-Mxxx MC 9 Position Double-ended Cable Assembly, Male Straight-Female Straight, Single-rated, Black Overmold, High Flex, Yellow Jacket
Amphenol
• Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. • All have resilient inserts which provide high dielectric strength and moisture barrier. • A variety of shell finishes (including non-cadmium) and a variety of back-end accessories are ...
ATCSeries - アンフェノールジャパン株式会社
Neoprene Rubber for 3 and 5 pin Silicone Rubber for 9 pin: Contact (AT Series) Copper Alloy (Nickel and Gold plating available) Electrical Specifications based on AT Machined: Dielectric Withstanding Voltage (Test Voltage) Current leakage less than 2 milliamps at 1500 VAC Current Rating at 125 degree C:
Model EX640B01 | PCB Piezotronics
Model EX640B01:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn. Model EX640B01:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn. ... Current will fluctuate at frequencies below 5 Hz. [3] Conversion Factor 1 in/sec = 0.0254 m/sec ...
Amphenol QWL Series Cylindrical Connectors
5. Contact Type/Alternate Insert Rotations - P for pin, S for socket. When an alternate position of the connector insert is required to prevent cross mating of connectors, a different letter (other than P or S) is used. Select from the table below the Amphenol® letter which indicates both type of contact, and
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 w - Amphenol Sine
SP24W2G5 Pin Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
Model 3711F1130G | PCB Piezotronics
Model 3711F1130G:Platinum Stock Products; Single Axis MEMS DC accelerometer, 45 mV/g, 30 g, 1/4-28 4-Pin Plug
2X 0-80 UNF-2B THRU SPRING PIN
spring pin.0531.35 2x 0-80 unf-2b thru material: body: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. ... freq. range: dc to 26.5 ghz product data drawing notes: 1. for recommended footprint for your pcb, contact sv microwave sales departmemt ([email protected], 561-840-1800). sv p/n description pcb ...
B A1 - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23s* ( * = seal type ) 5. all dimensions are for reference use only. ... 23pos, receptacle, pin, size 24, normal seal, bra, duramate ahdp b a1 none 11 41.45 +0.20 0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm contact size current rating
TITLE: DWG NO - Amphenol Sine
1 11/16-18 UNEF 2A THREAD M38X1.5 6g THREAD 12.8 2.6 41.5 110°REF 110°REF Ø50.8 SIZE 16 CONTACTS (3 PLACES) 6 SIZE 20 CONTACTS (32 PLACES) 6 Ø40.1 ... AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Model 638A06 | PCB Piezotronics
Model 638A06:Cryogenic, industrial, quartz shear ICP accel, 25 mV/g, 4 to 1.5kHz side exit, 2-pin conn. f Item added to your cart
NSME Pin D38999 Contact (Size 8) for .085 Cable
The NSME Pin D38999 Contact (Size 8) for .085 Cable 8001-4107 is now available with design resources. Explore the CAD Model, Datasheet and App Notes now!
Model 350B50 High amplitude, triaxial ICP® accel., 0.5 mV/g, 10k g ...
Model 034G05 4-cond. shielded cable, 5 ft (1.5M), 4-pin plug to (3) BNC plugs (1) Model 080B197 (1) Model 081A112 Insulated cap screw, 6-32 thd x 1/2" long (for Model 350B50) (4) Model ACS-14T High G shock triaxial accelerometer calibration using Hopkinson bar (1)
IECEx - PCB
9-pin D-sub plug for mating to Model 478A30 signal conditioner (Series 3741 only) JJ: Pigtail, stripped and tinned ends (Series 3741E only) LN: 8-pin mini DIN for mating to Models 482C27 or 483C28 signal conditioners (Series 3741E only) LT: 8-pin mini DIN for mating to Models 482C27 or 483C28 signal conditioners (Series 3711E only)
Server & Storage Brochure 2024 | Amphenol
• Rated up to 350A per pin (10.3mm pin . diameter) • Flexible housing form-factor • Straight-exit and 90-degree cable solution. BarKlip ® BK450 • Currents rated up to 450A per contact • 36 independent points of contact for high . current carrying capability • ±3.5mm of gatherability for blind mate . applications. BarKlip ® XP Series
SCHEMATIC DIAGRAM - PCB
JJF 5/11/21 JJF 5/11/21 BAM 5/11/21 GND POWER SIGNAL GND SCHEMATIC DIAGRAM SHELL YELLOW RED BARE-SHIELD BLACK WHITE 7 2 7 8 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any ... A ADDED SCHEMATIC & PIN OUT VIEW FOR CLARIFICATION 51737