Search Results for 50 series compared to 30 series
Fiber Optic Connectors - Amphenol Aerospace
Increased Corrosion Resistance-nickel plating (392 °F/200 °C) both withstand 2000 hours of salt spray exposure. Durability-1500 couplings minimum (in reference to connector couplings, not termini)
NTC Thermistors Type RL30 - amphenol-sensors.com
-58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems ... RL3004-6.56-59-M 10 D5.9 3096 .130 3.30 7.0 35 RL3006-9.84-59-M 15 D5.9 3096 .150 3.81 7.5 45 RL3008-13.1-59-M 20 D5.9 3096 .170 4.32 8.0 50 RL3004-31.2-73-K 75 D7.3 3468 .130 3.30 7.0 35 ...
B B2 - Amphenol Sine
b1 released drawing jun-30-2014 ben see part number chart process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of ... mp20m23g10 ms20m23g10 22-20 0.34-0.50 gold 10µ” sp20m2g10 ss20m2g10 22-20 0.34-0.50 gold 10µ” ...
Application SpotlightApplication Spotlight
The Telaire T6703 is specifically designed for high volume OEM’s. The T6703 Series is available in 2 ranges: 0-2000 ppm and 0-5000ppm (-5K). The simple interface and 5V input and I2C output allows for quick and simple integration. The T6703 is the smallest Non-Dispersive Infrared (NDIR) CO2 Sensor of this type on the market.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Amphenol-BSI Ltd
These designs, catering to Industrial, Defence, and IT Datacom applications, mark a significant advancement in our over 30-year journey of innovation in high-speed Backplane Design, Manufacturing, […] The post Introducing Amphenol’s Cutting-Edge Industry Standard Backplanes appeared first on Amphenol-BSI Ltd.
FAKRA Cable Assemblies - amphenolrf.com
50 Ω DC - 3 GHz 800 VRMS Min. Zinc Diecast, Tin or Nickel Plating PTFE, Natural Phosphor Bronze (Straight) or Beryllium Copper (Right Angle); Tin and Nickel Plating Copper, Nickel Plating PPE+PS Mating Cycles 100 Min. Impedance Frequency Range Dielectric Withstanding Voltage Body Insulator Contact Ferrule Housing Temperature Range RoHS-40°C ...
News | LID Technologies
Our latest news. Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
Module With straight PCB contacts Pin With peripheral sealing 5 ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
2TQFWEV.KPG 9#66 5*#22'0+0) - XMA Corp
2xu *+] surgxfw olqh lv wkh shuihfw vroxwlrq wr \rxu * qhhgv $v wkh * lqgxvwu\ ghyhorsv zh duh nhhslqj sdfh zlwk d ydulhw\ ri surgxfw rswlrqv dqg lqgxvwu\ ohdglqj 96: ...
GLADIATOR Am - amphenol.co.uk
Operating Temperature-50 Co to + 100 Co Shell to Shell Resistance < 4 mΩ Mating Durability 5000+ Mating Cycles De-Mate Force 3.0 to 5.0 lbs Mechanical Vibration MIL-STD-883 Method 2007.3 ; Test Condition A Sealing IP68 2m for 2hrs Salt Spray 96 hrs CBRN Allows for NBC decontamination Pin Assignment Specifications Pin Specifications Wire AWG 1 ...
Noland RS11 Analog to NMEA 2000 Converter - Gemeco
Gemeco offers the Noland RS11 data converter. Converts analog signals to NMEA 2000 for marine engines. Perfect for versatile interfacing with analog sensors.
RJE3B18801P2 | Modular Jack | Amphenol ICC
Amphenol ICC is one of the leading manufacturers of Modular Jacks. Contact us today for more details about part number RJE3B18801P2.
Build Your Own Mini Cord Sets - TPC Wire
50 = 18/3 #87192 51 = 18/4 #87197 52 = 18/5 (auto 54 = 16/4 Cenelec Unit of Measure: M = Meters F = Feet A = Inches Enter a three digit code in the box above. EXAM-PLE: 5 = “005” 50 = “050” 500 = “500” In the sample part number above, CL24E05F017 is a mini cord set, double ended, 4 pole, male straight to female straight, using 16/4
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Responsitivity V/W 33 ±30% 500K, 1 Hz Responsitivity T.C. % °F (°C) -0.1 Typical Noise Voltage nV rms 38 R.M.S, Typical NEP nW/ √Hz 0.4 500K, 1 Hz, Typical Detectivity cn √Hz/W 1.00E + 08 500K, 1 Hz, Typical Time Constant ms 20 500K, 1 Hz, Typical Operating Temperature
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
High-Speed Voice and Data Link Local Powered Remote Terminal
Section HVD–41X–201 ÀÀ ÀÀ ÀÀ Category 3 (4 pair) or better cable plugs in to 8-pin RJ-45 connector inside NID Rear of PC Connection to network
Thermometrics Duct Sensor - amphenol-sensors.com
Operation Temperature -30 80 °F (°C) Storage Temperature -40 100 °F (°C) Resistance 2.11 2.18 2.24 KΩ ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
CD-08BFMA-QL8LN0: X-Lok Connector | Amphenol LTW
CD-08BFMA-QL8LN0, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.