Search Results for 50 series compared to 30 series
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52783 07/23 ...
impedance: 50 ohms freq. range: dc to 18.0 ghz sv p/n l (oal) 7012-1330 6.000" 7012-1331 12.000" 7012-1332 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
16 & 18 AWG Mini & Micro Retractile Quick-ConnectsTM
%PDF-1.4 %âãÏÓ 468 0 obj > endobj xref 468 66 0000000016 00000 n 0000002099 00000 n 0000002273 00000 n 0000003431 00000 n 0000003962 00000 n 0000004432 00000 n 0000005060 00000 n 0000005601 00000 n 0000006037 00000 n 0000006215 00000 n 0000006391 00000 n 0000016909 00000 n 0000017254 00000 n 0000023666 00000 n 0000034739 00000 n 0000043395 00000 n 0000051011 00000 n 0000051229 00000 n ...
Comair ramom | Amfenol Socapex
KOMER RAMOM Amphenol Socapek konektori za ramove aplikacije. Amphenol Socapek konektori koji se koriste u ramovima uključuju: PCB konektori kao što su HDAS, MHDAS, SIHD: Oni se koriste za povezivanje različitih elektronskih komponenti kao što su senzori, aktuatori i kontrolne jedinice.; Kružni konektori kao što su ENKSNUMKS, KSNUMKS, ABS1547: Oni se široko koriste u avionici i ...
UNIT: mm Installation instructions - amphenol-fuyang.com
Amphenol AFY-50-12RAndrewLDF4-50A DrakaRF1/2’’-50AndrewHL4RPV-50A (Plenum) EupenEC4-50AndrewAL4RPV-50 (Plenum) (Apply to 0-4.2GHz) RFSLCF12-50JRFSICA12-50JPLW (Plenum) NOTE:The technical specification contains proprietary information and such information may not be disclosed to others for any particular purpose or used for
FAQ | Amphenol Socapex
takaisin PS-sarja: Power Devices Solutions. Tehomuuntimet; Tehonjakoyksiköt; USB-avaimet ja -laajentimet
United Kingdom - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
18.0 ± 0 - SV Microwave
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Male Plug-In Contact to SMPM Size
High Integrity Data Hermetic Interconnects - Martec
Hermetic USB Solutions. Developed for instrumentation and control applications, our high performance glass-to-metal sealed USB connector system provides robust and secure hermetic sealing through, low profile and compact dimensions, while retaining all of the universally accepted functionality of the generic USB interface.
Kaye Validator AVS
Kaye Validator AVS(先进的验证系统)结合精确的传感器测量与所有GMP的校准和可溯源至国家标准的要求,同时生成符合标准的报告并管理验证资产和验证的设备。Validator AVS提供更好的硬件性能,使用便捷的数据处理理念和直观的、友好的软件界面。
75 Ohm koaksijalni kontakti - High speed kontakti | Amfenol Socapex
Amphenol Socapek nudi 75 Ohm koaksijalne kontakte, pouzdano i efikasno rešenje za konektore koji se koriste u video aplikacijama. Ovi kontakti su dizajnirani za upotrebu sa D38999, EN3645, EN4165, 2M i 387TV konektorima i dostupni su u kontaktnim veličinama 16, 12, 8 i 6. Bez obzira da li je potrebno da prenesete SD-SDI, HD-SDI, ili 3G-SDI, 75 Ohms koaksijalni kontakti su odličan izbor.
18.0 ± 0.2 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to VITA 67.3 SMPS Female
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Kontakt - kayeinstruments.com
Über uns. Kaye & Amphenol; Kaye Geschichte; Umweltschutz und Sicherheit; Qualität; AGB; News. Press Releases; News Posts; Blog Posts; 65 years Kaye; Events; Jobs ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 37958 01/11 STW
impedance: 50 ohms freq. range: dc to 40.0 ghz date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
Az Amphenol 2024-es 1. negyedévi eredményei - Amphenol
Nagyszerű híreket kaptunk az Amphenol 2024-es 1. negyedévi eredményeivel kapcsolatban! Az értékesítés 9%-kal, a korrigált EPS (egy részvényre jutó nyereség) pedig 16%-kal nőtt a tavalyi évhez képest.
Ti stiamo assumendo | Amphenol Socapex
indietro Serie PS: Soluzioni per dispositivi di potenza. Convertitori di potenza; Unità di distribuzione dell'alimentazione; Chiavi USB ed estensori
About Amphenol AS - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Multimedia 2016 17 - el-cab.com.pl
(BxHxT) 182 x 120 x 30 mm Monitor LCM 709 7-Zoll-Standard-Monitor mit zwei Kameraeingängen für den Einsatz in Bussen. 709 mit 2x MiniDIN MM-2-070-02 709 mit 1x MiniDIN, 1x BNC/AMP SM-1-002-04 709 mit 2x BNC/AMP SM-1-002-05 2x Kameraeingang // Schutzklasse IP 54 800 x 400