Search Results for 50 series efficiency
Omni Antennas CXL 450-1LW-SS-Ex - AMPHENOL PROCOM
50 MHz: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connector Torque: N(f) : 0.7 - 1.1 Nm: Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Stainless acid-proof steel (AISI 316) U-bolt and fittings : Stainless steel (AISI 316)
Amphenol
Amphenol MIL-MIL ---STDSTDSTD- ---1553B Data Bus1553B Data Bus1553B Data Bus Couplers and Interconnect Systems MIL-STD 1553B • In-Line Couplers to PAN6465/JN1042 and JN1052 • R.T. Connector Coupler • R.T. Multiway Connector Couplers
battery pack connectors | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
• Part of Amphenol’s UNIVERSAL series of antennas featuring consistent form factors for future-proofi ng ... 2-Point Mounting Bracket Kit MKS09P01 50-115 mm 2.0-4.5 in 2.7 kg 6 lbs 2-Point Mounting & Downtilt Bracket Kit MKS09T01 50-115 mm 2.0-4.5 in 4.5 kg 10 lbs s Twin Band | Panel Antenna | 2x X-Pol | 65° / 65° | 16.8 / 16.8 dBi ...
A1 RELEASE NEW DRAWING 06/JUN/19 JOE TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
RAY158-50JFNA - 1-5/8' RADIAFLEX® RAY Cable, A-series
1-5/8" RADIAFLEX® RAY Cable, A-series RAY158-50JFNA REV : P1 REV DATE : 19 Sep 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Twinax Jack to Twinax Jack Adapter 50 Ohm Straight | 162104
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99: Frequency (Max GHz) 1:
Technical features - rfstechnologies.com
Model Series HCA78-50 Series Connector Interface 7/8" EIA Connector Type Gas pass Sealing Method Sealing compound ¹ ) Gender Female ELECTRICAL SPECIFICATIONS Insertion loss dB < 0.05dB VSWR, Return Loss VSWR (dB) 0
B260 50/200kHz, 1kW, w/ FB, Furuno 10-Pin, DT - Gemeco
Operating at 50 and 200 kHz, the narrow, 6° beam at 200 kHz provides excellent target resolution and crisp images of fish holding tight to wrecks and reefs. The 50 kHz is excellent at deep-water detection, and its wide, 19° beam yields broad coverage under the boat. ... Mix and Match Series: ...
Pattern - Amphenol Antenna Solutions
Pattern - Amphenol Antenna Solutions
MGT-5015 - amphenol-aerospace.com
With Viton* inserts: -50°C to +200°C Contacts available in gold and silver plating • Numerous military and commercial finishes available • RoHS compliant plating–Durmalon (Nickel Teflon) and ... The MGT line of connectors is an expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and
BoardLock Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com BoardLock™ Family Comparison Chart (See individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions.) Series BoardLock ™ AT BoardLock ™ AT13/15 BoardLock ™ ATF13 Image Positions 2, 3, 4, 6, 8, 12 and 18 2, 4, 6, 8, 12, 13 and 18 2, 3, 4, 6, 8 and 12
G:EngineeringacadUsers working folderJim HeadAT Series IssuesATM SR ...
RECEPTACLE, 3 PIN, STRAIN RELIEF, ATM SERIES 01 - PERLIMINARY DESIGN 05/NOV/14 ORION - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: ... 50.9 16.2 REQUIRES CONTACT 6 RETENTION WEDGE AWM-3P 20.7 02 - BROWN P/N CHANGED FROM BR TO BN 02/MAR/15 JAH -
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER (MODEL 7274A-XXX ... - PCB
The ENDEVCO® Model 7274A series is a family of rugged, undamped, piezoresistive triaxial accelerometers ... 4.2 ISOLATION RESISTANCE 100 M minimum at 50 V DC between cable leads and cable shield or case. 5.0 PHYSICAL 5.1 CASE, MATERIAL 17-4 PH CRES 5.2 CABLE Eight 34 AWG SPC alloy conductors, with SPC braided shield and FEP jacket. ...
TM258 50/200kHz, 1kW, w/ V2 Bracket, Furuno 10-Pin, DT
Operating at 50 and 200 kHz, the TM258 features an elliptical beam from four ceramic elements. The beamwidth is narrow at both frequencies for excellent resolution in both shallow and deep water. The TM258 comes with a rugged stainless steel mounting bracket that is easy to install and has a streamlined shape. ... Mix and Match Series: ...
BMA Male Bulkhead Connector for .085 Cable - SV Microwave
Check out the BMA Male Bulkhead Connector for .085 Cable 1708-6003. It has superior electrical, mechanical and environmental specifications!
Kaye ValProbe® Series
• HTR and LTR Series dry wells • Rapid response time with no oils or fluids • Stability of ±0.02°C to ±0.05°C for temperatures ... 115 VAC 60 Hz, 16 A or 230 VAC 50 Hz, 8 A 1700 W Fault Protection • Oven temperature limits (user can set) • Low voltage cutout • Automatic refrigeration turn off • Electrical fuse
SC000044 1.0mm socket contact , 22-18AWG. Gold plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000044 1.0mm socket contact , 22-18AWG. Gold plated -1.0mm socket contact , 22-18AWG.
Temposonics
L-Series Analogue + Digital Temposonics® LD Measuring range 50 - 5000 mm † Absolute Sensor † Non-contact Measurement † Modular Construction † Stable Design † Highest Durability † Measuring Range: 50 - 5000 mm † Linearity: Better 0,02 % † Repeatability: 0,001 % † Direct Analogue Output (V/mA): 100% field adjustable